TIDA-01599

TIDA-01599

Design files

Overview

This reference design outlines a safe torque off (STO) subsystem for a three-phase inverter with CMOS input isolated IGBT gate drivers. The STO subsystem employs a dual-channel architecture (1oo2) with a hardware fault tolerance of 1 (HFT=1). It is implemented following a de-energize trip concept. When the dual STO inputs (STO_1 and STO_2) go active low, the corresponding power supplies of the primary and secondary side of the six isolated IGBT gate drivers, are cut off through load switches. This removes the possibility to control and energize the motor. The STO reference design (1oo2) has been assessed by TÜV SÜD to be generally suitable for SIL 3 and PL e/Cat. 3.

Features
  • Dual-channel STO architecture (1oo2) assessed by TÜV SÜD to be suitable for SIL 3 (IEC 61508) and PL e/Cat. 3 (ISO 13849)
  • TÜV report, safety concept description and qualitative system FMEA available to further help designers implement the STO subsystem
  • STO subsystem for three-phase inverters with CMOS-input isolated IGBT gate drivers such as ISO5852S, UCC21750 or UCC5350
  • 24-V isolated input receivers ISO1211 compliant to IEC 61131-2 and ±60-V input tolerance with reverse polarity protection
  • Interface to MCU (SIL 1) for diagnostic coverage of the load switches in the STO subsystems
  • Option to monitor input and output supply UVLO of the ISO5852S through RDY pin and additional monitoring capabilities with UCC21750 integrated analog-to-PWM isolated sensor
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUDS9B.PDF (2996 KB)

Reference design overview and verified performance test data

TIDRVA4A.PDF (339 KB)

Detailed overview of design layout for component placement

TIDRVA3A.PDF (163 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVA6A.ZIP (2253 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEF0A.ZIP (363 KB)

Design file that contains information on physical board layer of design PCB

TIDRVA5A.PDF (1305 KB)

PCB layer plot file used for generating PCB design layout

TIDRVA2A.PDF (857 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO7710Reinforced 1-channel digital isolator

Data sheet: PDF | HTML
High-side switches

TPS27S10040-V, 80-mΩ, 4-A, 1-ch, Industrial high-side switch with adjustable current limit

Data sheet: PDF | HTML
IO-Link & digital I/Os

TIOS1013Digital sensor output driver with integrated surge protection and 3.3-V LDO output

Data sheet: PDF | HTML
Isolated digital inputs

ISO1211Single-channel Isolated 24-V to 60-V digital input receiver for digital input modules

Data sheet: PDF | HTML
Isolated gate drivers

ISO54525.7kVrms, 2.5A/5A single-channel isolated gate driver w/ split output, STO & protection features

Data sheet: PDF | HTML
Isolated gate drivers

ISO5852S5.7kVrms, 2.5A/5A single-channel isolated gate driver w/ split output, STO & protection features

Data sheet: PDF | HTML
Isolated gate drivers

UCC217505.7kVrms ±10A, single-channel isolated gate driver w/ DESAT & internal miller clamp for IGBT/SiCFETs

Data sheet: PDF | HTML
Isolated gate drivers

UCC535010A/10A single-channel basic/reinforced isolated gate driver with miller clamp or split output

Data sheet: PDF | HTML
Load switches

TPS229195.5-V, 1.5-A, 90-mΩ load switch with adj. output discharge

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Design guide TUEV-Assessed STO Reference Design for Industrial Drives (IEC 61800-5-2) (Rev. B) PDF | HTML Nov 11, 2022
Functional safety information FMEA STO Concept TIDA-01599 May 17, 2022
Functional safety information Overview STO Concept TIDA-01599 PDF | HTML Apr 19, 2022
Functional safety information STO Concept TUEV Report TF97657T Rev.1.1 Feb 24, 2022
Functional safety information Design Smaller Safe Torque Off (STO) Systems Using 3-Phase Smart Gate Drivers PDF | HTML Mar 4, 2021
E-book E-book: An engineer’s guide to industrial robot designs Feb 12, 2020

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00199 Wide-Input Isolated IGBT Gate-Drive Fly-Buck Power Supply for Three-Phase Inverters Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos