TIDA-01600

TIDA-01600

Design files

Overview

This reference design implements safe brake control functionality in servo drives as per IEC EN 61800-5-2 by providing two channel output signals to control an external holding brake. The holding brake will be latched when the power supply is cut off and released when voltage is applied to the coil. This is accomplished by enabling/disabling the smart electronic load switches that supply power to the coil. This reference design also includes diagnostic features for detecting various faults, ensuring safe operation. TIDA-01600 uses the C2000 Launchpad to generate the brake control signals and to perform the diagnostics functionality.

Features
  • Implementing safe brake control meeting the requirements as specified in the EN 61800-5-2
  • 24V rated holding brakes with current of up to 2A can be controlled via isolated control signals
  • Dual switch control enhancing safe operation
  • Self-diagnostics features covering open load detection and over current protection
  • High side switch failure detection
  • Rapid application of the holding brake by fast reduction of the holding brake current
  • Optional reduction of voltage at holding brake output to reduce power consumption
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDR4.PDF (4527 KB)

Reference design overview and verified performance test data

TIDRVF3.PDF (153 KB)

Detailed overview of design layout for component placement

TIDRVF2.PDF (48 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVF5.ZIP (1747 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEG4.ZIP (1355 KB)

Design file that contains information on physical board layer of design PCB

TIDRVF4.PDF (778 KB)

PCB layer plot file used for generating PCB design layout

TIDRVF1.PDF (275 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO7142CC — 4-channel, 2/2, digital isolator

Data sheet: PDF | HTML
High-side switches

TPS27S100 — 40-V, 80-mΩ, 4-A, 1-ch, Industrial high-side switch with adjustable current limit

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B69-Q1 — Automotive 150-mA, off-battery (40-V), high-PSRR, low-IQ, low-dropout voltage regulator

Data sheet: PDF | HTML
Low-side switches

ULN2003A — 50V 7-ch darlington transistor array

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ14201 — SIMPLE SWITCHER® 6V to 42V, 1A Power Module in Leaded Surface Mount TO Package

Data sheet: PDF | HTML
TVS diodes

TVS3300 — 33V flat-clamp surge protection device

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Smart Brake Control and Diagnostics Ref Design for Servo Drives and Robotics Jan 18, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos