TIDA-01620

TIDA-01620

Design files

Overview

The USB Type-C® to DisplayPort Active Cable reference design is a framework that can enable DisplayPort video signaling over a USB Type-C connection. Traditionally, DisplayPort connectors transfer DisplayPort video but this connector can be large and are not ideal for small electronics. While a smaller USB Type-C connector allows DisplayPort video to transfer from smaller electronics, these cables are shorter, ranging from one to two meters long. This design features DisplayPort video transfers over 5-meter cables with a single USB Type-C cable connection, enabling DisplayPort communication between legacy DisplayPort sink to new USB Type-C source.

Features
  • Bidirectional USB Type-C to DisplayPort
  • Supports VESA DisplayPort Alt Mode to USB Type-C
  • UFP and DFP configuration
  • Integrated USB Billboard
  • Operates over entire VCONN range of 2.7V to 5.5V
  • Supports up to 5-meter DisplayPort cable
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDR0.PDF (1521 KB)

Reference design overview and verified performance test data

TIDRWZ4.ZIP (39 KB)

Detailed overview of design layout for component placement

TIDRWZ1.PDF (359 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWZ3.ZIP (1451 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEU6.ZIP (279 KB)

Design file that contains information on physical board layer of design PCB

TIDRWZ2.ZIP (206 KB)

PCB layer plot file used for generating PCB design layout

TIDRWZ0.PDF (442 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS63051 — Tiny Single Inductor Buck Boost Converter

Data sheet: PDF | HTML
ESD protection diodes

ESD122 — Dual 0.2-pF, ±3.6-V, ±17-kV ESD protection diode for USB Type-C and HDMI 2.0

Data sheet: PDF | HTML
ESD protection diodes

TPD1E05U06 — 0.5-pF, 5.5-V, ±12-kV ESD protection diode in 0402 package for High Speed Interfaces

Data sheet: PDF | HTML
ESD protection diodes

TPD4E02B04 — Quad 0.25-pF, ±3.6-V, ±12-kV ESD protection diode for USB 3.0, HDMI 2.0 & High Speed Signals

Data sheet: PDF | HTML
ESD protection diodes

TPD4E05U06 — Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

Data sheet: PDF | HTML
Low-power MCUs

MSP430F5528 — 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML
USB redrivers & multiplexers

TUSB544 — USB Type-C™ 8.1-Gbps multi-protocol linear redriver

Data sheet: PDF | HTML
USB-C controllers

TUSB422 — USB PD TCPCi Port Controller

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCEU7 — USB Type-C to DP Dongle Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01620 — USB Type-C® to DisplayPort active cable reference design

TIDCEU7 — USB Type-C to DP Dongle Firmware

close
Latest version
Version: 01.00.00.00
Release date: Aug 28, 2018
Hardware development
Reference design
TIDA-01620 — USB Type-C® to DisplayPort active cable reference design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidceu7 or www.ti.com/lit/xx/tidceu7/tidceu7.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCEU7. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide USB-C DisplayPort Active Cable Reference Design Aug 29, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos