Home Interface USB ICs USB-C controllers

TUSB422

ACTIVE

Product details

Type PD controller Function Type-C Power role DRP, Sink, Source Data role DFP, DRD, UFP Alternate mode Yes Rating Catalog Operating temperature range (°C) -40 to 85
Type PD controller Function Type-C Power role DRP, Sink, Source Data role DFP, DRD, UFP Alternate mode Yes Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFP) 9 1.68 mm² (1.4 mm × 1.2 mm)
  • Supports USB Type-C™ 1.2 and Power Delivery (PD) Specifications
  • USB PD Phy with I2C Interface (TCPCi) Supporting:
    • 5 — 24 V Power Sourcing and Sinking
    • 2.5 Watt VCONN switch
    • Alt Mode Negotiations
  • Optimized for Portable Applications with Autonomous Dual Role Port (DRP) Support
  • Software Configurable as Dedicated Host, Dedicated Device, or Dual-Role
    • DFP, UFP and DRP
    • Attach/Detach of USB port
    • Cable Orientation Detection
    • Current Mode Advertisement and Detection
    • Debug and Audio Accessory Support
    • Active Cable Detection
    • VCONN for Active Cable
  • Dead Battery Support
  • Integrated over-temperature sensing diode (OTSD)
  • VBUS Detect and Discharge Control
  • VDD Supply Voltage: 2.7 V — 5.5 V
  • Low Current Consumption
  • Industrial Temperature Range of –40°C to 85°C
  • Supports USB Type-C™ 1.2 and Power Delivery (PD) Specifications
  • USB PD Phy with I2C Interface (TCPCi) Supporting:
    • 5 — 24 V Power Sourcing and Sinking
    • 2.5 Watt VCONN switch
    • Alt Mode Negotiations
  • Optimized for Portable Applications with Autonomous Dual Role Port (DRP) Support
  • Software Configurable as Dedicated Host, Dedicated Device, or Dual-Role
    • DFP, UFP and DRP
    • Attach/Detach of USB port
    • Cable Orientation Detection
    • Current Mode Advertisement and Detection
    • Debug and Audio Accessory Support
    • Active Cable Detection
    • VCONN for Active Cable
  • Dead Battery Support
  • Integrated over-temperature sensing diode (OTSD)
  • VBUS Detect and Discharge Control
  • VDD Supply Voltage: 2.7 V — 5.5 V
  • Low Current Consumption
  • Industrial Temperature Range of –40°C to 85°C

TUSB422 is a USB PD PHY that enables a USB
Type-C port with the Configuration Channel (CC) logic needed for USB Type-C ecosystems. It integrates the physical layer of the USB BMC power delivery (PD) protocol to allow up to 100-W of power and support for alternate mode interfaces. An external microprocessor, containing USB Type-C Port Manager (TCPM), communicates with the TUSB422 through an I2C interface.

Under control of the TCPM, TUSB422 uses the CC pins to determine port attach/detach, cable orientation, role detection, and port control for USB Type-C current mode. The TUSB422 can be configured as DFP, UFP, or DRP, depending on the application. The TUSB422 implements VBUS detection and discharge for the implementation of a compliant USB Type-C port.

The TUSB422 integrates 2.5 Watt switch to provide VCONN power for an active cable. The device also provides VCONN discharge function. The TUSB422 also supports USB Type-C optional features such as audio and debug accessory.

The device operates over a wide supply-range and has low power consumption. The TUSB422 is available in industrial temperature ranges.

TUSB422 is a USB PD PHY that enables a USB
Type-C port with the Configuration Channel (CC) logic needed for USB Type-C ecosystems. It integrates the physical layer of the USB BMC power delivery (PD) protocol to allow up to 100-W of power and support for alternate mode interfaces. An external microprocessor, containing USB Type-C Port Manager (TCPM), communicates with the TUSB422 through an I2C interface.

Under control of the TCPM, TUSB422 uses the CC pins to determine port attach/detach, cable orientation, role detection, and port control for USB Type-C current mode. The TUSB422 can be configured as DFP, UFP, or DRP, depending on the application. The TUSB422 implements VBUS detection and discharge for the implementation of a compliant USB Type-C port.

The TUSB422 integrates 2.5 Watt switch to provide VCONN power for an active cable. The device also provides VCONN discharge function. The TUSB422 also supports USB Type-C optional features such as audio and debug accessory.

The device operates over a wide supply-range and has low power consumption. The TUSB422 is available in industrial temperature ranges.

Download View video with transcript Video
Request more information

TUSB422 software now available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TUSB422 USB Type-C™ Port Control with Power Delivery datasheet (Rev. C) PDF | HTML Jun 21, 2018
Application note USB Type-C Configuration Channel (CC) Controller Selection Guide PDF | HTML Mar 24, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TUSB422I IBIS Model

SLLM328.ZIP (72 KB) - IBIS model
Supported products & hardware
Reference design

PMP40441 — Multi-cell buck-boost battery charger system reference design for USB PD PPS

This reference design is for USB Power Delivery (PD) battery charging applications, such as power banks or other portable devices. It employs the Buck-Boost charger BQ25713 for a wide input and output range for USB PD charging. The USB PD controller card (PMP40442) can configure the charger to run (...)
Supported products & hardware
Reference design

TIDA-01582 — Switched-Cap Fast Charge Reference Design for USB Power Delivery Programmable Power Supply

The goal of this reference design is to show the total system performance when using the switched-cap fast charge topology in a smart phone application. The system includes using a smart wall adapter that supports USB Power Delivery (PD) Programmable Power Supply (PPS) specifications to reduce (...)
Supported products & hardware
Reference design

TIDA-01620 — USB Type-C® to DisplayPort active cable reference design

The USB Type-C® to DisplayPort Active Cable reference design is a framework that can enable DisplayPort video signaling over a USB Type-C connection. Traditionally, DisplayPort connectors transfer DisplayPort video but this connector can be large and are not ideal for small electronics. While a (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 9 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos