TIDA-01638

TIDA-01638

Design files

Overview

The TIDA-01638 referencedesign showcases Power MUXing with redundant power. If one power source fails, the system needs to switchover to a backup power source and provide an uninterrupted source of power to downstream loads. Therefore, power redundancy ensures that if one power supply were to fail, the system can automatically switchover to the other power rail to prevent data loss.

Features
  • 5µs Transition time and external voltage reference provide seamless switchover
  • Priority source selection
  • Over-voltage protection and current limit
  • Hot-plug protection
  • Input settling, soft start control
  • Status output indication
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE50.PDF (6536 KB)

Reference design overview and verified performance test data

PDF | HTML
TIDRXG8.PDF (158 KB)

Detailed overview of design layout for component placement

PDF | HTML
TIDRXH5.PDF (59 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

PDF | HTML
TIDRXH6.PDF (1213 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEZ1.ZIP (1635 KB)

Design file that contains information on physical board layer of design PCB

PDF | HTML
TIDRXH1.PDF (868 KB)

PCB layer plot file used for generating PCB design layout

PDF | HTML
TIDRXG7.PDF (239 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS5642014.5 V to 17 V input, 4 A output, synchronous step-down converter in Eco-mode

Data sheet: PDF | HTML
Power muxes

TPS21212.7-V to 22-V, 56-mΩ, 4.5-A, power mux with seamless switchover

Data sheet: PDF
eFuses (integrated hot swaps)

TPS25952.7-V to 18-V, 34mΩ, 0.5-4A eFuse with over voltage protection in small WSON package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Seamless Switchover for Backup Power Reference Design Jan 31, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos