TIDA-020000

TIDA-020000

Design files

Overview

This reference design addresses the need for small cameras in automotive systems by combining a 2.6-megapixel imager with a 4-Gbps serliazier while providing power supplies and voltage supervision for both devices in an ultra-small form factor. This design includes a high-speed serial interface to connect a remote automotive camera module to a display or machine vision processing system with a coaxial cable transmitting both data and power. Texas Instrument's 4-Gbps FPD-Link III SerDes technology used in this reference design enables the transmission of uncompressed 2.6-MP video data, bidirectional control signals, and power over coax (POC) using a single cable.

Features
  • Space-optimized design fits on single PCB 20 × 20 mm
  • Point-of-Load Power management integrated circuit (PMIC) used for additional power supply integration, allowing for both power supplies and voltage supervision in a small form factor
  • 2.6-MP AR0233 image sensor providing up to 24-Bit MIPI CSI-2 HDR raw image data
  • Single Rosenberger Fakra coaxial connector for digital video, power, control, and diagnostics
  • Additional diagnostic capabilities to enable ASIL applications
  • Includes design considerations and characterization test data
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE76.PDF (2503 KB)

Reference design overview and verified performance test data

TIDM392.PDF (171 KB)

Detailed overview of design layout for component placement

TIDM391.PDF (66 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM394.ZIP (680 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFQ5.ZIP (672 KB)

Design file that contains information on physical board layer of design PCB

TIDM393.PDF (872 KB)

PCB layer plot file used for generating PCB design layout

TIDM390.PDF (273 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS62162-Q13V-17V 1A Automotive Step-Down Converters in 2x2SON

Data sheet: PDF
FPD-Link SerDes

DS90UB953-Q12 MP MIPI® CSI-2 FPD-Link III serializer for 2MP/60fps cameras & radar

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650002-Q12.25MHz step-down converter with dual LDOs and SVS Power Management IC (PMIC)

Data sheet: PDF | HTML
Supply-voltage supervisors

TPS3703-Q1Automotive high-accuracy window supervisor with reset time delay

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive 2.6-MP Camera Module Ref. Des.With POL PMIC, FPD-Link III, Supervisor Dec 18, 2019

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01323 ADAS multi-sensor hub reference design with quad 4-Gbps FPD-Link III, dual CSI-2 output, and PoC

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos