Home Power management Multi-channel ICs (PMICs)

TPS650002-Q1

ACTIVE

TPS650002-Q1

ACTIVE

Product details

Product type Camera sensor Regulated outputs (#) 3 Step-down DC/DC converter 1 LDO 2 Vin (min) (V) 2.3 Vin (max) (V) 6 Vout (min) (V) 1.2 Vout (max) (V) 2.8 Iout (max) (A) 0.6 Configurability Factory programmable Features Enable pin, Power good, Spread-Spectrum Clock (SSC) Generation Rating Automotive Operating temperature range (°C) -40 to 105 Step-up DC/DC controller 0 Iq (typ) (mA) 0.073 Switching frequency (max) (kHz) 2410 Shutdown current (ISD) (typ) (µA) 0.16 Switching frequency (typ) (kHz) 2250
Product type Camera sensor Regulated outputs (#) 3 Step-down DC/DC converter 1 LDO 2 Vin (min) (V) 2.3 Vin (max) (V) 6 Vout (min) (V) 1.2 Vout (max) (V) 2.8 Iout (max) (A) 0.6 Configurability Factory programmable Features Enable pin, Power good, Spread-Spectrum Clock (SSC) Generation Rating Automotive Operating temperature range (°C) -40 to 105 Step-up DC/DC controller 0 Iq (typ) (mA) 0.073 Switching frequency (max) (kHz) 2410 Shutdown current (ISD) (typ) (µA) 0.16 Switching frequency (typ) (kHz) 2250
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 2: –40°C to +105°C, TA
  • Step-down converters:
    • VIN range from 2.3 V to 6 V
    • 2.25-MHz Fixed-frequency operation
    • 600-mA Output current
  • LDOs:
    • VIN Range From 1.6 V to 6 V
    • Up to 300-mA output current
    • Separate power inputs and enables
  • 3-mm × 3-mm 16-Pin WQFN
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 2: –40°C to +105°C, TA
  • Step-down converters:
    • VIN range from 2.3 V to 6 V
    • 2.25-MHz Fixed-frequency operation
    • 600-mA Output current
  • LDOs:
    • VIN Range From 1.6 V to 6 V
    • Up to 300-mA output current
    • Separate power inputs and enables
  • 3-mm × 3-mm 16-Pin WQFN

The TPS650002-Q1 device is a single-chip power-management IC (PMIC) for automotive applications. This device combines a single step-down converter with two low-dropout regulators. The step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the device can be forced into fixed-frequency PWM using the MODE pin. The step-down converter allows the use of a small inductor and capacitors to achieve a small solution size. A power-good status output can be used for sequencing. The LDOs can supply 300 mA, and can operate with an input voltage range from 1.6 V to 6 V, thus allowing them to be supplied from the step-down converter. The step-down converter and the LDOs have separate voltage inputs and enables, thus allowing for design and sequencing flexibility.

The TPS650002-Q1 device is available in a 16-pin leadless package (3-mm × 3-mm WQFN).

The TPS650002-Q1 device is a single-chip power-management IC (PMIC) for automotive applications. This device combines a single step-down converter with two low-dropout regulators. The step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the device can be forced into fixed-frequency PWM using the MODE pin. The step-down converter allows the use of a small inductor and capacitors to achieve a small solution size. A power-good status output can be used for sequencing. The LDOs can supply 300 mA, and can operate with an input voltage range from 1.6 V to 6 V, thus allowing them to be supplied from the step-down converter. The step-down converter and the LDOs have separate voltage inputs and enables, thus allowing for design and sequencing flexibility.

The TPS650002-Q1 device is available in a 16-pin leadless package (3-mm × 3-mm WQFN).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS65000-Q1 ACTIVE 2.25MHz Step-Down Converter with Dual LDOs & SVS Power Management IC (PMIC) LDO and DC/DC output voltages are adjustable.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS650002-Q1 2.25-MHz Step-Down Converter With Dual LDOs datasheet PDF | HTML Aug 9, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65000EVM-469 — TPS65000EVM-469 Power Management IC for Portable Device Applications Evaluation Module

The TPS65000EVM-469 facilitates evalvation of the TPS65000 power management IC for portable device applications. The TPS65000 contains one DC/DC switcher, 2 low-dropout (LDO) regulators, and a Spread Spectrum Clock (SSC) to supress EMI noise. It is powered from a 2V to 6V source.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-020000 — Automotive 2.6-MP camera module reference design with POL PMIC, FPD-Link III, supervisor and POC

This reference design addresses the need for small cameras in automotive systems by combining a 2.6-megapixel imager with a 4-Gbps serliazier while providing power supplies and voltage supervision for both devices in an ultra-small form factor. This design includes a high-speed serial interface to (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos