TIDA-020012

TIDA-020012

Design files

Overview

This reference design details a solution to drive and control 30 LEDs individually for automotive interior dome light applications. The high pixel count can be used to create different light zones or welcome light animations. The design also implements LED multiplexing functionality to control up to 150 LEDs. It uses a step-down voltage converter, a linear voltage regulator, three linear LED drivers with serial peripheral interface (SPI), and a microcontroller LaunchPad™ development kit.

Features
  • High pixel count
  • LED multiplexing (150 LEDs)
  • CISPR25 compliant
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEF9.PDF (5704 KB)

Reference design overview and verified performance test data

TIDRZT7.PDF (261 KB)

Detailed overview of design layout for component placement

TIDRZT6.PDF (57 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZT9.ZIP (1198 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFH9.ZIP (306 KB)

Design file that contains information on physical board layer of design PCB

TIDRZT8.PDF (329 KB)

PCB layer plot file used for generating PCB design layout

TIDRZT5.PDF (285 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TLC6C5724-Q1 — Automotive 24 channel Full diagnostics constant current RGB LED driver

Data sheet: PDF | HTML
DC/DC converters

LMR33630-Q1 — 3.8-V to 36-V, 3-A synchronous step-down voltage converter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B82-Q1 — Automotive 300-mA, off-battery (40-V), ultra-low-IQ LDO with enable in AEC-Q100 Grade-0 and Grade-1

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

MSP-EXP430F5529LP — MSP430F5529 LaunchPad™ development kit for USB

This reference design details a solution to drive and control 30 LEDs individually for automotive interior dome light applications. The high pixel count can be used to create different light zones or welcome light animations. The design also implements LED multiplexing functionality to control up (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
CC2592EMK-RD — Standalone 2.4GHz Range Extender Reference Design TIDA-00794 — Thermal Protection Reference Design of IGBT Modules for HEV/EV Traction Inverters TIDA-01451 — Power Switching Reference Design for Set Top Box TIDA-01628 — Reference design for automotive cluster driver notification functions TIDA-020012 — Automotive pixelated dome light reference design for interior lighting TIDA-020026 — Stepper-motor driver reference design for adaptive front lights and dynamic headlight leveling TIDA-03029 — Optimizing Efficiency by Handshaking Adjustable Adapters and Battery Chargers Reference Design TIDA-03050 — Automotive, mA-to-kA Range, Current Shunt Sensor Reference Design TIDA-060025 — Reference design maximizing transimpedance bandwidth for LIDAR and time-of-flight (ToF) applications TIDM-02004 — Gesture-based capacitive touch speaker interface reference design TIDM-3DGRAPHICS-QVGA — QVGA 3-D Graphics on Ultra Low Power Microcontrollers TIPD188 — High-Resolution, Low-Drift, Precision Weigh-Scale Reference Design with AC Bridge Excitation
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

MSP-EXP430F5529LP — MSP430F5529 LaunchPad™ development kit for USB

close
Latest version
Version: null
Release date:
Hardware development
Reference design
CC2592EMK-RD — Standalone 2.4GHz Range Extender Reference Design TIDA-00794 — Thermal Protection Reference Design of IGBT Modules for HEV/EV Traction Inverters TIDA-01451 — Power Switching Reference Design for Set Top Box TIDA-01628 — Reference design for automotive cluster driver notification functions TIDA-020012 — Automotive pixelated dome light reference design for interior lighting TIDA-020026 — Stepper-motor driver reference design for adaptive front lights and dynamic headlight leveling TIDA-03029 — Optimizing Efficiency by Handshaking Adjustable Adapters and Battery Chargers Reference Design TIDA-03050 — Automotive, mA-to-kA Range, Current Shunt Sensor Reference Design TIDA-060025 — Reference design maximizing transimpedance bandwidth for LIDAR and time-of-flight (ToF) applications TIDM-02004 — Gesture-based capacitive touch speaker interface reference design TIDM-3DGRAPHICS-QVGA — QVGA 3-D Graphics on Ultra Low Power Microcontrollers TIPD188 — High-Resolution, Low-Drift, Precision Weigh-Scale Reference Design with AC Bridge Excitation

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive Pixelized Dome Light Reference Design for Interior Lighting Jun 5, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos