TIDA-01451

Power Switching Reference Design for Set Top Box

TIDA-01451

Design files

Overview

The TIDA-01451 reference design’s functionality emulates the power distribution of Set Top Boxes. By using integrated load switches to control power rails, each rail can be turned on or off depending on the needs and wants of the user. Turning off rails that are not being used reduces power loss and facilitates meeting energy compliance standards, such as Energy Star. An eFuse placed at the input can manage Hot Plug transients and protect downstream DC/DC converters from an input voltage that is too high or too low, reducing end equipment return rate.

Features
  • A fully featured power tree for common loads in STB allows for appropriate selection of load switches and DC/DCs in system design
  • Current limiting on the HDMI port provides necessary protection for the 5V rail
  • Switching unused loads off results in higher system efficiency and a lower standby current for meeting requirements such as EnergyStar
  • Load switches offer a smaller solution size and lower component count when compared to a discrete MOSFET solution
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD88.PDF (14772 KB)

Reference design overview and verified performance test data

TIDRSI0.PDF (79 KB)

Detailed overview of design layout for component placement

TIDRSH9.PDF (178 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSI2.ZIP (1993 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDS6.ZIP (618 KB)

Design file that contains information on physical board layer of design PCB

TIDRSI1.PDF (890 KB)

PCB layer plot file used for generating PCB design layout

TIDRSH8.PDF (395 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA21226V, bi-directional, high-precision current sense amplifier

Data sheet: PDF | HTML
Load switches

TPS229762-ch, 5.7-V, 6-A, 14-mΩ, load switch with adj. rise time and optional output discharge

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA21526V, bi-directional, high-precision current sense amplifier

Data sheet: PDF | HTML
Load switches

TPS2065D1A loading, 4.5-5.5V, 96mΩ USB power switch, active-high, output discharge, reverse blocking

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS25952.7-V to 18-V, 34mΩ, 0.5-4A eFuse with over voltage protection in small WSON package

Data sheet: PDF | HTML
DC/DC converters

TPS5642014.5 V to 17 V input, 4 A output, synchronous step-down converter in Eco-mode

Data sheet: PDF | HTML
Load switches

TPS229455.5-V, 0.1-A, 500-mΩ, load switch with current limit, active high enable, and blanking

Data sheet: PDF | HTML
DC/DC converters

TPS5622014.5 V to 17 V input, 2 A output, synchronous step-down converter in Eco-mode

Data sheet: PDF | HTML
Load switches

TPS229185.5-V, 2-A, 52-mΩ load switch with adj. rise time and adj. output discharge

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

MSP-EXP430F5529LP — MSP430F5529 LaunchPad™ development kit for USB

The TIDA-01451 reference design’s functionality emulates the power distribution of Set Top Boxes. By using integrated load switches to control power rails, each rail can be turned on or off depending on the needs and wants of the user. Turning off rails that are not being used reduces power (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
CC2592EMK-RD Standalone 2.4GHz Range Extender Reference Design TIDA-00794 Thermal Protection Reference Design of IGBT Modules for HEV/EV Traction Inverters TIDA-01451 Power Switching Reference Design for Set Top Box TIDA-01628 Reference design for automotive cluster driver notification functions TIDA-020012 Automotive pixelated dome light reference design for interior lighting TIDA-020026 Stepper-motor driver reference design for adaptive front lights and dynamic headlight leveling TIDA-03029 Optimizing Efficiency by Handshaking Adjustable Adapters and Battery Chargers Reference Design TIDA-03050 Automotive, mA-to-kA Range, Current Shunt Sensor Reference Design TIDA-060025 Reference design maximizing transimpedance bandwidth for LIDAR and time-of-flight (ToF) applications TIDM-02004 Gesture-based capacitive touch speaker interface reference design TIDM-3DGRAPHICS-QVGA QVGA 3-D Graphics on Ultra Low Power Microcontrollers TIPD188 High-Resolution, Low-Drift, Precision Weigh-Scale Reference Design with AC Bridge Excitation
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB

close
Latest version
Version: null
Release date:
Hardware development
Reference design
CC2592EMK-RD Standalone 2.4GHz Range Extender Reference Design TIDA-00794 Thermal Protection Reference Design of IGBT Modules for HEV/EV Traction Inverters TIDA-01451 Power Switching Reference Design for Set Top Box TIDA-01628 Reference design for automotive cluster driver notification functions TIDA-020012 Automotive pixelated dome light reference design for interior lighting TIDA-020026 Stepper-motor driver reference design for adaptive front lights and dynamic headlight leveling TIDA-03029 Optimizing Efficiency by Handshaking Adjustable Adapters and Battery Chargers Reference Design TIDA-03050 Automotive, mA-to-kA Range, Current Shunt Sensor Reference Design TIDA-060025 Reference design maximizing transimpedance bandwidth for LIDAR and time-of-flight (ToF) applications TIDM-02004 Gesture-based capacitive touch speaker interface reference design TIDM-3DGRAPHICS-QVGA QVGA 3-D Graphics on Ultra Low Power Microcontrollers TIPD188 High-Resolution, Low-Drift, Precision Weigh-Scale Reference Design with AC Bridge Excitation

Software development

Support software

TIDCDS7 — TIDA-01451_Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01451 Power Switching Reference Design for Set Top Box

TIDCDS7 TIDA-01451_Software

close
Latest version
Version: 01.00.00.00
Release date: Aug 29, 2017
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-01451 Power Switching Reference Design for Set Top Box

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcds7 or www.ti.com/lit/xx/tidcds7/tidcds7.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCDS7. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Power Switching Reference Design for Set-Top Box Aug 18, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos