TIDA-020106

TIDA-020106

Design files

Overview

Electro-mechanical brake (EMB) is a new type of braking technology aimed at electrification and intelligence of automobiles, provides overall cost saving, faster response and more precise operation for advanced autonomous driving. This reference design shows a whole functional EMB design. The hardware, Software and function safety design are all illustrated in this guide. This reference design can also be referred for a electro power steering (EPS) since EPS has very similar key components as EMB.

Features
  • 48V/12V compatible design
  • ASIL-D compatible design
  • Flexible discrete components design
  • <100uA standby power
  • Electronic parking braking (EPB) supported
  • Pedal and press sensors interface supported
  • Up to 500W BLDC motor supported
  • 158mm × 83mm x 20mm compact board size
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFI0.PDF (1182 KB)

Reference design overview and verified performance test data

SLVMF40A.PDF (661 KB)

Detailed overview of design layout for component placement

SLVMF39A.PDF (173 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMF41A.ZIP (5815 KB)

Files used for 3D models or 2D drawings of IC components

SLVC962A.ZIP (731 KB)

Design file that contains information on physical board layer of design PCB

SLVMF38A.PDF (5051 KB)

PCB layer plot file used for generating PCB design layout

SLVMF37A.PDF (2253 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

BLDC drivers

DRV3233-Q1Automotive 12V and 24V battery 3-phase gate driver unit with accurate current sensing

Data sheet: PDF | HTML
BLDC drivers

DRV3263-Q1Automotive, 48V battery three-phase gate driver unit with accurate current sensing

Data sheet: PDF | HTML
Brushed DC (BDC) motor drivers

DRV8243-Q1Automotive 40-V, 12-A H-bridge driver with integrated current sensing and feedback

Data sheet: PDF | HTML
Brushed DC (BDC) motor drivers

DRV8263-Q1Automotive 48V full-bridge motor driver with diagnostics and internal current sense

Data sheet: PDF | HTML
CAN transceivers

TCAN1043H-Q1Automotive 70-V bus fault protected CAN FD transceiver with wake input

Data sheet: PDF | HTML
DC/DC converters

LM68645-Q1Automotive, 65V, 70V transient, 4.5A synchronous functional safety buck converter

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74930-Q1Automotive 3-V to 65-V surge stopper with circuit breaker and overvoltage protection

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS653860-Q1Automotive 2.3-V to 36-V, 2.8-A power management IC (PMIC) for safety-relevant applications

Data sheet: PDF | HTML
Real-time digital power MCUs

F29H850TU64-bit C2000™ MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide TIDA-020106 Reference Design Guide PDF | HTML May 26, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos