Home Power management DC/DC switching regulators DC/DC converters
NEW

LM68645-Q1

ACTIVE

Product details

Rating Automotive Topology Buck Iout (max) (A) 4.5 Vin (max) (V) 65 Vin (min) (V) 3 Vout (max) (V) 40 Vout (min) (V) 0.8 Features ASIL C, Adjustable switching frequency, Auto Mode, Enable, Fixed Output, Forced PWM, Frequency synchronization, Overcurrent protection, Power good, Spread Spectrum, Thermal shutdown, UVLO adjustable EMI & noise features Fixed-frequency control, Low parasitic packaging, Mitigated interference & noise technology – architecture 1 (MINT 1), Pinout optimization, Spread Spectrum, Switch-node waveshaping Control mode current mode Operating temperature range (°C) -40 to 150 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Compliant
Rating Automotive Topology Buck Iout (max) (A) 4.5 Vin (max) (V) 65 Vin (min) (V) 3 Vout (max) (V) 40 Vout (min) (V) 0.8 Features ASIL C, Adjustable switching frequency, Auto Mode, Enable, Fixed Output, Forced PWM, Frequency synchronization, Overcurrent protection, Power good, Spread Spectrum, Thermal shutdown, UVLO adjustable EMI & noise features Fixed-frequency control, Low parasitic packaging, Mitigated interference & noise technology – architecture 1 (MINT 1), Pinout optimization, Spread Spectrum, Switch-node waveshaping Control mode current mode Operating temperature range (°C) -40 to 150 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Compliant
WQFN-FCRLF (RZT) 20 9.36 mm² (3.6 mm × 2.6 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
  • Functional Safety-Compliant
    • Documentation available to aid ISO 26262 system designs per IEC TR 62380
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL C
    • Analog built-in-self-test at start-up
    • Redundant and fast (0.35µs) VOUT monitor
    • Feedback path failure detection
    • Redundant temperature sensor
    • Excellent pin FMEA and pin spacing
  • Wide input voltage range: 3V to 65V (70V transient)
    • Meets LV148 / ISO 21780 requirements
  • Designed for low EMI
    • Facilitates CISPR 25 Class 5 compliance
    • ±5% dual-random spread spectrum
    • Enhanced HotRod™ QFN package
    • Switching frequency from 300kHz to 2.2MHz
    • Pin-configurable AUTO or FPWM operation
    • Internal compensation, current limit, and OTP
  • Low minimum on time: 40ns (maximum)
    • Enables 36VIN to 3.3VOUT at 2.2MHz
  • High-efficiency power conversion at all loads
    • > 94% peak efficiency at 24VIN, 5VOUT, 400kHz
    • 2.5µA switching input current at no load
  • High power density
    • Compact 3.6mm × 2.6mm, 20-pin eQFN package with wettable flanks
    • Pin compatible with 36V LM65440-Q1, LM65460-Q1, LM65480-Q1
    • θJA = 24°C/W (LM68645-Q1EVM)
  • Create a custom design using the LM686x5-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
  • Functional Safety-Compliant
    • Documentation available to aid ISO 26262 system designs per IEC TR 62380
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL C
    • Analog built-in-self-test at start-up
    • Redundant and fast (0.35µs) VOUT monitor
    • Feedback path failure detection
    • Redundant temperature sensor
    • Excellent pin FMEA and pin spacing
  • Wide input voltage range: 3V to 65V (70V transient)
    • Meets LV148 / ISO 21780 requirements
  • Designed for low EMI
    • Facilitates CISPR 25 Class 5 compliance
    • ±5% dual-random spread spectrum
    • Enhanced HotRod™ QFN package
    • Switching frequency from 300kHz to 2.2MHz
    • Pin-configurable AUTO or FPWM operation
    • Internal compensation, current limit, and OTP
  • Low minimum on time: 40ns (maximum)
    • Enables 36VIN to 3.3VOUT at 2.2MHz
  • High-efficiency power conversion at all loads
    • > 94% peak efficiency at 24VIN, 5VOUT, 400kHz
    • 2.5µA switching input current at no load
  • High power density
    • Compact 3.6mm × 2.6mm, 20-pin eQFN package with wettable flanks
    • Pin compatible with 36V LM65440-Q1, LM65460-Q1, LM65480-Q1
    • θJA = 24°C/W (LM68645-Q1EVM)
  • Create a custom design using the LM686x5-Q1 with the WEBENCH Power Designer

The LM686x5-Q1 are a family of automotive buck converters designed for high efficiency, high-power density, and ultra-low electromagnetic interference (EMI). The converters operate over a wide input voltage range of 3V to 65V (70V transient < 100ms), reducing the need for external input surge protection.

The LM686x5-Q1 comes with pin selectable fixed output voltages of 3.3V and 5V or in adjustable configuration. The low EMI operation is enabled with minimized loop inductance and optimized switch node slew rate. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation. Auto mode enables frequency foldback during light-load operation, allowing an unloaded current consumption as low as 2.5µA (typical) and high light-load efficiency, which extends operating run-time in battery-powered systems.

The LM686x5-Q1 buck converters are specifically intended for functional safety relevant applications. An array of safety features including ABIST at start-up, redundant and fast VOUT monitoring, feedback path failure detection, redundant temperature sensor, thermal shutdown, and current limiting significantly reduce the residual failure-in-time (FIT).

The LM686x5-Q1 includes several features to simplify compliance with CISPR 25 emissions requirements. First, a symmetrical pinout provides excellent input capacitor placement and enables an ultra-low effective value for the power-loop parasitic inductance, which reduces switching losses and improves EMI performance at high input voltage and high switching frequency. A pin-selectable switch-node slew-rate control feature further reduces emissions at high frequencies. Resistor-adjustable switching frequency as high as 2.2MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications.

Additional features of the LM686x5-Q1 include 150°C maximum junction temperature operation, open-drain power-good (PG) indicator for fault reporting and output voltage monitoring, precision enable input for input UVLO protection, monotonic start-up into prebiased loads, dual-input VCC bias subregulator powered from VIN or BIAS, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.

The LM686x5-Q1 comes in a 3.6mm × 2.6mm, thermally enhanced, 20-pin eQFN package with additional pin clearance for increased reliability. Also included are wettable-flank pins to facilitate optical inspection during manufacturing. Leveraging a flip-chip routable leadframe (FCRLF) packaging technique, the LM686x5-Q1 with useable current, lifetime reliability, and cost advantages targets applications requiring high power density. The wide input voltage range, low quiescent current consumption, high-temperature operation, cycle-by-cycle current limit, low EMI signature, and small design size provide an excellent point-of-load regulator design for applications requiring enhanced robustness and durability.

The LM686x5-Q1 are a family of automotive buck converters designed for high efficiency, high-power density, and ultra-low electromagnetic interference (EMI). The converters operate over a wide input voltage range of 3V to 65V (70V transient < 100ms), reducing the need for external input surge protection.

The LM686x5-Q1 comes with pin selectable fixed output voltages of 3.3V and 5V or in adjustable configuration. The low EMI operation is enabled with minimized loop inductance and optimized switch node slew rate. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation. Auto mode enables frequency foldback during light-load operation, allowing an unloaded current consumption as low as 2.5µA (typical) and high light-load efficiency, which extends operating run-time in battery-powered systems.

The LM686x5-Q1 buck converters are specifically intended for functional safety relevant applications. An array of safety features including ABIST at start-up, redundant and fast VOUT monitoring, feedback path failure detection, redundant temperature sensor, thermal shutdown, and current limiting significantly reduce the residual failure-in-time (FIT).

The LM686x5-Q1 includes several features to simplify compliance with CISPR 25 emissions requirements. First, a symmetrical pinout provides excellent input capacitor placement and enables an ultra-low effective value for the power-loop parasitic inductance, which reduces switching losses and improves EMI performance at high input voltage and high switching frequency. A pin-selectable switch-node slew-rate control feature further reduces emissions at high frequencies. Resistor-adjustable switching frequency as high as 2.2MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications.

Additional features of the LM686x5-Q1 include 150°C maximum junction temperature operation, open-drain power-good (PG) indicator for fault reporting and output voltage monitoring, precision enable input for input UVLO protection, monotonic start-up into prebiased loads, dual-input VCC bias subregulator powered from VIN or BIAS, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.

The LM686x5-Q1 comes in a 3.6mm × 2.6mm, thermally enhanced, 20-pin eQFN package with additional pin clearance for increased reliability. Also included are wettable-flank pins to facilitate optical inspection during manufacturing. Leveraging a flip-chip routable leadframe (FCRLF) packaging technique, the LM686x5-Q1 with useable current, lifetime reliability, and cost advantages targets applications requiring high power density. The wide input voltage range, low quiescent current consumption, high-temperature operation, cycle-by-cycle current limit, low EMI signature, and small design size provide an excellent point-of-load regulator design for applications requiring enhanced robustness and durability.

Download View video with transcript Video
Request more information

The full data sheet, functional safety documentation and other information are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LM686x5-Q1 65V, 2.5A/3.5A/4.5A, Automotive Synchronous Buck DC/DC Converters With Low-EMI Switcher Technology Optimized for Functional Safety Applications datasheet (Rev. B) PDF | HTML Feb 6, 2026
Application note Achieving Functional Safety Goals for DC/DC Converters Using F29x PDF | HTML May 22, 2026
Certificate LM68645EVM EU Declaration of Conformity (DoC) Oct 4, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM68645EVM — LM68645-Q1 evaluation module

The LM68645-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of the LM68645 family of wide input voltage buck converters. The LM68645EVM is configured to deliver a 5V output to a load requiring 4.5A or less. The LM68645EVM can be used in many different (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

PMP31365 — Industrial 24V to 5V safe power supply reference design

This reference design enables high-efficiency and low EMI. The design operates over a wide input voltage range reducing the need for external input surge protection. The design uses the LM686x5 buck converter which is intended for functional safety relevant applications. The design includes safety (...)

Supported products & hardware
Reference design

TIDA-020094 — 48V zone reference design

This reference design demonstrates trends in advanced automotive 48V low voltage rail architectures. The design includes the 48V backbone architecture and 48V to 12V power conversion. The reference design highlights 48V load drivers across key products. These products include high side switches (...)

Supported products & hardware
Reference design

TIDA-020106 — Electro-mechanical brake (EMB) reference design

Electro-mechanical brake (EMB) is a new type of braking technology aimed at electrification and intelligence of automobiles, provides overall cost saving, faster response and more precise operation for advanced autonomous driving. This reference design shows a whole functional EMB design. The (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RZT) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos