Home Power management Power protection switches & controllers Ideal diode & ORing controllers

LM74930-Q1

ACTIVE

Product details

Vin (max) (V) 65 Vin (min) (V) 4 FET External back-to-back FET Device type Ideal diode controller Number of channels 1 Rating Automotive Features Adjustable current limit, Analog current monitor, Overvoltage protection, Reverse current blocking, Reverse polarity protection, Short circuit protection, Surge protection Iq (typ) (mA) 0.65 TI functional safety category Functional Safety-Capable IGate source (typ) (µA) 18500 IGate sink (typ) (mA) 2670 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (mA) (A) 0.003 Product type Ideal diode controller
Vin (max) (V) 65 Vin (min) (V) 4 FET External back-to-back FET Device type Ideal diode controller Number of channels 1 Rating Automotive Features Adjustable current limit, Analog current monitor, Overvoltage protection, Reverse current blocking, Reverse polarity protection, Short circuit protection, Surge protection Iq (typ) (mA) 0.65 TI functional safety category Functional Safety-Capable IGate source (typ) (µA) 18500 IGate sink (typ) (mA) 2670 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (mA) (A) 0.003 Product type Ideal diode controller
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • 4-V to 65-V input range
  • Reverse input protection down to –65 V
  • Drives external back-to-back N-Channel MOSFETs in common source configuration
  • Ideal diode operation with 10.5-mV A to C forward voltage drop regulation
  • Low reverse detection threshold (–10.5 mV) with fast DGATE turn-off response (0.5 µs)
  • 18-mA peak gate (DGATE) turn on current
  • 2.6-A peak DGATE turn-off current
  • Adjustable overcurrent and short circuit protection
  • Analog current monitor output with 10% accuracy (IMON)
  • Adjustable overvoltage and undervoltage protection
  • Low 2.5-µA shutdown current (EN=Low)
  • MODE pin to allow bi-directional current flow (MODE=Low)
  • Meets automotive ISO7637 transient requirements with a suitable TVS diode
  • Available in space saving 24-pin VQFN package

  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • 4-V to 65-V input range
  • Reverse input protection down to –65 V
  • Drives external back-to-back N-Channel MOSFETs in common source configuration
  • Ideal diode operation with 10.5-mV A to C forward voltage drop regulation
  • Low reverse detection threshold (–10.5 mV) with fast DGATE turn-off response (0.5 µs)
  • 18-mA peak gate (DGATE) turn on current
  • 2.6-A peak DGATE turn-off current
  • Adjustable overcurrent and short circuit protection
  • Analog current monitor output with 10% accuracy (IMON)
  • Adjustable overvoltage and undervoltage protection
  • Low 2.5-µA shutdown current (EN=Low)
  • MODE pin to allow bi-directional current flow (MODE=Low)
  • Meets automotive ISO7637 transient requirements with a suitable TVS diode
  • Available in space saving 24-pin VQFN package

The LM74930-Q1 ideal diode controller drives and controls external back to back N-Channel MOSFETs to emulate an ideal diode rectifier and power path ON and OFF control with over current and overvoltage protection. The wide input supply of 4 V to 65 V allows protection and control of 12-V and 24-V automotive battery powered ECUs. The device can withstand and protect the loads from negative supply voltages down to –65 V. An integrated high side gate control (HGATE) drives the first MOSFET in the power path. The device allows load disconnect (ON and OFF control) in case of overcurrent, overvoltage and undervoltage event using HGATE control while ideal diode controller (DGATE) drives a second MOSFET to replace a Schottky diode for input reverse polarity protection and output voltage holdup by blocking the reverse current from output to input. The device has integrated current sense amplifier which provides with an adjustable overcurrent and short circuit protection with circuit breaker functionality. The device features an adjustable overvoltage and undervoltage protection feature to protect against supply transients. LM74930-Q1 features MODE pin which can be used to selectively enable or disable reverse current blocking functionality.

The LM74930-Q1 ideal diode controller drives and controls external back to back N-Channel MOSFETs to emulate an ideal diode rectifier and power path ON and OFF control with over current and overvoltage protection. The wide input supply of 4 V to 65 V allows protection and control of 12-V and 24-V automotive battery powered ECUs. The device can withstand and protect the loads from negative supply voltages down to –65 V. An integrated high side gate control (HGATE) drives the first MOSFET in the power path. The device allows load disconnect (ON and OFF control) in case of overcurrent, overvoltage and undervoltage event using HGATE control while ideal diode controller (DGATE) drives a second MOSFET to replace a Schottky diode for input reverse polarity protection and output voltage holdup by blocking the reverse current from output to input. The device has integrated current sense amplifier which provides with an adjustable overcurrent and short circuit protection with circuit breaker functionality. The device features an adjustable overvoltage and undervoltage protection feature to protect against supply transients. LM74930-Q1 features MODE pin which can be used to selectively enable or disable reverse current blocking functionality.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet LM74930-Q1 Automotive Ideal Diode Surge Stopper With Circuit Breaker, Overvoltage Protection, and Fault Output datasheet PDF | HTML Oct 31, 2023
Application note Achieving Functional Safety Goals for DC/DC Converters Using F29x PDF | HTML May 22, 2026
Functional safety information LM74930-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Oct 16, 2024
Application brief Protection against Unsuppressed Load Dump in Automotive Systems using LM74930-Q1 PDF | HTML Nov 14, 2023
Certificate LM74930Q1EVM EU Declaration of Conformity (DoC) PDF | HTML Oct 5, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM74930Q1EVM — LM74930-Q1 evaluation module for 3-V to 65-V surge stopper with circuit breaker

The LM74930-Q1 evaluation module (EVM) is a platform for evaluating the operation and performance of the LM74930-Q1 ideal diode controller in reverse battery-protection applications. LM74930Q1EVM demonstrates how LM74930-Q1 controls two back-to-back N-channel power MOSFETs to emulate an ideal diode (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM74930-Q1 PSpice Transient Model

SNOM787.ZIP (73 KB) - PSpice model
Supported products & hardware
Calculation tool

LM74930-CALC — Design calculator for LM74930-Q1 ideal diode controller

The design calculator allows user to size the external peripheral components while designing with LM74930-Q1 ideal diode controller
Supported products & hardware
Reference design

PMP23468 — 48V input, 875W peak power, multiphase buck converter reference design for audio systems

This reference design provides protection and power for automotive audio systems. Operation with a 48VDC input was tested across the full output voltage range: 6VDC to 35VDC. The design exhibits a peak efficiency of 97% at nominal load, and no significant output voltage undershoot and overshoot for (...)

Supported products & hardware
Reference design

TIDA-020106 — Electro-mechanical brake (EMB) reference design

Electro-mechanical brake (EMB) is a new type of braking technology aimed at electrification and intelligence of automobiles, provides overall cost saving, faster response and more precise operation for advanced autonomous driving. This reference design shows a whole functional EMB design. The (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos