TIDA-050001

TIDA-050001

Design files

Overview

This reference design is to show two distinct ways to protect the TMDS lines of a HDMI 2.0 drivers and retimers from electrostatic discharge (ESD). The HDMI standard is used in many applications from set-topboxes to notebooks to TV's. Since these ports are almost always external they are susceptible to an ESD event. The high speed HDMI 2.0 signals mean that the drivers cannot integrate good ESD protection in the IC so a discrete ESD protection device is needed. The HDMI drivers are also generally extremely sensitive meaning the ESD protection has to be ultra-low clamping. This design will go through the initial HDMI 2.0 compliance data for two setups, the ESD testing done on each board and the final HDMI 2.0 compliance data after testing. For more information about protecting the other 5 pins on the HDMI connector please see the ESD Protection for HDMI Applications technote.

Features
  • Assists in HDMI 2.0 Compliance
  • Higher than IEC 61000-4-2 Level 4 (±8kV) Protection
  • Provides Ultra-Low Clamping Voltage Necessary to Protect Sensitive HDMI Drivers
  • Compatibility with both DP159 and TMDS181
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE62.PDF (1822 KB)

Reference design overview and verified performance test data

TIDRWI6.PDF (59 KB)

Detailed overview of design layout for component placement

TIDRWI5.PDF (202 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWI8.ZIP (861 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEQ4.ZIP (1970 KB)

Design file that contains information on physical board layer of design PCB

TIDRWI7.PDF (1476 KB)

PCB layer plot file used for generating PCB design layout

TIDRWI4.PDF (137 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS62150A — 3-17V 1A 3MHz Step-Down Converter with DCS-Control in 3x3 QFN Package

Data sheet: PDF | HTML
ESD protection diodes

ESD224 — Quad 0.5-pF, ±3.6-V, ±12-kV ESD protection diode for USB & HDMI

Data sheet: PDF | HTML
HDMI, DisplayPort & MIPI ICs

SN65DP159 — 6-Gbps DP++ 1.1 to HDMI 2.0 retimer -40 to 85C operating temperature

Data sheet: PDF | HTML
HDMI, DisplayPort & MIPI ICs

TMDS181 — 6-Gbps HDMI 2.0 TMDS retimer

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74AUP1G04 — Single 0.8-V to 3.6-V low power inverter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS74201 — 1.5-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3808 — Low-quiescent current supervisor with programmable delay & manual reset

Data sheet: PDF | HTML
USB PHYs & bridges

TUSB3410 — UART, I2C and IrDA serial port to USB bridge

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMDS181RGZEVM — TMDS181 6-Gbps TMDS retimer in the RGZ package evaluation module

This reference design is to show two distinct ways to protect the TMDS lines of a HDMI 2.0 drivers and retimers from electrostatic discharge (ESD). The HDMI standard is used in many applications from set-topboxes to notebooks to TV's. Since these ports are almost always external they are (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-050001 — HDMI 2.0 ESD Protection Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDS181RGZEVM — TMDS181 6-Gbps TMDS retimer in the RGZ package evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-050001 — HDMI 2.0 ESD Protection Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide HDMI 2.0 ESD Protection Reference Design Apr 6, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos