TIDA-050023

TIDA-050023

Design files

Overview

This design showcases a low cost, Type-3, Class 6, 51W flyback converter for powered devices through Power over Ethernet. The TPS2373-3 PD controller provides detection and classification while also powering up the LM51551-Q1 PWM controller through its advanced startup feature. This design takes in a 42V-57V PoE input and outputs a 12V rail for applications such as IP network cameras and wireless access points.

In need of an IEEE802.3bt-ready PSE controller? Check out the TPS23881.

Features
  • Supports power levels for IEEE802.3bt Type 3
  • Isolated diode rectified flyback design
  • Built in hiccup mode protection for superior thermal performance during faults
  • PD Advanced Startup for PWM controller
  • Automatic Maintain Power Signature (MPS)
  • Oring circuit for auxiliary power through AC/DC
Output voltage options TIDA-050023.1
Vin (Min) (V) 42
Vin (Max) (V) 57
Vout (Nom) (V) 12
Iout (Max) (A) 4.25
Output Power (W) 51
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEL2.PDF (15667 KB)

Reference design overview and verified performance test data

TIDRXW9.PDF (286 KB)

Detailed overview of design layout for component placement

TIDRXW7.PDF (38 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXW8.ZIP (2328 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF24.ZIP (713 KB)

Design file that contains information on physical board layer of design PCB

TIDRXX0.PDF (1559 KB)

PCB layer plot file used for generating PCB design layout

TIDRXX2.PDF (362 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5155 — 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller

Data sheet: PDF | HTML
Powered devices

TPS2373 — IEEE 802.3bt PoE high-power PD interface with advanced startup

Data sheet: PDF | HTML
Shunt voltage references

TL431LI — Adjustable precision shunt regulator with optimized reference current (pin layout: KRA)

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TPS2373-4EVM-758 — TPS2373-4 evaluation module for IEEE802.3bt PoE PD applications

This design showcases a low cost, Type-3, Class 6, 51W flyback converter for powered devices through Power over Ethernet. The TPS2373-3 PD controller provides detection and classification while also powering up the LM51551-Q1 PWM controller through its advanced startup feature. This design takes in (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP20878 — Class 8 high power PoE isolated active clamp forward converter (24V/3A) reference design TIDA-050023 — Type-3 IEEE802.3bt-ready flyback converter PoE powered device reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS2373-4EVM-758 — TPS2373-4 evaluation module for IEEE802.3bt PoE PD applications

close
Latest version
Version: null
Release date:
Hardware development
Reference design
PMP20878 — Class 8 high power PoE isolated active clamp forward converter (24V/3A) reference design TIDA-050023 — Type-3 IEEE802.3bt-ready flyback converter PoE powered device reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Type 3 IEEE802.3bt-ready Flyback Converter PoE PD Reference Design Oct 18, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00741 — Non-Standard PoE, UPOE High-Efficiency Flyback Converter Reference Design for PoE PD Applications

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos