PMP20878

PMP20878

Design files

Overview

This reference design is a high power PoE Powered Device (PD) plus active clamp forward converter.  The TPS2373 high power PD controller EVM (TPS2373-4EVM-758) provides all functions necessary to implement an IEEE802.3bt-ready PD.  This is paired up with an active clamp forward converter utilizing the UCC2897A controller.  The high efficiency 24V/3A output using synchronous rectifiers is ideally suited for high power PoE applications such as  IP security cameras and LED lighting applications.

In need of an IEEE802.3bt-ready PSE controller? Check out the TPS23881.

Features
  • Class 8 IEEE802.3bt-ready PoE PD
  • Automatic MPS
  • Advanced start-up
  • Synchronous rectifiers for high efficiency (92% at 3A)
  • 1500VRMS isolation
Output voltage options PMP20878.1
Vin (Min) (V) 40
Vin (Max) (V) 57
Vout (Nom) (V) 24
Iout (Max) (A) 3
Output Power (W) 72
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp^POE
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDB0.PDF (1115 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRRG4A.PDF (40 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRRG3B.PDF (410 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC2897A110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Data sheet: PDF | HTML
MOSFETs

CSD19534Q5A100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 15.1 mOhm

Data sheet: PDF | HTML
Powered devices

TPS2373IEEE 802.3bt PoE high-power PD interface with advanced startup

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TPS2373-4EVM-758 — TPS2373-4 evaluation module for IEEE802.3bt PoE PD applications

This reference design is a high power PoE Powered Device (PD) plus active clamp forward converter.  The TPS2373 high power PD controller EVM (TPS2373-4EVM-758) provides all functions necessary to implement an IEEE802.3bt-ready PD.  This is paired up with an active clamp forward converter (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP20878 Class 8 high power PoE isolated active clamp forward converter (24V/3A) reference design TIDA-050023 Type-3 IEEE802.3bt-ready flyback converter PoE powered device reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS2373-4EVM-758 TPS2373-4 evaluation module for IEEE802.3bt PoE PD applications

close
Latest version
Version: null
Release date:
Hardware development
Reference design
PMP20878 Class 8 high power PoE isolated active clamp forward converter (24V/3A) reference design TIDA-050023 Type-3 IEEE802.3bt-ready flyback converter PoE powered device reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20878 Test Results Jun 19, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos