TIDA-050029

TIDA-050029

Design files

Overview

This reference design showcases the TPS92682-Q1 dual-channel LED controller used in an automotive front lighting application with high beam (HB) and low beam (LB), daytime running light (DRL), and position (POS) light functionality. The design uses one TPS92682-Q1 device to implement a single-stage power solution to drive both the HB and LB channel, as well as the DRL and POS functionality with a controller area network (CAN) interface.  This simple design reduces component count and solution size as traditional implementation uses two separate controllers. The TPS92682-Q1 device includes internal and external PWM dimming support for additional flexibility as well as built-in monitoring for fault detection and protection of the continuous LED current. Electromagnetic interference (EMI) filtering is included and designed to meet CISPR-25, Class 5 conduction requirements.

Features
  • Dual output controller
  • Coupled SEPIC design for DRL and POS
  • Uncoupled SEPIC design for HB and LB
  • CISPR-25 class 5 EMI solution
  • Switching frequency outside of AM band
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEV3.PDF (3762 KB)

Reference design overview and verified performance test data

TIDM231.PDF (418 KB)

Detailed overview of design layout for component placement

TIDM230.PDF (305 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM233.ZIP (1759 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFN2.ZIP (701 KB)

Design file that contains information on physical board layer of design PCB

TIDM232.PDF (1724 KB)

PCB layer plot file used for generating PCB design layout

TIDM229.PDF (318 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TPS92682-Q1Dual channel constant-Voltage and constant current controller with SPI

Data sheet: PDF | HTML
CAN transceivers

TCAN1042HV-Q1Automotive 70-V bus-fault-protected CAN transceiver with I/O level shifting and flexible data-rate

Data sheet: PDF | HTML
DC/DC converters

LM53601-Q1Automotive 3.5-V to 36-V, 1-A synchronous 2.1-MHz step-down converter

Data sheet: PDF | HTML
DC/DC converters

TPS61240-Q12.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter, AEC-Q100 qualified

Data sheet: PDF | HTML
ESD protection diodes

TPD2E007Dual 10-pF, ±13-V, ±8-kV ESD protection diode for AC Signal Data Interfaces

Data sheet: PDF | HTML
General-purpose MCUs

MSP432E401YSimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74700-Q13.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TPS92682EVM-069 — TPS92682-Q1 Constant voltage 2-phase boost evaluation module

This reference design showcases the TPS92682-Q1 dual-channel LED controller used in an automotive front lighting application with high beam (HB) and low beam (LB), daytime running light (DRL), and position (POS) light functionality. The design uses one TPS92682-Q1 device to implement a single-stage (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-050029 45-W, 15-W dual SEPIC LED driver reference design for automotive lighting TIDA-050030 120W dual-stage matrix compatible automotive headlight ECU reference design TIDA-050040 Automotive LED headlight driver module for halogen replacement reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS92682EVM-069 TPS92682-Q1 Constant voltage 2-phase boost evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-050029 45-W, 15-W dual SEPIC LED driver reference design for automotive lighting TIDA-050030 120W dual-stage matrix compatible automotive headlight ECU reference design TIDA-050040 Automotive LED headlight driver module for halogen replacement reference design
Evaluation board

TPS92682EVM-070 — TPS92682-Q1 constant current 2-channel boost and boost-to-battery evaluation module

This reference design showcases the TPS92682-Q1 dual-channel LED controller used in an automotive front lighting application with high beam (HB) and low beam (LB), daytime running light (DRL), and position (POS) light functionality. The design uses one TPS92682-Q1 device to implement a single-stage (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-050029 45-W, 15-W dual SEPIC LED driver reference design for automotive lighting TIDA-050040 Automotive LED headlight driver module for halogen replacement reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS92682EVM-070 TPS92682-Q1 constant current 2-channel boost and boost-to-battery evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-050029 45-W, 15-W dual SEPIC LED driver reference design for automotive lighting TIDA-050040 Automotive LED headlight driver module for halogen replacement reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 45-W,15-W Dual SEPIC LED Driver Reference Design for Automotive Lighting Oct 4, 2019

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-050002 55-W Dual Buck-Boost LED Driver Reference Design for Automotive High and Low Beam Headlight

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos