TIDA-050033

Smart meter PLC module backup power supply reference design

TIDA-050033

Design files

Overview

The TIDA-050033 reference design demonstrates the backup power supply solution for smart meter PLC module. By using a cost-effective boost converter TLV61048, minimum operating voltage is extended to maximize super capacitor usage rate. Smaller size (lower capacitance) super capacitor could be selected hence the total bill of material (BOM) is reduced.

Features
  • Smaller sized super capacitor can be used to achieve same load delivery
  • High efficiency
  • Super capacitor minimum operating voltage: 1.3V
  • Approximately 60mA linear charger
Output voltage options TIDA-050033.1
Vin (Min) (V) 1.3
Vin (Max) (V) 2.5
Vout (Nom) (V) 12
Iout (Max) (A) .2
Output Power (W) 2.4
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- CCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEU8.PDF (458 KB)

Reference design overview and verified performance test data

TIDM317.PDF (83 KB)

Detailed overview of design layout for component placement

TIDM316.PDF (56 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM319.ZIP (1425 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFO9.ZIP (909 KB)

Design file that contains information on physical board layer of design PCB

TIDM318.PDF (335 KB)

PCB layer plot file used for generating PCB design layout

TIDM315.PDF (108 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TLV6104814-V output voltage non-synchronous boost converter in SOT-23 package

Data sheet: PDF | HTML
DC/DC converters

TPS5604304V to 36V, 0.6A synchronous step-down SIMPLE SWITCHER® power converter

Data sheet: PDF | HTML
MOSFETs

CSD25310Q2-20-V, P channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 23.9 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Smart Meter PLC Module Backup Power Supply Reference Design Oct 29, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos