TIDA-050034

TIDA-050034

Design files

Overview

TIDA-050034 is a fully functional development board combining a TI PMIC, TPS65218DO, with NXP i.MX 7Dual Application Processor.

The hardware design consists of DDR3L SDRAM (2x512MB), 64MB Serial NOR Flash, 8GB eMMC 5.0 iNAND, SD Card interface v3.0, 50 pin LCD Connector for external TFT display interface, 1000Base-T Ethernet, USB2.0 Type A and micro-AB, MIPI CSI for external camera interface and mini-PCIe interface.

This design is intended for any project that is using the i.MX 7Solo or i.MX 7Dual processor and requires evaluation of alternate power solutions.

Features
  • Full system-on-board for rapid development of NXP i.MX 7D & i.MX 7S systems
  • Low-power modes & DVFS supported
  • Wifi + Bluetooth wireless connectivity
  • Ethernet, CAN, USB wired connectivity
  • LCD/HDMI/MIPI DSI display options
  • Selectable boot options (SD, eMMC, QSPI)
Output voltage options TIDA-050034.1 TIDA-050034.2 TIDA-050034.3 TIDA-050034.4 TIDA-050034.5 TIDA-050034.6 TIDA-050034.7 TIDA-050034.8 TIDA-050034.9
Vin (Min) (V) 2.7 2.7 2.7 2.7 2.7 1.1 2.9 1.45 1.45
Vin (Max) (V) 5.5 5.5 5.5 5.5 5.5 3.5 6 5.5 5.5
Vout (Nom) (V) 1 1.35 1.8 3.3 1.5 .675 3.3 2.5 2.8
Iout (Max) (A) 1.8 1.8 1.8 1.6 .4 3 2 .5 .5
Output Power (W) 1.8 2.43 3.24 5.28 .6 2.025 6.6 1.25 1.4
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC DC DC DC
Topology Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck Boost- Synchronous Linear Regulator Other Buck- Synchronous Linear Regulator Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEV4B.PDF (2450 KB)

Reference design overview and verified performance test data

TIDM367.ZIP (547 KB)

Detailed overview of design layout for component placement

TIDM366.PDF (516 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM369.ZIP (8958 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFQ0.ZIP (2331 KB)

Design file that contains information on physical board layer of design PCB

TIDM368.ZIP (541 KB)

PCB layer plot file used for generating PCB design layout

TIDM365A.PDF (5537 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS62067 — 3MHz, 2A Step-Down Converter in 2x2 SON Package

Data sheet: PDF | HTML
Digital power monitors

INA3221 — 26V, triple channel, 13-bit, i2c output current/voltage monitor w/alerts

Data sheet: PDF | HTML
Ethernet PHYs

DP83867CR — Low-power, robust gigabit Ethernet PHY transceiver in a small QFN package

Data sheet: PDF | HTML
Light sensors

OPT3001 — Digital ambient light sensor (ALS) with high-precision human-eye response

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV755P — 500mA high-PSRR low-IQ low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS51200 — 3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS6521815 — User-programmable Power Management IC (PMIC) with 6 DC/DC converters, 1 LDO, and 3 load switches

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3808 — Low-quiescent current supervisor with programmable delay & manual reset

Data sheet: PDF | HTML
Wi-Fi products

WL1831MOD — WiLink™ 8 industrial Wi-Fi, Bluetooth® Dual Mode module

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCFR0 — TIDA-050034 Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-050034 — Integrated power supply reference design for NXP i.MX 7D processor
Evaluation board
VVDN-3P-SOM — Fully functional SOM boards integrating TI PMIC, NXP application processors and different interfaces

TIDCFR0 — TIDA-050034 Software

close
Latest version
Version: 01.00.00.00
Release date: Jan 8, 2020
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-050034 — Integrated power supply reference design for NXP i.MX 7D processor
Evaluation board
VVDN-3P-SOM — Fully functional SOM boards integrating TI PMIC, NXP application processors and different interfaces

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcfr0 or www.ti.com/lit/xx/tidcfr0/tidcfr0.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCFR0. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Integrated Power Supply Reference Design for NXP i.MX 7D Processor (Rev. B) PDF | HTML Nov 18, 2025
Application brief Powering the NXP i.MX 7 Processor with the TPS6521815 PMIC (Rev. A) PDF | HTML Dec 9, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos