TIDA-060034

TIDA-060034

Design files

Overview

This reference design demonstrates how to use the TMP117 to measure accurate body temperature through the ear from a hearable design. This design implements two TMP117 parts on a small flexible that is suitable for hearable devices. Two temperature sensors are integrated onto the design to compensate for system or ambient temperature changes that can affect the accuracy of body temperature measurements.

Features
  • TMP117: ±0.1°C max, 3.5 μA ultra-low power temperature sensor
  • Integrated speaker soldering pads & audio input connection
  • Thin-Film flexible material
  • Breakout for connection to external microcontroller
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEX1A.PDF (3239 KB)

Reference design overview and verified performance test data

TIDM745.PDF (93 KB)

Detailed overview of design layout for component placement

TIDM744.PDF (89 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM747.ZIP (244 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFY3.ZIP (2418 KB)

Design file that contains information on physical board layer of design PCB

TIDM746.PDF (244 KB)

PCB layer plot file used for generating PCB design layout

TIDM743.PDF (109 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital temperature sensors

TMP1170.1°C digital temperature sensor, 48-bit EEPROM, PT100/PT1000 RTD replacement

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMP117EVM — TMP117 digital temperature sensor evaluation module

This reference design demonstrates how to use the TMP117 to measure accurate body temperature through the ear from a hearable design. This design implements two TMP117 parts on a small flexible that is suitable for hearable devices. Two temperature sensors are integrated onto the design to (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-060034 Hearables body temperature monitor flex PCB strip reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMP117EVM TMP117 digital temperature sensor evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-060034 Hearables body temperature monitor flex PCB strip reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Hearables Body Temperature Monitor Flex PCB Strip Reference Design (Rev. A) PDF | HTML Mar 8, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos