TIDA-080005

TIDA-080005

Design files

Overview

This high resolution, high speed 3D printing Reference Design enables faster development of professional 3D printing applications using DLP ®Pico™ technology. This design uses a stereolithography (SLA) technique, where a photo-resin is exposed to successive 2- dimensional patterns to create a 3-dimensional object one layer at a time. This design uses the DLP Pico 0.47 1080p DMD (DLP4710) with the new display and light controller DLPC3479. The DLP4710 DMD offers an excellent balance between resolution, size, and cost, targeting small form-factor desktop 3D printers and enabling a wide variety of 3D printing use cases across consumer, professional, and industrial applications. It includes electronics and optics along with software to generate pattern sets for the 3D printing process. The design also includes the DLPA3005 PMIC and LED driver.

Features
  • DLP4710, DLP .47 1080p DMD 
  • DLPC3479, Digital Controller for the DLP4710 DMD 
  • DLPA3005, PMIC/LED Driver for the DLP4710 DMD and DLPC3479 controller
  • Production ready RGB LED optical engine from Young Optics
  • DLP4710, DLPC3479 Configuration and Support Firmware
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEP4.PDF (1886 KB)

Reference design overview and verified performance test data

TIDRZ77.PDF (1601 KB)

Detailed overview of design layout for component placement

TIDRZ76.PDF (188 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZ78.ZIP (42818 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFC3.ZIP (3116 KB)

Design file that contains information on physical board layer of design PCB

TIDRZ75A.ZIP (1079 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DLP controllers & drivers

DLPA3005DLP® PMIC/LED driver  for DLP4710 (0.47 1080p) DMD

Data sheet: PDF | HTML
DLP controllers & drivers

DLPC3479DLP® controller for DLP4710LC digital micromirror device (DMD)

Data sheet: PDF | HTML
Portable & consumer DMDs

DLP47100.47-inch 1080p DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

DLP4710EVM-LC — DLP® 4710 Light Control evaluation module

This high resolution, high speed 3D printing Reference Design enables faster development of professional 3D printing applications using DLP ®Pico™ technology. This design uses a stereolithography (SLA) technique, where a photo-resin is exposed to successive 2- dimensional patterns to (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-080005 Full high-resolution DLP® sub-system reference design for high-speed desktop 3D printing
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DLP4710EVM-LC DLP® 4710 Light Control evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-080005 Full high-resolution DLP® sub-system reference design for high-speed desktop 3D printing

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Full high-resolution DLP® sub-system reference design for high-speed desktop 3D Mar 7, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos