TIDC-CC3ANTENNA-SELECTION

TIDC-CC3ANTENNA-SELECTION

Design files

Overview

The SimpleLink™ Wi-Fi® Antenna BoosterPack (CC3ANTENNABOOST) enables evaluation and development of end applications requiring antenna diversity. When used with the SimpleLink Wi-Fi CC3200 Launchpad (CC3200-LAUNCHXL) or the CC3100 Boosterpack (CC3100BOOST) rev 3.1 or higher, the user can select the best antenna to use, based on the signal strength of the connection with a specific access point. There are two sets of orthogonal antennas on the board. The board supports the selection of on-board chip antenna, or external antenna via u.Fl connector. This board is useful for Wi-Fi antenna evaluation for applications requiring an extended Wi-Fi range.

Features
  • Extends Wi-Fi range of the CC3200 Launchpad or CC3100 Booster Pack. Useful for applications, such as streaming audio or images, that require a higher throughput over an extended range
  • No on-board LDO. Once the CC3ANTENNABOOST and the CC3200-LAUNCHXL are connected, the CC3200-LAUNCHXL sources power to the CC3ANTENNABOOST. Specifically, the CC3200-LAUNCHXL provides power to the inverter and transceiver on the CC3ANTENNABOOST
  • Provision to select horizontal antenna and vertical antenna. On-board U.Fl connector for conducted testing
  • Contains: SKY13351-378LF, Skywork’s 2.0-6.0 GHz GaAs SPDT Switch; SN74AVCH2T45, Dual Bit Dual Supply Bus Transceiver with Bus Hold Feature; 74AHC1GU04, Unbuffered Single Inverter Gate
  • Design includes hardware add-on to the CC3200-LAUNCHXL or CC3100BOOST with an MCU (such as CC31XXEMUBOOST or MSP-EXP430F5529LP), getting started guide and software examples (included in SDK for the CC3100 / CC3200)
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRB10.PDF (54 KB)

Detailed overview of design layout for component placement

TIDRAD2.PDF (389 KB)

Detailed overview of design layout for component placement

TIDRB08.PDF (60 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAD0.PDF (99 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRB11.ZIP (631 KB)

Files used for 3D models or 2D drawings of IC components

TIDRAD3.ZIP (1793 KB)

Files used for 3D models or 2D drawings of IC components

TIDC681.ZIP (739 KB)

Design file that contains information on physical board layer of design PCB

TIDC598.ZIP (457 KB)

Design file that contains information on physical board layer of design PCB

TIDRB09.PDF (238 KB)

PCB layer plot file used for generating PCB design layout

TIDRAD1.ZIP (501 KB)

PCB layer plot file used for generating PCB design layout

TIDRB07.PDF (38 KB)

Detailed schematic diagram for design layout and components

TIDRAC9.PDF (135 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Wi-Fi products

CC3100SimpleLink™ 32-bit Arm Cortex-M3 Wi-Fi® wireless network processor

Data sheet: PDF | HTML
Wi-Fi products

CC3100MODSimpleLink™ Wi-Fi CERTIFIED™ network processor module for Internet-of-Things with 2 TLS/SSL

Data sheet: PDF | HTML
Wi-Fi products

CC3200SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM

Data sheet: PDF | HTML
Wi-Fi products

CC3200MODSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® and Internet-of-Things wireless module

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

CC3100BOOST — SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module

The SimpleLink™ Wi-Fi® Antenna BoosterPack (CC3ANTENNABOOST) enables evaluation and development of end applications requiring antenna diversity. When used with the SimpleLink Wi-Fi CC3200 Launchpad (CC3200-LAUNCHXL) or the CC3100 Boosterpack (CC3100BOOST) rev 3.1 or higher, the user can select the (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDC-CC3ANTENNA-SELECTION SimpleLink Wi-Fi Antenna Selection TIDM-TM4C123IOTSTEPPERMOTOR Microstepping Stepper Motor Control With MCU and Wi-Fi for IoT Reference Design TIDM-TM4C129XGATEWAY Secure IoT Gateway Reference Design for Bluetooth® Low Energy, Wi-Fi® and Sub-1 GHz Nodes
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CC3100BOOST SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDC-CC3ANTENNA-SELECTION SimpleLink Wi-Fi Antenna Selection TIDM-TM4C123IOTSTEPPERMOTOR Microstepping Stepper Motor Control With MCU and Wi-Fi for IoT Reference Design TIDM-TM4C129XGATEWAY Secure IoT Gateway Reference Design for Bluetooth® Low Energy, Wi-Fi® and Sub-1 GHz Nodes
Evaluation board

CC3200-LAUNCHXL — SimpleLink Wi-Fi CC3200 LaunchPad

The SimpleLink™ Wi-Fi® Antenna BoosterPack (CC3ANTENNABOOST) enables evaluation and development of end applications requiring antenna diversity. When used with the SimpleLink Wi-Fi CC3200 Launchpad (CC3200-LAUNCHXL) or the CC3100 Boosterpack (CC3100BOOST) rev 3.1 or higher, the user can select the (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
CC3200_NFC_CARD_READER SimpleLink™ Wi-Fi® Enabled NFC Card Reader TIDA-00994 RGB LED Signal Tower With Wi-Fi® Interface Reference Design TIDC-CC3200-VIDEO SimpleLink™ CC32xx-OV788 Video/Audio Streaming Over Wi-Fi Reference Design TIDC-CC3200AUDBOOST Wi-Fi Audio Streaming Application for SimpleLink Wi-Fi CC3200 Launchpad TIDC-CC3ANTENNA-SELECTION SimpleLink Wi-Fi Antenna Selection
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CC3200-LAUNCHXL SimpleLink Wi-Fi CC3200 LaunchPad

close
Latest version
Version: null
Release date:
Hardware development
Reference design
CC3200_NFC_CARD_READER SimpleLink™ Wi-Fi® Enabled NFC Card Reader TIDA-00994 RGB LED Signal Tower With Wi-Fi® Interface Reference Design TIDC-CC3200-VIDEO SimpleLink™ CC32xx-OV788 Video/Audio Streaming Over Wi-Fi Reference Design TIDC-CC3200AUDBOOST Wi-Fi Audio Streaming Application for SimpleLink Wi-Fi CC3200 Launchpad TIDC-CC3ANTENNA-SELECTION SimpleLink Wi-Fi Antenna Selection

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
CC3200SDK SimpleLink Wi-Fi CC3200 Software Development Kit (SDK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos