TIDEP-0105

TIDEP-0105

Design files

Overview

EtherCAT® (Ethernet for Control Automation Technology) continuously grows to establish itself as a dominant, industrial, Ethernet network. The DDR-less EtherCAT reference design serves as a reference design for a completely new and low-cost, DDR-less, EtherCAT slave implementation on the AMIC110, a multiprotocol industrial communications system on a chip (SoC). This reference design showcases the ability to run a full EtherCAT slave stack entirely on the internal memory of the SoC. Significant system bill of materials (BOM) and board savings are achieved with this reference design by eliminating an external ASIC and DDR.  Additionally, applications, such as connected industrial drives and communications modules, can significantly benefit from the faster speeds that are achieved by eliminating external memory transfers for EtherCAT.

Features
  • Entire EtherCAT slave stack is hosted on internal memory
  • Passes EtherCAT Slave Conformance Testing Tool (CTT) from EtherCAT Technology Group (ETG)
  • Eight Fieldbus Memory Management Units (FMMUs) and Sync Managers (SMs) supported by PRU-ICSS firmware
  • Enhanced link-loss detection for loop control
  • Helps improve system performance with removal of latencies associated with external memory accesses
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE46.PDF (519 KB)

Reference design overview and verified performance test data

SPRR280.ZIP (10806 KB)

Detailed overview of design layout for component placement

SPRR279.PDF (92 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SPRR276.PDF (636 KB)

PCB layer plot file used for generating PCB design layout

SPRR277.PDF (629 KB)

PCB layer plot file used for generating PCB design layout

SPRR278.ZIP (1897 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Ethernet PHYs

DP83822HExtended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650250Configurable integrated power management (PMIC) with 3 DC/DC converters and 3 LDOs

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AMIC110Sitara processor: Arm Cortex-A8, 10+ Ethernet protocols

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMDXICE110 — AMIC110 Industrial Communications Engine (ICE)

EtherCAT® (Ethernet for Control Automation Technology) continuously grows to establish itself as a dominant, industrial, Ethernet network. The DDR-less EtherCAT reference design serves as a reference design for a completely new and low-cost, DDR-less, EtherCAT slave implementation on the (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00299 EtherCAT Slave and Multi-Protocol Industrial Ethernet Reference Design TIDA-01461 EtherCAT P® One Cable for Power and EtherCAT® Reference Design TIDEP-0105 DDR-less EtherCAT® Slave on AMIC110 Reference Design TIDEP0010 Sercos 3 on AM335x TIDEP0028 Ethernet Powerlink Development Platform Reference Design TIDEP0029 Certified Profinet IRT V2.3 Device with 1 GHz ARM Application Processor TIDEP0032 Multi-Protocol Industrial Communications TIDEP0049 "Fast startup” feature of industrial Ethernet for AM335x
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDXICE110 AMIC110 Industrial Communications Engine (ICE)

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00299 EtherCAT Slave and Multi-Protocol Industrial Ethernet Reference Design TIDA-01461 EtherCAT P® One Cable for Power and EtherCAT® Reference Design TIDEP-0105 DDR-less EtherCAT® Slave on AMIC110 Reference Design TIDEP0010 Sercos 3 on AM335x TIDEP0028 Ethernet Powerlink Development Platform Reference Design TIDEP0029 Certified Profinet IRT V2.3 Device with 1 GHz ARM Application Processor TIDEP0032 Multi-Protocol Industrial Communications TIDEP0049 "Fast startup” feature of industrial Ethernet for AM335x

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide EtherCAT DDR-less Reference Design Feb 26, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00299 EtherCAT Slave and Multi-Protocol Industrial Ethernet Reference Design

Software development

DRIVER OR LIBRARY
PRU-ICSS-INDUSTRIAL-SW PRU-ICSS industrial software for Sitara™ processors

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos