TIDA-01461

TIDA-01461

Design files

Overview

This reference design shows a physical implementation of the power couple in circuitry of an EtherCAT P® power sourcing device. The reference design is designed to meet all requirements from the official EtherCAT P implementation guide. This includes features like reverse polarity protection, in-rush current limit, and continuous current limit, all based on semiconductors from Texas Instruments.

Features
  • EtherCAT® and power over one cable
  • Designed to meet EtherCAT P implementation guide
  • Input power protection against reverse polarity, overcurrent and more
  • Can be connected to any EtherCAT communication platform with an ethernet cable
  • Additional 5V/12V output for easy evaluation using AMIC110 ICE
Output voltage options TIDA-01461.1
Vin (Min) (V) 20.4
Vin (Max) (V) 28.8
Vout (Nom) (V) 24
Iout (Max) (A) 3
Output Power (W) 72
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Hot Swap
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDI7.PDF (1428 KB)

Reference design overview and verified performance test data

TIDRUN4.PDF (247 KB)

Detailed overview of design layout for component placement

TIDRUN3.PDF (67 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUN6.ZIP (1107 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE97.ZIP (475 KB)

Design file that contains information on physical board layer of design PCB

TIDRUN5.PDF (1444 KB)

PCB layer plot file used for generating PCB design layout

TIDRUN2.PDF (549 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

ESD protection diodes

TPD2E2U06 — Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode with 5.5-A 8/20-uS surge rating for USB 2.0

Data sheet: PDF | HTML
Hot-swap controllers

LM5069 — 9-V to 80-V hot swap controller with power limiting

Data sheet: PDF
Ideal diode & ORing controllers

LM5050-1 — 5-V to 75-V 400-uA IQ ORing FET controller

Data sheet: PDF | HTML
MOSFETs

CSD18540Q5B — 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.2 mOhm

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ35003 — 7V to 50V, 2.5A Step-Down Power Module in 9x11x2.8mm QFN Package

Data sheet: PDF
TVS diodes

TVS3300 — 33V flat-clamp surge protection device

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMDXICE110 — AMIC110 Industrial Communications Engine (ICE)

This reference design shows a physical implementation of the power couple in circuitry of an EtherCAT P® power sourcing device. The reference design is designed to meet all requirements from the official EtherCAT P implementation guide. This includes features like reverse polarity protection, (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00299 — EtherCAT Slave and Multi-Protocol Industrial Ethernet Reference Design TIDA-01461 — EtherCAT P® One Cable for Power and EtherCAT® Reference Design TIDEP-0105 — DDR-less EtherCAT® Slave on AMIC110 Reference Design TIDEP0010 — Sercos 3 on AM335x TIDEP0028 — Ethernet Powerlink Development Platform Reference Design TIDEP0029 — Certified Profinet IRT V2.3 Device with 1 GHz ARM Application Processor TIDEP0032 — Multi-Protocol Industrial Communications TIDEP0049 — "Fast startup” feature of industrial Ethernet for AM335x
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDXICE110 — AMIC110 Industrial Communications Engine (ICE)

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00299 — EtherCAT Slave and Multi-Protocol Industrial Ethernet Reference Design TIDA-01461 — EtherCAT P® One Cable for Power and EtherCAT® Reference Design TIDEP-0105 — DDR-less EtherCAT® Slave on AMIC110 Reference Design TIDEP0010 — Sercos 3 on AM335x TIDEP0028 — Ethernet Powerlink Development Platform Reference Design TIDEP0029 — Certified Profinet IRT V2.3 Device with 1 GHz ARM Application Processor TIDEP0032 — Multi-Protocol Industrial Communications TIDEP0049 — "Fast startup” feature of industrial Ethernet for AM335x

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide EtherCAT P®—One Cable for Power and EtherCAT® Reference Design Dec 13, 2017
E-book E-book: An engineer’s guide to industrial robot designs Feb 12, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos