TIDM-DELFINO-ETHERCAT

TIDM-DELFINO-ETHERCAT

Design files

Overview

This reference design demonstrates how to connect a C2000 Delfino MCU to an EtherCAT™ ET1100 slave controller. The interface supports both demultiplexed address/data busses for maximum bandwidth and minimum latency and a SPI mode for low pin-count EtherCAT communication.  The slave controller offloads the processing of 100Mbps Ethernet-based fieldbus communication, thereby eliminating CPU overhead for these tasks.

Features
  • High-Bandwidth, low-latency interface to Beckhoff ET1100 EtherCAT Slave Controller
  • Asynchronous 16-bit parallel interface with demultiplexed address/data bus
  • Eliminates CPU overhead for EtherCAT frame processing
  • Includes example code for direct memory R/W of ET1100 Dual-port RAM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBQ6A.PDF (9852 KB)

Reference design overview and verified performance test data

TIDRLF0.PDF (56 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLF1.ZIP (4883 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC34A.ZIP (164 KB)

Design file that contains information on physical board layer of design PCB

TIDRLE9A.PDF (114 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive body & lighting MCUs

TMS320F28075-Q1 — Automotive C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM

Data sheet: PDF | HTML
Automotive powertrain, zonal & chassis control MCUs

TMS320F28375S-Q1 — Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML
Automotive powertrain, zonal & chassis control MCUs

TMS320F28377D-Q1 — Automotive C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Automotive powertrain, zonal & chassis control MCUs

TMS320F28377S-Q1 — Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Automotive powertrain, zonal & chassis control MCUs

TMS320F28379D-Q1 — Automotive C2000™ 32-bit MCU w/ 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC

Data sheet: PDF | HTML
DC/DC converters

TPS62063 — 3MHz, 1.6A Step-Down Converter in 2x2mm SON Package, Vout=3.3V

Data sheet: PDF | HTML
Ethernet PHYs

DP83822HF — Extended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G07 — Single 1.65-V to 5.5-V buffer with open-drain outputs

Data sheet: PDF | HTML
Protocol & bus switches & muxes

SN74CBTLV3245A — 3.3-V, 1:1 (SPST), 8-channel general-purpose FET bus switch

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28075 — C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28076 — C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, CLB, SDFM

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28374D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28374S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28375D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28375S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28376D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28376S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28377D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28377D-EP — C2000™ Enhanced Product 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1 MB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28377S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28378D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28378S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28379D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28379S — C2000™ 32-bit MCU with 400-MIPS, 1x CPU, 1x CLA, FPU, TMU, 1024-KB flash, CLB, EMIF and 16-

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCC35 — TIDM-DELFINO-ETHERCAT Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-DELFINO-ETHERCAT — EtherCAT Interface for High Performance MCU Reference Design

TIDCC35 — TIDM-DELFINO-ETHERCAT Software

close
Latest version
Version: 01.00.00.0A
Release date: Jun 7, 2017
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDM-DELFINO-ETHERCAT — EtherCAT Interface for High Performance MCU Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcc35 or www.ti.com/lit/xx/tidcc35a/tidcc35a.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCC35. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Design guide EtherCAT Interface for High Performance C2000 MCU Design Guide (Rev. A) Nov 15, 2016
White paper Designing the Next Generation of Industrial Drive and Control Systems (Rev. A) Sep 12, 2016
Technical article EtherCAT and C2000™ MCUs - real-time communications meets real-time control PDF | HTML Sep 9, 2016
Application note The TMS320F2837xD Architecture: Achieving a New Level of High Performance Feb 11, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos