Home Power management DC/DC power modules Power modules (integrated inductor)

PTH08080W

ACTIVE

2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module

Product details

Rating Catalog Topology Buck Iout (max) (A) 2.25 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.9 Features Overcurrent protection Operating temperature range (°C) -40 to 85 Type Module Duty cycle (max) (%) 100 Control mode Voltage mode Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 300
Rating Catalog Topology Buck Iout (max) (A) 2.25 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.9 Features Overcurrent protection Operating temperature range (°C) -40 to 85 Type Module Duty cycle (max) (%) 100 Control mode Voltage mode Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 300
DIPMODULE (EUF) 5 222.95 mm² 16.25 x 13.72 DIPMODULE (EUG) 5 222.95 mm² 16.25 x 13.72
  • Up to 2.25-A Output Current at 85°C
  • 4.5-V to 18-V Input Voltage Range
  • Wide-Output Voltage Adjust (0.9 V to 5.5 V)
  • Efficiencies Up To 93%
  • On/Off Inhibit
  • Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Ambient Temperature Range: –40°C to 85°C
  • Surface-Mount Package
  • Safety Agency Approvals: UL/CUL 60950, EN60950
  • Up to 2.25-A Output Current at 85°C
  • 4.5-V to 18-V Input Voltage Range
  • Wide-Output Voltage Adjust (0.9 V to 5.5 V)
  • Efficiencies Up To 93%
  • On/Off Inhibit
  • Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Ambient Temperature Range: –40°C to 85°C
  • Surface-Mount Package
  • Safety Agency Approvals: UL/CUL 60950, EN60950

The PTH08080W is a highly integrated, low-cost switching regulator module that delivers up to 2.25 A of output current. The PTH08080W sources output current at a much higher efficiency than a TO-220 linear regulator IC, thereby eliminating the need for a heat sink. Its small size (0.5 × 0.6 in) and flexible operation creates value for a variety of applications.

The input voltage range of the PTH08080W is from 4.5 V to 18 V, allowing operation from either a 5-V or 12-V input bus. Using state-of-the-art switched-mode power-conversion technology, the PTH08080W can step down to voltages as low as 0.9 V from a 5-V input bus, with less than 1 W of power dissipation. The output voltage can be adjusted to any voltage over the range, 0.9 V to 5.5 V, using a single external resistor. Operating features include an undervoltage lockout (UVLO), on/off inhibit, overcurrent protection, and overtemperature protection. Target applications include telecommunications, test and measurement applications, and high-end consumer products. This product is available in both through-hole and surface-mount package options, including tape and reel.

The PTH08080W is a highly integrated, low-cost switching regulator module that delivers up to 2.25 A of output current. The PTH08080W sources output current at a much higher efficiency than a TO-220 linear regulator IC, thereby eliminating the need for a heat sink. Its small size (0.5 × 0.6 in) and flexible operation creates value for a variety of applications.

The input voltage range of the PTH08080W is from 4.5 V to 18 V, allowing operation from either a 5-V or 12-V input bus. Using state-of-the-art switched-mode power-conversion technology, the PTH08080W can step down to voltages as low as 0.9 V from a 5-V input bus, with less than 1 W of power dissipation. The output voltage can be adjusted to any voltage over the range, 0.9 V to 5.5 V, using a single external resistor. Operating features include an undervoltage lockout (UVLO), on/off inhibit, overcurrent protection, and overtemperature protection. Target applications include telecommunications, test and measurement applications, and high-end consumer products. This product is available in both through-hole and surface-mount package options, including tape and reel.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet 2.25-A Wide-Input Adjustable Switching Regulator datasheet (Rev. D) 23 Oct 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article Pile on to a charger – my EV needs power PDF | HTML 20 Dec 2016
Application note High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) 13 Aug 2009
Analog Design Journal New power modules improve surface-mount manufacturability 14 Jul 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Development kit

TIEVM-HV-1PH-DCAC — Single phase inverter development kit with voltage source and grid connected modes

This reference design implements single phase inverter (DC-AC) control using the C2000™ F2837xD and F28004x microcontrollers. Design supports two modes of operation for the inverter. First is voltage source mode using an output LC filter, this control mode is typically used in Uninterrupted (...)
Not available on TI.com
Reference designs

TIDM-1000 — Vienna Rectifier-Based Three Phase Power Factor Correction Reference Design Using C2000 MCU

Vienna rectifier power topology is used in high power three phase power factor (AC-DC) applications such as off board EV chargers and telecom rectifiers. Control design of the rectifier can be complex. This design illustrates a method to control the power stage using C2000™ microcontrollers (MCUs). (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-1001 — Two Phase Interleaved LLC Resonant Converter Reference Design Using C2000™ MCUs

Resonant converters are popular DC-DC converters frequently used in server, telecom, automotive, industrial and other power supply applications. Their high performance (efficiency, power density, etc.), improving requirements of the various industry standards, and the ever increasing power density (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-HV-1PH-DCAC — Single-phase inverter reference design with voltage source and grid connected modes

This reference design implements single-phase inverter (DC-AC) control using the C2000™ F2837xD and F28004x microcontrollers. Design supports two modes of operation for the inverter. First is the voltage source mode using an output LC filter. This control mode is typically used in uninterruptible (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-SOLAR-DCDC — C2000™ MCU solar DC/DC converter with Maximum Power Point Tracking (MPPT) reference design

This design is a digitally-controlled, solar DC/DC converter with maximum power point tracking (MPPT), for use in central or string solar inverters. The design acts as a front-end MPPT DC/DC converter for the TIDM-SOLAR-ONEPHINV, a grid-tied, single phase, DC/AC inverter. Together, they form a (...)
Schematic: PDF
Reference designs

TIDM-02000 — Peak current-mode controlled phase-shifted full-bridge reference design using C2000™ real-time MCU

This design implements a digitally peak current mode controlled (PCMC) phase shifted full bridge (PSFB) DC-DC converter which converts a 400-V DC input to a regulated 12-V DC output. Novel PCMC waveform generation based on type-4 PWM and internal slope compensation, and simple PCMC implementation (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-SOLARUINV — Grid-tied Solar Micro Inverter with MPPT

This design is a digitally-controlled, grid-tied, solar micro inverter with maximum power point tracking (MPPT). Solar micro inverters are an emerging segment of the solar power industry. Rather than linking every solar panel in an installation to a central inverter, solar micro inverter-based (...)
User guide: PDF
Schematic: PDF
Reference designs

TIDM-BIDIR-400-12 — Bidirectional 400-V/12-V DC/DC Converter Reference Design

The Bidirectional 400V-12V DC/DC Converter Reference Design is a microcontroller-based implementation of an isolated bi-directional DC-DC converter.  A phase shifted full-bridge (PSFB) with synchronous rectification controls power flow from a 400V bus/battery to the 12V battery in step-down (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-MINI-DC — Data Concentrator Reference Design for Smaller AMI Networks Reduces Infrastructure Cost

The TIDM-MINI-DC reference design implements a light-weight powerline communication (PLC) data concentrator (DC) solution integrated with an Ethernet repeater feature. A power grid network is static, which means that once end-nodes are installed the number of nodes to be supported by a DC is (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-RGB-LED — Multi-String RGB LED Lighting Driver based on C2000™ MCU

Ideal for automotive, entertainment, retail, and decorative lighting applications, the Multi-String RGB LED Lighting design implements independent multi-string LED control with dimming and color mixing. The LED driver consists of 8 independent and digitally controlled DC/DC power converters driving (...)
User guide: PDF
Schematic: PDF
Reference designs

TIDM-SMARTMETERBOARD3 — Smart Electrical Meter Development Platform (SMB)

The Smart Electrical Meter Development Platform or Smart Meter Board (SMB 3.0) is a modular development platform incorporating key TI Smart Grid technologies including energy measurement, Power Line Communications, wireless communications, power management, and embedded processing. It is an (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DIPMODULE (EUF) 5 Ultra Librarian
DIPMODULE (EUG) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos