TIDM-RF-SENSORNODE

TIDM-RF-SENSORNODE

Design files

Overview

The RF Sensor Node Platform is intended as a miniature development platform for 6LoWPAN and 2.4 GHz applications. The platform has three on-board sensors which includes a 3-axis accelerometer, a temperature sensor and two light sensors. The RF Sensor Node Platform can be a stand-alone sensor node or can be paired to either a PLC (Power-line communication) board or an RF interface board, making a hybrid node. The RF node supports 2.4GHz RF protocols which includes 6LoWPAN or ZigBee®. Since the links between the nodes can be wired and/or wireless, hybrid networks offer better reliability and noise resistance than traditional nodes.

Features
  • On-board 3-axis accelerometer, temperature, and light sensor allows for multiple parameter sensing
  • Low power MCU and RF Transceiver allows for longer battery life
  • High efficiency charge pump allows for low power (1.2V) operation
  • USB and JTAG interface for onboard programming and debugging
  • Small development platform for 2.4GHz/6LoWPAN RF solutions
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU240.PDF (970 KB)

Reference design overview and verified performance test data

TIDR431.ZIP (28 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC300.ZIP (35768 KB)

Detailed schematic diagram for design layout and components

TIDR432.PDF (141 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS60300Single cell to 3.3V, 20mA dual output, high efficiency charge pump with open-drain power-good output

Data sheet: PDF | HTML
Digital temperature sensors

TMP106±2°C, 2.7V to 5.5V digital temperature sensor with I2C/SMBus interface & alert in

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS727250-mA, ultra-low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Load switches

TPS229013.6-V, 0.5-A, 78-mΩ, 22-nA leakage load switch

Data sheet: PDF
Low-power 2.4-GHz products

CC2520Second generation 2.4 GHz ZigBee/IEEE 802.15.4 wireless transceiver

Data sheet: PDF
Low-power MCUs

MSP430F5438A25-MHz MCU with 256-KB flash, 16-KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer, HW multiplier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide RF Sensor Node Platform for 6LoWPAN and 2.4 GHz Applications Design Guide Feb 27, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos