Home Power management Load switches

TPS22901

ACTIVE

Product details

Product type Load switches Current limit type None Vin (max) (V) 3.6 Vin (min) (V) 1 Imax (A) 0.5 Rating Catalog Features Inrush current control, Quick output discharge Number of channels 1 Quiescent current (Iq) (typ) (µA) 0.07 Shutdown current (ISD) (typ) (µA) 0.044 Soft start Fixed Rise Time Ron (typ) (mΩ) 93 Operating temperature range (°C) -40 to 85
Product type Load switches Current limit type None Vin (max) (V) 3.6 Vin (min) (V) 1 Imax (A) 0.5 Rating Catalog Features Inrush current control, Quick output discharge Number of channels 1 Quiescent current (Iq) (typ) (µA) 0.07 Shutdown current (ISD) (typ) (µA) 0.044 Soft start Fixed Rise Time Ron (typ) (mΩ) 93 Operating temperature range (°C) -40 to 85
DSBGA (YFP) 4 1 mm² (— mm × — mm)
  • Integrated P-Channel Load Switch
  • Low Input Voltage: 1 V to 3.6 V
  • ON-Resistance (Typical Values)
    • rON = 78 mΩ at VIN = 3.6 V
    • rON = 93 mΩ at VIN = 2.5 V
    • rON = 109 mΩ at VIN = 1.8 V
    • rON = 146 mΩ at VIN = 1.2 V
  • 500 mA Maximum Continuous Switch Current
  • Quiescent Current: 82 nA at 1.8 V
  • Shutdown Current: 44 nA at 1.8 V
  • Low Control Input Thresholds Enable Use of 1.2-V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Controlled Slew Rate to Avoid Inrush Currents
    • tr = 40 µs at VIN = 1.8 V (TPS22901/2)
    • tr = 220 µs at VIN = 1.8 V (TPS22902B)
  • Quick Output Discharge (TPS22902/2B)
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Four-Pin Wafer-Chip-Scale DSBGA Package
    • 0.8-mm × 0.8-mm, 0.4-mm Pitch, 0.5-mm Height (YFP)
  • Integrated P-Channel Load Switch
  • Low Input Voltage: 1 V to 3.6 V
  • ON-Resistance (Typical Values)
    • rON = 78 mΩ at VIN = 3.6 V
    • rON = 93 mΩ at VIN = 2.5 V
    • rON = 109 mΩ at VIN = 1.8 V
    • rON = 146 mΩ at VIN = 1.2 V
  • 500 mA Maximum Continuous Switch Current
  • Quiescent Current: 82 nA at 1.8 V
  • Shutdown Current: 44 nA at 1.8 V
  • Low Control Input Thresholds Enable Use of 1.2-V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Controlled Slew Rate to Avoid Inrush Currents
    • tr = 40 µs at VIN = 1.8 V (TPS22901/2)
    • tr = 220 µs at VIN = 1.8 V (TPS22902B)
  • Quick Output Discharge (TPS22902/2B)
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Four-Pin Wafer-Chip-Scale DSBGA Package
    • 0.8-mm × 0.8-mm, 0.4-mm Pitch, 0.5-mm Height (YFP)

The TPS22901, TPS22902, and TPS22902B are small, low ON-resistance (rON) load switches with a controlled turnon. These devices contain a P-channel MOSFET that operates over an input voltage range of 1.0 V to 3.6 V. The switch is controlled by an on/off input (ON), which can interface directly with low-voltage control signals. In the TPS22902 and TPS22902B, an 88-Ω on-chip load resistor is added for output quick discharge when the switch is turned off.

The TPS22901, TPS22902, and TPS22902B are available in a space-saving 4-pin DSBGA (YFP) with 0.4-mm pitch. These devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22901, TPS22902, and TPS22902B are small, low ON-resistance (rON) load switches with a controlled turnon. These devices contain a P-channel MOSFET that operates over an input voltage range of 1.0 V to 3.6 V. The switch is controlled by an on/off input (ON), which can interface directly with low-voltage control signals. In the TPS22902 and TPS22902B, an 88-Ω on-chip load resistor is added for output quick discharge when the switch is turned off.

The TPS22901, TPS22902, and TPS22902B are available in a space-saving 4-pin DSBGA (YFP) with 0.4-mm pitch. These devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS22902 ACTIVE 3.6-V, 0.5-A, 78-mΩ, 22-nA leakage load switch with output discharge Pin-to-pin with added output discharge feature
Same functionality with different pin-out to the compared device.
TPS22991 ACTIVE 5V, 3A, 25mΩ load switch with optional output discharge Wide operating voltage

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS2290x Ultra-Small, Low Input Voltage, Low rON, Load Switch datasheet (Rev. E) Sep 24, 2020
Application note Load Switch Thermal Considerations (Rev. A) Oct 11, 2018
Application note Basics of Load Switches (Rev. A) Sep 5, 2018
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note Selecting a Load Switch to Replace a Discrete Solution Apr 30, 2017
Application note Timing of Load Switches Apr 27, 2017
Application note Managing Inrush Current (Rev. A) May 28, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS22901 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM834A.ZIP (37 KB) - PSpice model
Supported products & hardware
Reference design

PMP10630 — Xilinx Kintex UltraScale XCKU040 FPGA Power Solution, 6W Reference Design

The PMP10630 reference design is a complete high density power solution for Xilinx® Kintex® UltraScale™ XCKU040 FPGA. This design uses an optimal combination of SIMPLE SWITCHER® modules and LDOs to provide all the necessary voltage rails in a small solution size of 36 x 43 mm (1.4 (...)

Supported products & hardware
Reference design

TIDM-RF-SENSORNODE — RF Sensor Node Development Platform for 6LoWPAN and 2.4 GHz Applications

The RF Sensor Node Platform is intended as a miniature development platform for 6LoWPAN and 2.4 GHz applications. The platform has three on-board sensors which includes a 3-axis accelerometer, a temperature sensor and two light sensors. The RF Sensor Node Platform can be a stand-alone sensor node (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos