TIDM-RM46XDRV8301KIT

TIDM-RM46XDRV8301KIT

Design files

Overview

This reference design describes a motor-control evaluation kit for spinning 3-phase brushless DC and brushless AC (BLAC) often referred to as permanent-magnet synchronous (PMSM) motors with example of sensorless field oriented / vector control (FOC). The implementation leverages the DRV8301 gate-driver IC as well as the TPS65381 power-management IC (PMIC). This reference design can be used as a high-performance, power-efficient, cost-effective platform to speed up development of PMSM control algorithms.

Features
  • Reference design for managing interfaces to TPS65381 PMIC and DRV8301 gate-driver ICs
  • Encoder-based FOC with redundant sensorless-speed estimation
  • Speed and torque control loops
  • Follows TI MotorWare and HALCoGen conventions
  • Leverages ARM CMSIS math library
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU967.PDF (1159 KB)

Reference design overview and verified performance test data

TIDREZ4.PDF (33 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDREZ3.PDF (32 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAC8.ZIP (679 KB)

Design file that contains information on physical board layer of design PCB

TIDREZ2.ZIP (300 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

BLDC drivers

DRV8301-Q1 — Automotive 3-phase gate driver

Data sheet: PDF | HTML
Digital isolators

ISO7241C — 4-channel, 3/1, digital isolator

Data sheet: PDF | HTML
General-purpose op amps

TLV2781 — Single, 3.6-V, 8-MHz, RRIO operational amplifier

Data sheet: PDF
High-speed op amps (GBW ≥ 50 MHz)

OPA365 — 5V, 50MHz, Precision, High-CMRR, Rail-to-Rail Operational Amplifier

Data sheet: PDF | HTML
Isolated CAN transceivers

ISO1050 — Isolated 5-V CAN transceiver

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

DCH010505S — Miniature, 1W, 3kVDC Isolated DC/DC Converters

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS73633-EP — Enhanced product, cap-free NMOS, 400-mA low-dropout regulator with reverse current protection

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC2G17 — 2-ch, 1.65-V to 5.5-V buffers with Schmitt-Trigger inputs

Data sheet: PDF | HTML
Real-time motor control & automation MCUs

RM46L852 — 16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB

Data sheet: PDF | HTML
Voltage translators

TXB0106 — 6-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect

Data sheet: PDF | HTML

Start development

Software development

Code example or demo

TIDCAC9 — Three-Phase BLDC and PMSM Motor Drive Demo

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-RM46XDRV8301KIT — Three-Phase BLDC / PMSM Motor Drive with High-Performance Microcontrollers Reference Design

TIDCAC9 — Three-Phase BLDC and PMSM Motor Drive Demo

close
Latest version
Version: 01.00.00.00
Release date: May 19, 2015
Hardware development
Reference design
TIDM-RM46XDRV8301KIT — Three-Phase BLDC / PMSM Motor Drive with High-Performance Microcontrollers Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcac9 or www.ti.com/lit/xx/tidcac9/tidcac9.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCAC9. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Three-Phase BLDC and PMSM Motor Drive Design Guide Apr 24, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos