TIDM-TM4C123IOTSTEPPERMOTOR

TIDM-TM4C123IOTSTEPPERMOTOR

Design files

Overview

A system example to show how to control a stepper motor via Wi-Fi connectivity. The TM4C123x MCU is integrated with the DRV8833 stepper motor driver to drive the stepper motor in full step, half step and microstep (up to 256) modes. The SimpleLink™ Wi-Fi CC3100 network processor is also integrated into the system to demonstrate the capability of remotely controlling MCU/stepper motor operation via the Internet.

Features
  • The TM4C123 microcontroller uses four PWM pins to control the output of the H bridge drivers in DRV8833 to run the stepper motor in full step, half step and microstep (up to 256) modes.
  • The TM4C123 MCU is also integrated with the SimpleLink CC3100 network processor as a Wi-Fi HTTP server to control the MCU/stepper motor operation remotely via the Internet.
  • Software is designed to work with an EK-TM4C123GXL Launchpad™ kit, SimpleLink CC3100 BoosterPack™ plug-in module and DRV8833 EVM.
  • In addition to stepper motor control, HTML code also enables the user to remotely control the operation of EK-TM4C123GXL LaunchPad including LED toggling, internal temperature reading, and button press recording via a web browser.
  • A UART interface is also created to control the stepper motor.
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAU8.PDF (2255 KB)

Reference design overview and verified performance test data

TIDRJ61.ZIP (174 KB)

Detailed overview of design layout for component placement

TIDRJ60.PDF (138 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJ63.ZIP (446 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBI7.ZIP (781 KB)

Design file that contains information on physical board layer of design PCB

TIDRJ62.PDF (191 KB)

PCB layer plot file used for generating PCB design layout

TIDRJ59.ZIP (218 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose MCUs

TM4C1230H6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, 64-pin LQFP

Data sheet: PDF
General-purpose MCUs

TM4C123FH6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, USB, 64-pin LQFP

Data sheet: PDF
General-purpose MCUs

TM4C123GH6PGE — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 144-pin LQFP

Data sheet: PDF
General-purpose MCUs

TM4C123GH6PM — 32-bit Arm Cortex-M4F based MCU with 80 -MHz, 256 -KB Flash, 32 -KB RAM, 2 CAN, RTC, USB, 64-Pin

Data sheet: PDF
General-purpose MCUs

TM4C123GH6PZ — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQFP

Data sheet: PDF
General-purpose MCUs

TM4C123GH6ZRB — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 157-pin BGA

Data sheet: PDF
General-purpose MCUs

TM4C123GH6ZXR — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 168-pin BGA

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS736 — 400mA high-accuracy ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS796 — 1-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Wi-Fi products

CC3100 — SimpleLink™ 32-bit Arm Cortex-M3 Wi-Fi® wireless network processor

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

CC3100BOOST — SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module

A system example to show how to control a stepper motor via Wi-Fi connectivity. The TM4C123x MCU is integrated with the DRV8833 stepper motor driver to drive the stepper motor in full step, half step and microstep (up to 256) modes. The SimpleLink™ Wi-Fi CC3100 network processor is also (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDC-CC3ANTENNA-SELECTION — SimpleLink Wi-Fi Antenna Selection TIDM-TM4C123IOTSTEPPERMOTOR — Microstepping Stepper Motor Control With MCU and Wi-Fi for IoT Reference Design TIDM-TM4C129XGATEWAY — Secure IoT Gateway Reference Design for Bluetooth® Low Energy, Wi-Fi® and Sub-1 GHz Nodes
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CC3100BOOST — SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDC-CC3ANTENNA-SELECTION — SimpleLink Wi-Fi Antenna Selection TIDM-TM4C123IOTSTEPPERMOTOR — Microstepping Stepper Motor Control With MCU and Wi-Fi for IoT Reference Design TIDM-TM4C129XGATEWAY — Secure IoT Gateway Reference Design for Bluetooth® Low Energy, Wi-Fi® and Sub-1 GHz Nodes
Evaluation board

DRV8833EVM — DRV8833 Evaluation Module

A system example to show how to control a stepper motor via Wi-Fi connectivity. The TM4C123x MCU is integrated with the DRV8833 stepper motor driver to drive the stepper motor in full step, half step and microstep (up to 256) modes. The SimpleLink™ Wi-Fi CC3100 network processor is also (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-TM4C123IOTSTEPPERMOTOR — Microstepping Stepper Motor Control With MCU and Wi-Fi for IoT Reference Design TIDM-TM4C123STEPPERMOTOR — Driving a Stepper Motor Reference Design with High Performance MCU TIDM-TM4C129XGATEWAY — Secure IoT Gateway Reference Design for Bluetooth® Low Energy, Wi-Fi® and Sub-1 GHz Nodes
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DRV8833EVM — DRV8833 Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDM-TM4C123IOTSTEPPERMOTOR — Microstepping Stepper Motor Control With MCU and Wi-Fi for IoT Reference Design TIDM-TM4C123STEPPERMOTOR — Driving a Stepper Motor Reference Design with High Performance MCU TIDM-TM4C129XGATEWAY — Secure IoT Gateway Reference Design for Bluetooth® Low Energy, Wi-Fi® and Sub-1 GHz Nodes
Evaluation board

EK-TM4C123GXL — ARM® Cortex®-M4F Based MCU TM4C123G LaunchPad™ Evaluation Kit

A system example to show how to control a stepper motor via Wi-Fi connectivity. The TM4C123x MCU is integrated with the DRV8833 stepper motor driver to drive the stepper motor in full step, half step and microstep (up to 256) modes. The SimpleLink™ Wi-Fi CC3100 network processor is also (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-LPBP-SENSORHUB — Comprehensive Sensor Hub Solution with Seven On-Board Sensors TIDM-TM4C123IOTSTEPPERMOTOR — Microstepping Stepper Motor Control With MCU and Wi-Fi for IoT Reference Design TIDM-TM4C123STEPPERMOTOR — Driving a Stepper Motor Reference Design with High Performance MCU TIDM-TM4C123XSUB1GHZ — Sub-1 GHz–Enabled IoT Node on High-Performance Microcontroller Reference Design TIDM-TM4C129XGATEWAY — Secure IoT Gateway Reference Design for Bluetooth® Low Energy, Wi-Fi® and Sub-1 GHz Nodes
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

EK-TM4C123GXL — ARM® Cortex®-M4F Based MCU TM4C123G LaunchPad™ Evaluation Kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDM-LPBP-SENSORHUB — Comprehensive Sensor Hub Solution with Seven On-Board Sensors TIDM-TM4C123IOTSTEPPERMOTOR — Microstepping Stepper Motor Control With MCU and Wi-Fi for IoT Reference Design TIDM-TM4C123STEPPERMOTOR — Driving a Stepper Motor Reference Design with High Performance MCU TIDM-TM4C123XSUB1GHZ — Sub-1 GHz–Enabled IoT Node on High-Performance Microcontroller Reference Design TIDM-TM4C129XGATEWAY — Secure IoT Gateway Reference Design for Bluetooth® Low Energy, Wi-Fi® and Sub-1 GHz Nodes

Software development

Support software

TIDCBI8 — Microstepping Stepper Motor Control with MCU and Wi-Fi Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-TM4C123IOTSTEPPERMOTOR — Microstepping Stepper Motor Control With MCU and Wi-Fi for IoT Reference Design

TIDCBI8 — Microstepping Stepper Motor Control with MCU and Wi-Fi Software

close
Latest version
Version: 01.00.00.0A
Release date: Jan 28, 2016
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDM-TM4C123IOTSTEPPERMOTOR — Microstepping Stepper Motor Control With MCU and Wi-Fi for IoT Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcbi8 or www.ti.com/lit/xx/tidcbi8a/tidcbi8a.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCBI8. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide IoT WiFi Mircostepping Stepper Motor Control Design Guide Oct 2, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos