TIDM-TM4C129POEAUDIO

TIDM-TM4C129POEAUDIO

Design files

Overview

This design uses Texas Instrument's high performance TM4C129x microcontrollers (MCUs) with integrated Ethernet PHY to capture, exchange and playback audio efficiently with power supplied over the network (PoE solution) instead of separate external power sources. The application uses TivaWare Graphics Library to implement a user interface with touch control, lwIP for exchange of data over the network and Opus Audio Codec for compressing audio data to improve bandwidth utilization.

Features
  • Less than 500 mW power consumption for the microcontroller, LCD and audio sub system with total system provision of up to 7W isolated output from the fly-back converter
  • Efficient and royalty-free open-source Opus Audio Codec to reduce network utilization during audio call and software cost due to licensing
  • Smart touch LCD panel running TivaWare Graphics Library for graphics rich User interface and experience
  • High signal to noise ratio microphone stage to improve audio capture using instrumentation ADC
  • PC application software source code and executable for dynamic node configuration over the network
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC16.PDF (14156 KB)

Reference design overview and verified performance test data

TIDRNF7.ZIP (215 KB)

Detailed overview of design layout for component placement

TIDRNF6.PDF (199 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNF9.ZIP (25039 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCL4.ZIP (287 KB)

Design file that contains information on physical board layer of design PCB

TIDRNF8.ZIP (1850 KB)

PCB layer plot file used for generating PCB design layout

TIDRNF5.ZIP (488 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

ESD protection diodes

TPD2E2U06 — Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode with 5.5-A 8/20-uS surge rating for USB 2.0

Data sheet: PDF | HTML
General-purpose MCUs

TM4C1294KCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY

Data sheet: PDF
General-purpose MCUs

TM4C1294NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
General-purpose MCUs

TM4C1294NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY

Data sheet: PDF
General-purpose MCUs

TM4C1299KCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD

Data sheet: PDF
General-purpose MCUs

TM4C1299NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD

Data sheet: PDF
General-purpose MCUs

TM4C129EKCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
General-purpose MCUs

TM4C129ENCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
General-purpose MCUs

TM4C129ENCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
General-purpose MCUs

TM4C129LNCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
General-purpose MCUs

TM4C129XKCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
General-purpose MCUs

TM4C129XNCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-KB RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
General-purpose audio amplifiers

LM4819 — 350-mW, mono, analog input Class-AB audio amplifier & VSSOP package

Data sheet: PDF
General-purpose op amps

OPA322 — Single, 5.5-V, 20-MHz, 65-mA output current, low noise (8.5-nV/√Hz) operational amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS737-Q1 — Automotive 1A ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Powered devices

TPS23753A — IEEE 802.3-2005 PoE interface and Isolated Converter controller with Enhanced ESD Ride-Through

Data sheet: PDF | HTML
Shunt voltage references

TLV431A — 1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

BOOSTXL-K350QVG-S1 — Kentec QVGA Display BoosterPack

This design uses Texas Instrument's high performance TM4C129x microcontrollers (MCUs) with integrated Ethernet PHY to capture, exchange and playback audio efficiently with power supplied over the network (PoE solution) instead of separate external power sources. The application uses TivaWare (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-1020 — SimpleLink™ Wireless MCU-Based Thermostat Reference Design TIDM-CAPTIVATE-MSP432 — MSP432™ MCU With MSP430™ Capacitive Touch MCU, Haptics, and LCD Reference Design TIDM-TM4C129POEAUDIO — Audio Communication With Power Over Ethernet (PoE) Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BOOSTXL-K350QVG-S1 — Kentec QVGA Display BoosterPack

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDM-1020 — SimpleLink™ Wireless MCU-Based Thermostat Reference Design TIDM-CAPTIVATE-MSP432 — MSP432™ MCU With MSP430™ Capacitive Touch MCU, Haptics, and LCD Reference Design TIDM-TM4C129POEAUDIO — Audio Communication With Power Over Ethernet (PoE) Reference Design

Software development

Firmware

TIDCCL9 — TIDM-TM4C129POEAUDIO Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-TM4C129POEAUDIO — Audio Communication With Power Over Ethernet (PoE) Reference Design

TIDCCL9 — TIDM-TM4C129POEAUDIO Firmware

close
Latest version
Version: 01.00.00.00
Release date: Sep 1, 2016
Hardware development
Reference design
TIDM-TM4C129POEAUDIO — Audio Communication With Power Over Ethernet (PoE) Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidccl9 or www.ti.com/lit/xx/tidccl9/tidccl9.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCCL9. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Audio Communication With Power Over Ethernet (PoE) Design Guide Aug 12, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDM-TM4C129POE — TM4C129POE Power Over Ethernet (PoE) Reference Design for Connected IoT

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos