TIEVM-ARC-AFE

TIEVM-ARC-AFE

Order now

Overview

The TIEVM-ARC-AFE  is the orderable version of the TIDA-010955 reference design. The reference design features an analog front end for DC arc detection in solar applications based on artificial intelligence (AI). DC arcing induces a high-frequency noise onto the DC string current. To detect the arcing frequency, data is acquired and feed into an embedded AI model, which is trained to identify the arc. Compared to traditional arc detection approaches, this achieves higher accuracy with less computational efforts. In addition to the signal-chain for arc detection this design offers features for collecting and labeling arcing data for embedded AI model training. This hardware works with TMDSCNCD28P55X, controlCARD of C2000™ F28P55x devices, as well as other C2000 controlCARDs in 180-pin connector and is part of a AI based arc detection tool chain, including different software tools for collecting arc data, training an embedded AI model and validating the system.

Features
  • 4-channel analog front end for AI-based arc detection
  • Configurable analog front end with band-pass and notch filter
  • String voltage and arc gap voltage measurement inputs for training data acquisition
  • Auto-labeling circuits to generate labeled arcing data
  • Works with TMDSCNCD28P55X, controlCARD of C2000 F28P55x devices, as well as other C2000 controlCARDs in 180-pin connector
  • Selected embedded AI models for a quick start into AI-based arc detection
DC/DC converters
TPS562203 — 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with eco-mode

 

General-purpose op amps
OPA322 — Single, 5.5-V, 20-MHz, 65-mA output current, low noise (8.5-nV/√Hz) operational amplifier OPA4323 — Quad, 5.5-V, 20-MHz, zero-cross low-noise (6 nV/√Hz) RRIO operational amplifier

 

Isolated comparators
AMC23C11 — Fast-response, reinforced, isolated comparator with adjustable threshold and latch function

 

Linear & low-dropout (LDO) regulators
TPS7A20 — 300mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator with high PSRR

 

Real-time digital power MCUs
TMS320F28P550SJ — C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU
Download View video with transcript Video

Order & start development

Evaluation board

TIEVM-ARC-AFE — TIEVM-ARC-AFE evaluation module, machine learning arc detection in solar applications

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010955 — Analog front end reference design for machine learning arc detection in solar applications
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TIEVM-ARC-AFE — TIEVM-ARC-AFE evaluation module, machine learning arc detection in solar applications

close
Version: null
Release date:
Hardware development
Reference design
TIDA-010955 — Analog front end reference design for machine learning arc detection in solar applications
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Design guide Analog Front End Reference Design for Machine Learning Arc Detection in Solar Applications (Rev. A) PDF | HTML Dec 5, 2024
Certificate DoC_EU RoHS_TIEVM-ARC-AFE Oct 8, 2024

Related design resources

Hardware development

EVALUATION BOARD
TMDSCNCD28P55X — TMDSCNCD28P55X controlCARD evaluation module

Reference designs

REFERENCE DESIGN
TIDA-010955 — Analog front end reference design for machine learning arc detection in solar applications

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE — C2000Ware for C2000 MCUs C2000WARE-DIGITALPOWER-SDK — DigitalPower software development kit (SDK) for C2000™ MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos