The OPAx323 family of op amps includes
single (OPA323), dual (OPA2323), and quad-channel (OPA4323), low-voltage (1.7V to 5.5V),
high-bandwidth (20MHz) amplifiers (op amps) with a zero-crossover input stage and a
rail-to-rail output stage. The zero-crossover input stage enables OPAx323 to achieve high
linearity and low distortion for input signals with rail-to-rail swing that are typical in
ADC driver applications. Gain-bandwidth of 20MHz provides a fast settling response for ADC
sampling speeds between 0.5MSPS to 5MSPS depending on the settling performance required. The
OPAx323 is well-optimized for power savings as the device consumes just 1.6mA typical
quiescent current.
The OPAx323 easily supports precision
performance in high gain voltage sensing applications such as the wheatstone bridge, because
of a maximum offset drift of 2µV/°C and thermal noise floor of 5.5nV/rt-Hz with a minimum of
100dB CMRR. This unique combination of higher precision (low offset, drift, noise,
distortion, and CMRR) and higher gain-bandwidth (fast settling and slewing) enables use in
multiple applications such as the motor rotary encoders, microphone audio pre-amplifiers and
ultrasonic transducers.
The OPAx323
achieves a high slew-rate of 33V/µs allowing for fast detection of faults in motor current
sensing applications. Unlike traditional amplifiers, the zero-cross over input stage allows
for identical precision performance for both low and high-side sensing applications, thus
making OPAx323 the best choice for current sensing in a variety of end equipments such as
the solar string inverters, power delivery, grid and EV infrastructure. OPAx323S devices
provide shutdown functionality for additional power savings and help disable the amplifier
when idle. The family features standard and small size as well as leaded and QFN packages
across all the channel variants.
The OPAx323 family of op amps includes
single (OPA323), dual (OPA2323), and quad-channel (OPA4323), low-voltage (1.7V to 5.5V),
high-bandwidth (20MHz) amplifiers (op amps) with a zero-crossover input stage and a
rail-to-rail output stage. The zero-crossover input stage enables OPAx323 to achieve high
linearity and low distortion for input signals with rail-to-rail swing that are typical in
ADC driver applications. Gain-bandwidth of 20MHz provides a fast settling response for ADC
sampling speeds between 0.5MSPS to 5MSPS depending on the settling performance required. The
OPAx323 is well-optimized for power savings as the device consumes just 1.6mA typical
quiescent current.
The OPAx323 easily supports precision
performance in high gain voltage sensing applications such as the wheatstone bridge, because
of a maximum offset drift of 2µV/°C and thermal noise floor of 5.5nV/rt-Hz with a minimum of
100dB CMRR. This unique combination of higher precision (low offset, drift, noise,
distortion, and CMRR) and higher gain-bandwidth (fast settling and slewing) enables use in
multiple applications such as the motor rotary encoders, microphone audio pre-amplifiers and
ultrasonic transducers.
The OPAx323
achieves a high slew-rate of 33V/µs allowing for fast detection of faults in motor current
sensing applications. Unlike traditional amplifiers, the zero-cross over input stage allows
for identical precision performance for both low and high-side sensing applications, thus
making OPAx323 the best choice for current sensing in a variety of end equipments such as
the solar string inverters, power delivery, grid and EV infrastructure. OPAx323S devices
provide shutdown functionality for additional power savings and help disable the amplifier
when idle. The family features standard and small size as well as leaded and QFN packages
across all the channel variants.