Home Power management Linear & low-dropout (LDO) regulators

TPS7A20

ACTIVE

Product details

Rating Catalog Vin (max) (V) 6 Vin (min) (V) 1.6 Iout (max) (A) 0.3 Output options Fixed Output Vout (max) (V) 0.8, 0.9, 1.05, 1.1, 1.15, 1.2, 1.3, 1.5, 1.6, 1.8, 1.825, 1.85, 2, 2.2, 2.25, 2.5, 2.7, 2.8, 2.85, 2.9, 3, 3.1, 3.2, 3.3, 3.6, 4, 4.2, 4.5, 5, 5.5 Vout (min) (V) 0.8 Fixed output options (V) 0.8, 0.9, 1.05, 1.1, 1.15, 1.2, 1.25, 1.3, 1.5, 1.6, 1.8, 1.825, 1.85, 2, 2.2, 2.25, 2.275, 2.4, 2.5, 2.7, 2.8, 2.85, 2.9, 3, 3.1, 3.2, 3.3, 3.6, 4, 4.2, 4.5, 5, 5.5 Noise (µVrms) 7 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.0065 Features Enable, Output discharge Thermal resistance θJA (°C/W) 166.1, 179.1, 187.1, 199.6, 201.4 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6 Vin (min) (V) 1.6 Iout (max) (A) 0.3 Output options Fixed Output Vout (max) (V) 0.8, 0.9, 1.05, 1.1, 1.15, 1.2, 1.3, 1.5, 1.6, 1.8, 1.825, 1.85, 2, 2.2, 2.25, 2.5, 2.7, 2.8, 2.85, 2.9, 3, 3.1, 3.2, 3.3, 3.6, 4, 4.2, 4.5, 5, 5.5 Vout (min) (V) 0.8 Fixed output options (V) 0.8, 0.9, 1.05, 1.1, 1.15, 1.2, 1.25, 1.3, 1.5, 1.6, 1.8, 1.825, 1.85, 2, 2.2, 2.25, 2.275, 2.4, 2.5, 2.7, 2.8, 2.85, 2.9, 3, 3.1, 3.2, 3.3, 3.6, 4, 4.2, 4.5, 5, 5.5 Noise (µVrms) 7 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.0065 Features Enable, Output discharge Thermal resistance θJA (°C/W) 166.1, 179.1, 187.1, 199.6, 201.4 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
X2SON (DQN) 4 1 mm² (1 mm × 1 mm) DSBGA (YCK) 4 0.379456 mm² (0 mm × 0 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) DSBGA (YCJ) 4 0.374544 mm² (0.612 mm × 0.612 mm)
  • Low output voltage noise: 7µVRMS
    • No noise-bypass capacitor required
  • High PSRR: 95dB at 1kHz
  • Very low IQ: 6.5µA
  • Input voltage range: 1.6V to 6.0V
  • Output voltage range: 0.8V to 5.5V
  • Output voltage tolerance: ±1.5% (max)
  • Very low dropout:
    • 140mV (max) at 300mA (VOUT = 3.3V)
    • 145mV (max) at 300mA (VOUT = 3.3V, DBV)
  • Low inrush current
  • Smart enable pulldown
  • Stable with 1µF minimum ceramic output capacitor
  • Packages:
    • 1mm × 1mm X2SON (DQN)
    • 0.616mm × 0.616mm DSBGA (YCK)
    • 0.612mm × 0.612mm DSBGA (YCJ)
    • 2.9mm × 2.8mm SOT23-5 (DBV)
  • Low output voltage noise: 7µVRMS
    • No noise-bypass capacitor required
  • High PSRR: 95dB at 1kHz
  • Very low IQ: 6.5µA
  • Input voltage range: 1.6V to 6.0V
  • Output voltage range: 0.8V to 5.5V
  • Output voltage tolerance: ±1.5% (max)
  • Very low dropout:
    • 140mV (max) at 300mA (VOUT = 3.3V)
    • 145mV (max) at 300mA (VOUT = 3.3V, DBV)
  • Low inrush current
  • Smart enable pulldown
  • Stable with 1µF minimum ceramic output capacitor
  • Packages:
    • 1mm × 1mm X2SON (DQN)
    • 0.616mm × 0.616mm DSBGA (YCK)
    • 0.612mm × 0.612mm DSBGA (YCJ)
    • 2.9mm × 2.8mm SOT23-5 (DBV)

The TPS7A20 is an ultra-small, low-dropout (LDO) linear regulator that can source 300mA of output current. The TPS7A20 is designed to provide low noise, high PSRR, and excellent load and line transient performance that can meet the requirements of RF and other sensitive analog circuits. Using innovative design techniques, the TPS7A20 offers an ultra-low noise performance without the addition of a noise bypass capacitor. The TPS7A20 also provides the advantage of low quiescent current, which can be ideal for battery-powered applications. With an input voltage range of 1.6V to 6.0V and an output range of 0.8V to 5.5V, the TPS7A20 can be used for a wide variety of applications. The device uses a precision reference circuit to provide a maximum accuracy of 1.5% over load, line, and temperature variations.

The TPS7A20 features an internal soft-start to lower the inrush current, thus minimizing the input voltage drop during start up. The device is stable with small ceramic capacitors, allowing for a small overall solution size.

The TPS7A20 has a smart enable input circuit with an internally controlled pulldown resistor that keeps the LDO disabled even when the EN pin is left floating and helps eliminate the external components used to pulldown the EN pin.

The TPS7A20 is an ultra-small, low-dropout (LDO) linear regulator that can source 300mA of output current. The TPS7A20 is designed to provide low noise, high PSRR, and excellent load and line transient performance that can meet the requirements of RF and other sensitive analog circuits. Using innovative design techniques, the TPS7A20 offers an ultra-low noise performance without the addition of a noise bypass capacitor. The TPS7A20 also provides the advantage of low quiescent current, which can be ideal for battery-powered applications. With an input voltage range of 1.6V to 6.0V and an output range of 0.8V to 5.5V, the TPS7A20 can be used for a wide variety of applications. The device uses a precision reference circuit to provide a maximum accuracy of 1.5% over load, line, and temperature variations.

The TPS7A20 features an internal soft-start to lower the inrush current, thus minimizing the input voltage drop during start up. The device is stable with small ceramic capacitors, allowing for a small overall solution size.

The TPS7A20 has a smart enable input circuit with an internally controlled pulldown resistor that keeps the LDO disabled even when the EN pin is left floating and helps eliminate the external components used to pulldown the EN pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLV773 ACTIVE 300-mA high-PSRR low-IQ low-dropout regulator with enable Cost-optimized alternative for less noise-sensitive applications
TPS7A20L ACTIVE 300-mA low-noise, low-IQ voltage regulator with high PSRR and 1.2-V logic-compatible enable 1.2V logic enable compatible

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS7A20 300mA, Ultra-Low-Noise, Low-IQ , High PSRR LDO datasheet (Rev. H) PDF | HTML Jul 2, 2024
White paper Demystifying LDO Turn-On (Start-Up) Time (Rev. B) PDF | HTML Mar 10, 2026
White paper Simplifying Power Architectures With Low-Noise Power Devices (Rev. A) PDF | HTML Nov 4, 2024
White paper Understanding the Foundations of Quiescent Current in Linear Power Systems Feb 18, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TIEVM-ARC-AFE — Analog front end for C2000™ MCU-based machine learning arc detection in solar applications

The TIEVM-ARC-AFE  is the orderable version of the TIDA-010955 reference design. The reference design features an analog front end for DC arc detection in solar applications based on artificial intelligence (AI). DC arcing induces a high-frequency noise onto the DC string current. To detect (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS65219EVM — TPS65219 evaluation module for 2.5-V to 5.5-V three-bucks and four-LDOs power management IC (PMIC)

The TPS65219EVM is a fully assembled platform for evaluating the performance and functionality of the TPS65219 power management IC (PMIC). The EVM includes an onboard USB-to-I²C adapter, power terminals, and jumpers for all DC regulator inputs and outputs, as well as test points for (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7A20 PSpice Transient Model

SBVM961.ZIP (19 KB) - PSpice model
Supported products & hardware

Many TI reference designs include the TPS7A20

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
X2SON (DQN) 4 Ultra Librarian
DSBGA (YCK) 4 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
DSBGA (YCJ) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos