TMDSCSK388

TMDSCSK388

Order now

Overview

The DM38x Camera Starter Kit (CSK) enables developers to begin designing wireless or wired connected digital video applications, such as security cameras, car DVRs, endoscopes, action-wearable cameras, drones, video doorbells, baby monitors, and other connected video products.

The DM38x CSK consists of the DM388 processor board and the TMDSCSKCC I/O common carrier board. The processor board is a small-form-factor (60 mm x 44 mm) design containing the DM388 device, power components, memories, and TI WiLink 8 WiFi/Bluetooth®/BLE module. It is designed to be a hardware reference for production systems. The carrier board is common and can be used with other digital media (DM) processor boards if desired. The included Leopard Imaging sensor and demonstration software allows for streaming of compressed video over wireless connection within minutes.

Features
  • TMDSCSK388: 60-mm x 44-mm DM388 processor board
  • TMDSCSKCC: 90-mm x 90-mm I/O common carrier board
  • Integrated WiLink 8 single-band combo 2 x 2 MIMO WiFi, Bluetooth, and Bluetooth Smart (low energy) module
  • IPNC SDK with Linux 4.4 LTS kernel preloaded on included SD card enables fast application development
  • Camera capture, video encode, and wireless transmission out-of-the-box demonstration
  • Common carrier board can be used with other DM device family processor boards
  • Start capturing video quickly with Leopard Imaging LI-CAM-AR0331-1.8 high-resolution camera (included and preintegrated)

TMDSCSKCC - Supplier provides kit containing:

  • I/O common carrier board (TMDSCSKCC)
  • Camera module (Leopard Imaging LI-CAM-AR0331-1.8)
  • Power supply cable suitable for lab power supply
  • Ethernet cable
  • Component video cable
  • USB cable
  • SD card containing software, executables, manuals, and out-of-box demo
  • USB SD card reader
  • Quick Start Guide
  • Warranty card

TMDSCSK388 - Supplier provides kit containing:

  • DM388 processor board
  • SD card containing software, executables, manuals, and out-of-box demo
  • Quick Start Guide
  • Warranty card

This Camera Starter Kit (CSK) does not include a power supply. Click here to purchase a power supply compatible with this CSK.

AND gates
SN74LVC1G11 — 1-ch, 3-input 1.65-V to 5.5-V 32 mA drive strength AND gate

 

Linear & low-dropout (LDO) regulators
TPS717 — 150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

 

MOSFETs
CSD17313Q2 — 30-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 32 mOhm

 

Multi-channel ICs (PMICs)
TPS65911 — Integrated Power Management IC (PMIC) with 4 DC/DCs, 9 LDOs and RTC

 

Multimedia & industrial networking SoCs
DM385 — DaVinci Digital Media Processor DM388 — DaVinci Digital Media Processor

 

Protocol & bus switches & muxes
SN74CBTLV3257 — 3.3-V, 2:1 (SPDT), 4-channel analog switch with partial-power-down mode

 

Shunt voltage references
TLV431A — 1% accuracy, low-voltage, adjustable precision shunt regulator

 

Wi-Fi products
WL1837MOD — WiLink™ 8 industrial dual band, 2x2 MIMO Wi-Fi®, Bluetooth® Dual Mode module
Download View video with transcript Video

Order & start development

Evaluation board

TMDSCSK388 — DM38x Camera Starter Kit (CSK)

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSCSK388 — DM38x Camera Starter Kit (CSK)

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* EVM User's guide DM388 Base Board User's Guide Aug 23, 2016
Certificate TMDSCSK388 EU Declaration of Conformity (DoC) Jan 2, 2019
More literature TMDSCSK388 Quick Start Guide Jan 5, 2017
User guide DM388 Camera Starter Kit (CSK) User's Guide Dec 12, 2016
User guide IPNC Reference Design Kit Installation Guide Sep 20, 2016
User guide DM38x DaVinci™ Digital Media Processor Technical Reference Manual (Rev. B) Jun 30, 2016

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
IPNC-RDK-CSK — IPNC RDK Software for DM Camera Starter Kits (CSK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos