SN74CBTLV3257

ACTIVE

Product details

Protocols Analog, I2C, I2S, JTAG, RGMII, SPI, TDM, UART Configuration 2:1 SPDT Number of channels 4 Bandwidth (MHz) 200 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 5.5 Ron (max) (mΩ) 40000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
Protocols Analog, I2C, I2S, JTAG, RGMII, SPI, TDM, UART Configuration 2:1 SPDT Number of channels 4 Bandwidth (MHz) 200 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 5.5 Ron (max) (mΩ) 40000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm) SSOP (DBQ) 16 29.4 mm² (4.9 mm × 6 mm) WQFN (BQB) 16 8.75 mm² (3.5 mm × 2.5 mm) TVSOP (DGV) 16 23.04 mm² (3.6 mm × 6.4 mm) SOT-23-THN (DYY) 16 8.4 mm² (4.2 mm × 2 mm) VQFN (RGY) 16 14 mm² (4 mm × 3.5 mm) UQFN (RSV) 16 4.68 mm² (2.6 mm × 1.8 mm) SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm)
  • 5Ω Switch Connection Between Two Ports
  • Rail-to-Rail Switching on Data I/O Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000V Human-Body Model (A114-A)
    • 200V Machine Model (A115-A)
  • 5Ω Switch Connection Between Two Ports
  • Rail-to-Rail Switching on Data I/O Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000V Human-Body Model (A114-A)
    • 200V Machine Model (A115-A)

The SN74CBTLV3257 device is a 1-of-8 high-speed FET multiplexer/demultiplexer. The low on-state resistance of the switch allows connections to be made with minimal propagation delay. The select inputs (S0, S1, S2) control the data flow. The FET multiplexers/demultiplexers are disabled when the output-enable ( OE) input is high. This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current cannot backflow through the device when it is powered down. The device has isolation during power off. To ensure the high-impedance state during power up or power down, OE must be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN74CBTLV3257 device is a 1-of-8 high-speed FET multiplexer/demultiplexer. The low on-state resistance of the switch allows connections to be made with minimal propagation delay. The select inputs (S0, S1, S2) control the data flow. The FET multiplexers/demultiplexers are disabled when the output-enable ( OE) input is high. This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current cannot backflow through the device when it is powered down. The device has isolation during power off. To ensure the high-impedance state during power up or power down, OE must be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TMUX1574 ACTIVE 5-V, 2:1 (SPDT), 4-channel analog switch with powered-off protection & 1.8-V input logic Upgraded 2-GHz bandwidth, 2-Ω RON, and 1.8-V logic support
Same functionality with different pin-out to the compared device.
TMUX1575 ACTIVE Low-capacitance, 2:1 (SPDT) 4-channel, powered-off protection switch with 1.2-V logic This product is in a 60% smaller WCSP package, operates at 1.8-GHz bandwidth and supports 1.2-V logic.

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet SN74CBTLV3257 Low-Voltage 4-Bit 1-of-2 FET Multiplexer/Demultiplexer datasheet (Rev. N) PDF | HTML Jul 15, 2026
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML Jun 2, 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML Dec 1, 2021
Application brief Enabling SPI-Based Flash Memory Expansion by Using Multiplexers (Rev. B) PDF | HTML Oct 7, 2021
Application brief Eliminate Power Sequencing with Powered-off Protection Signal Switches (Rev. C) PDF | HTML Jan 6, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPDLCR4710EVM-G2 — Full HD DLP4710 Chipset Evaluation Module

DLP® LightCrafter Display 4710 EVM-G2 is an easy to use, plug and play evaluation platform for the Full HD DLP4710 chipset. The DLP4710 chipset is designed to be used in a wide array of display applications like mobile projectors, screenless TVs, interactive displays and digital signage. The (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

PP-SALB2-EVM — PP-SALB2-EVM Smart amp speaker characterization board evaluation module (Learning Board 2)

This board supports: TAS2555YZEVMTAS2557EVM and TAS2559EVM.

The Smart Amplifier Speaker Characterization Board, when used in conjunction with a supported TI Smart Amplifier and PurePath Console software, provides users the ability to measure speaker excursion, temperature and other parameters for (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TMDSCSK388 — DM38x Camera Starter Kit (CSK)

The DM38x Camera Starter Kit (CSK) enables developers to begin designing wireless or wired connected digital video applications, such as security cameras, car DVRs, endoscopes, action-wearable cameras, drones, video doorbells, baby monitors, and other connected video products.

The DM38x (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

HSPICE Model for SN74CBTLV3257

SCDM133.ZIP (180 KB) - HSpice model
Supported products & hardware
Simulation model

SN74CBTLV3257 IBIS Model (Rev. A)

SCDM013 (146 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-00179 — Universal Digital Interface to Absolute Position Encoders Reference Design

TIDA-00179 is an EMC-compliant universal digital interface to connect to absolute position encoders like EnDat 2.2, BiSS®, SSI or HIPERFACE DSL®. This reference design supports a wide-input voltage range from 15 V to 60 V (24-V nom). A connector with 3.3-V logic I/O signals allows for (...)

Supported products & hardware
Reference design

TIDA-01021 — Multi-channel JESD204B 15-GHz clocking reference design for DSO, radar and 5G wireless testers

High speed multi-channel applications require precise clocking solutions capable of managing channel-to-channel skew in order to achieve optimal system SNR, SFDR, and ENOB. This reference design is capable of supporting two high speed channels on separate boards by utilizing TI’s LMX2594 (...)
Supported products & hardware
Reference design

TIDA-01023 — High Channel Count JESD204B Clock Generation Reference Design for RADAR and 5G Wireless Testers

High-speed multi-channel applications require low noise and scalable clocking solutions capable of precise channel-to-channel skew adjustment to achieve optimal system SNR, SFDR, and ENOB. This reference design supports high channel count JESD204B synchronized clocks using one master and multiple (...)
Supported products & hardware
Reference design

TIDA-01024 — High Channel Count JESD204B Daisy Chain Clock Reference Design for RADAR and 5G Wireless Testers

High-speed multi-channel applications require low noise and scalable clocking solutions capable of precise channel-to-channel skew adjustment to achieve optimal system SNR, SFDR, and ENOB. This reference design supports scaling up JESD204B synchronized clocks in daisy chain configuration. This (...)
Supported products & hardware
Reference design

TIDA-01226 — Compact Full HD 1080p (up to 16 Amps) Projection Display Reference Design Using DLP Pico Technology

This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 G2 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays, (...)
Supported products & hardware
Reference design

TIDEP0043 — Acontis EtherCAT Master Stack Reference Design

The acontis EC-Master EtherCAT Master stack is a highly portable software stack that can be used on various embedded platforms. The EC-Master supports the high performance TI Sitara MPUs,  it provides a sophisticated EtherCAT Master solution which customers can use to implement EtherCAT (...)

Supported products & hardware
Reference design

TIDEP0054 — Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation

This is a reference design for high-reliability, low-latency network communications for substation automation equipment in smart grid transmission and distribution networks. It supports the parallel redundancy protocol (PRP) specification in the IEC 62439 standard using the PRU-ICSS. This reference (...)

Supported products & hardware
Reference design

TIDEP0057 — Multi-Protocol Digital Position Encoder Master Interface Reference Design With AM437x on PRU-ICSS

This is a reference design for industrial communication on Sitara™ processors with programmable real-time unit and industrial communication subsystem (PRU-ICSS). This design describes the integrated multi-protocol digital position encoder master interface support. The supported digital (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
SSOP (DBQ) 16 Ultra Librarian
WQFN (BQB) 16 Ultra Librarian
TVSOP (DGV) 16 Ultra Librarian
SOT-23-THN (DYY) 16 Ultra Librarian
VQFN (RGY) 16 Ultra Librarian
UQFN (RSV) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos