TMDXEVM368

TMS320DM36x Evaluation Module

TMDXEVM368

Order now

Overview

The TMS320DM36x Digital Video Evaluation Module (DVEVM) enables developers to start immediate evaluation of TI’s Digital Media (DMx) processors and begin building digital video applications such as IP security cameras, action cameras, drones, wearables, digital signage, video doorbells, and other digital video products

The TMS320DM36x DVEVM allows developers to write production-ready application code for the ARM and provides access to the HDVICP coprocessor core using DMx APIs to begin immediate application development for the TMS320DM368 and TMS320DM365 digital media processors.

Features
  • TMS320DM368 Digital Media processor-based development board
  • Parallel Camera Input compatible with Leopard Imaging LI-5M02 camera board
  • Video capture of NTSC or PAL signals via component for HD and composite/S-Video for SD
  • NTSC or PAL output via component for HD and composite/S-Video for SD
  • Other features such as microphone in, headphone out, line in and line out, UART, USB 2.0 HS, 2GB NAND Flash memory and JTAG for test
  • Linux Support Package Software Development Kit (LSP SDK) and TI eXpressDSP™ Linux-based DVSDK provided in kit
  • TI’s HD MPEG-4, H.264, MPEG2 as well as JPEG production codecs
  • Note: A barrel jack with leads for connection to a bench supply is provided. A Power Supply is not included in this kit and must be purchased separately. A recommended wall mount supply is the SMI18-5-V-P5 (5V, 3A)

  • TMDXEVM368
  • Power supply cable
  • USB mouse and adapter
  • Serial UART cable
  • Ethernet cable
  • Component video cable
  • USB card reader
  • Quick start guide

Audio CODECs
TLV320AIC3101 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects

 

HDMI, DisplayPort & MIPI ICs
TVP5146 NTSC/PAL/SECAM 4x10-bit digital video decoder with macrovision detection, YPbPR/RBG inputs TVP7002 Triple 8/10-bit, 165/110MSPS Video ADC

 

Linear & low-dropout (LDO) regulators
TPS74701 500-mA, low-VIN (0.8-V), adjustable ultra-low-dropout voltage regulator with power good & enable TPS793 200mA low-dropout voltage regulator with enable

 

Load switches
TPS2065 1A loading, 2.7-5.5V, 70mΩ USB power switch, active-high

 

Low-power MCUs
MSP430F2013 16 MHz sensing MCU with 1 16-bit sigma-delta ADC, USI for SPI/I2C, 2KB Flash, 128B RAM

 

Multimedia & industrial networking SoCs
TMS320DM365 DaVinci Digital Media Processor TMS320DM368 DaVinci Digital Media Processor TMS320DM369 DaVinci Digital Media Processor

 

Protocol & bus switches & muxes
SN74CBTLV3257 3.3-V, 2:1 (SPDT), 4-channel analog switch with partial-power-down mode

 

Shunt voltage references
LM4040-N 100-ppm/°C precision micropower shunt voltage reference TLV431A 1% accuracy, low-voltage, adjustable precision shunt regulator

 

Video amplifiers
THS7303 3-Ch Low Power Video Amp w/I2C Control, Select Filters +6db Gain 2:1 Input MUX THS7353 3-Channel Low Power Video Amp w/I2C Control, Selectable Filters, 0dB Gain, 2:1 MUX
Download View video with transcript Video

Order & start development

Evaluation board

TMDXEVM368 — TMS320DM36x Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDXEVM368 TMS320DM36x Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide TMS320DM368 Evaluation Module User's Guide Aug 3, 2016
Certificate TMDXEVM368 EU Declaration of Conformity (DoC) Jan 2, 2019
More literature TMX320DM368 Digital Video Evaluation Module Quick Start Guide Aug 4, 2016

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO CCStudio™ integrated development environment (IDE)
SOFTWARE DEVELOPMENT KIT (SDK)
LINUXDVSDK-DM36X Linux Digital Video Software Development Kit (DVSDK) for DM365, DM368 Digital Media Processors

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos