TPS257XX-Q1-GUI

TPS257XX-Q1-GUI

Downloads

Overview

The TPS257XX-Q1-GUI enables application-specific device configuration and programming of the TPS2576x-Q1 and TPS2577x-Q1 USB Power Delivery controller device family. The GUI is compatible with the corresponding hardware evaluation modules (EVMs) as well as custom hardware designs using the generated application configuration output files.

Features
  • Generate customized application configuration settings in a binary file format
  • Load configuration settings to an EVM's onboard EEPROM
  • Load configuration settings to an EVM (or custom hardware) along with security keys using USB
  • Save configuration settings in JSON format for future use
Download View video with transcript Video
Important note

The base firmware package for the TPS257XX-Q1-GUI configuration tool is available. Request now

Get started

  1. Read the TPS257XX-Q1-GUI Configuration Guide
  2. Launch the TPS257XX-Q1-GUI tool
  3. Request access to download the TPS257XX-Q1 firmware package
  4. Order the evaluation module
  5. Read the TPS25762/72-Q1 EVM User's Guide

Downloads

GUI for evaluation module (EVM)

TPS257XX-Q1-GUI Graphical user interface for the TPS2576x-Q1 and TPS2577x-Q1 USB Power Delivery controller device family and EVMs

Supported products & hardware

Supported products & hardware

Products
USB-C Power Delivery controllers
TPS25762-Q1 Automotive USB Type-C® PD controller with integrated buck-boost regulator TPS25763-Q1 Automotive single-port USB Type-C® PD controller with buck-boost regulator and DisplayPort Alt mode TPS25772-Q1 Automotive dual-port USB Type-C® PD controller with buck-boost regulator and smart power management
Hardware development
Reference design
PMP40933 CISPR 25, Class 5, 400-kHz-rated, 120-W, automotive dual USB Type-C® PD charger reference design PMP40934 CISPR 25, Class 5, 400-kHz-rated, 60-W, automotive, single USB Type-C® PD charger reference design
Evaluation board
TPS25762DQ1EVM TPS25762-Q1 evaluation module for D version with single-port charging TPS25763Q1EVM TPS25763-Q1 evaluation module TPS25772DQ1EVM TPS25772-Q1 evaluation module for D version with dual-port charging TPS25772Q1EVM-CD-150 TPS25772-Q1 evaluation module for dual-port USB Type-C® Power Delivery charger with USB 2.0 HUB
Launch Download options

TPS257XX-Q1-GUI Graphical user interface for the TPS2576x-Q1 and TPS2577x-Q1 USB Power Delivery controller device family and EVMs

close
Latest version
Version: 2.1.0
Release date: Nov 11, 2024

Download from dev.ti.com gallery dashboard

Products
USB-C Power Delivery controllers
TPS25762-Q1 Automotive USB Type-C® PD controller with integrated buck-boost regulator TPS25763-Q1 Automotive single-port USB Type-C® PD controller with buck-boost regulator and DisplayPort Alt mode TPS25772-Q1 Automotive dual-port USB Type-C® PD controller with buck-boost regulator and smart power management
Hardware development
Reference design
PMP40933 CISPR 25, Class 5, 400-kHz-rated, 120-W, automotive dual USB Type-C® PD charger reference design PMP40934 CISPR 25, Class 5, 400-kHz-rated, 60-W, automotive, single USB Type-C® PD charger reference design
Evaluation board
TPS25762DQ1EVM TPS25762-Q1 evaluation module for D version with single-port charging TPS25763Q1EVM TPS25763-Q1 evaluation module TPS25772DQ1EVM TPS25772-Q1 evaluation module for D version with dual-port charging TPS25772Q1EVM-CD-150 TPS25772-Q1 evaluation module for dual-port USB Type-C® Power Delivery charger with USB 2.0 HUB

Release Information

V2.1.0

Requires base firmware release F411.04.01 for D revision devices

Requires base firmware release F311.03.10 or F311.03.11 for C revision devices


Improvements

  • New: Added support for TPS257xxD-Q1 devices
  • Target device must be selected in the updated Quick Start page to create a binary or import an existing app config JSON
  • UI allows for "C" devices or "D" devices to be selected ("CA" device variants are supported when "C" devices are selected in the UI)
  • Added DP Alternate Mode configurability (see "ALT MODE" tab) for TPS25763D device variant
  • New: Added support to import prior revision JSON configuration files ("C" devices) to "D" devices when selected
  • Recommend reviewing resulting configuration for any unexpected changes before programming
  • New: Updated "VIN Engine On/Off" tab
  • Applies to revision C and D devices
  • Updated User Interface (UI) and field naming to improve intuitiveness (available features/controls for revision C have not changed, only naming & UI layout)
  • Added new controls specific to "D" devices: support for additional power level and threshold settings ("RANGE 4") for improved port power management options
  • Update: For TPS25762C/D and '763D device configurations, GPIO2 and GPIO3 are set to default to "Disabled" for new configurations (was previously enabling I2C function by default)



Bug Fixes

  • n/a



Known Limitations

  • "USB Endpoint Flash" programming with TPS25763D-Q1 EVM (IPP015) may not function reliably. Recommend using "EEPROM Flash" programming in the GUI to load user application configuration binary when using the EVM. Alternatively, can use direct programming of EEPROM using a 3rd party programming tool.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide TPS257XX-Q1-GUI Configuration Guide (Rev. C) PDF | HTML Nov 18, 2024

Related design resources

Hardware development

EVALUATION BOARD
TPS25772Q1EVM-CD-150 TPS25772-Q1 evaluation module for dual-port USB Type-C® Power Delivery charger with USB 2.0 HUB

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos