TPS50601ASPEVM-S

TPS50601ASPEVM-S

Order now

Overview

The TPS50601A-SP is a radiation hardened, 6.3-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, reducing the inductor's footprint. The devices are offered in a thermally enhanced 20-pin ceramic, dual in-line flatpack package.

Features
  • Radiation Hardened syncheronous step down converter with thermally enhanced package
  • Current mode control with cycle by cycle current limiting.
  • Split input voltage Vin for logic circuitary and PVIN for Mosfet
  • Flexible switching frequency from 100kHz to 1Mhz
  • Adjustable soft start through external capacitor
DC/DC converters
TPS50601A-SP Radiation-hardened, QML-V, 3V to 7V input, 6A synchronous step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS50601ASPEVM-S — TPS50601A-SP single-operation evaluation module

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-070001 3- to 7-VIN, Space-grade point-of-load (POL) reference design with redundant eFuse inputs for OCP
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS50601ASPEVM-S TPS50601A-SP single-operation evaluation module

close
Version: null
Release date:
Hardware development
Reference design
TIDA-070001 3- to 7-VIN, Space-grade point-of-load (POL) reference design with redundant eFuse inputs for OCP
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS50601ASPEVM 6-A Regulator Evaluation Module Sep 26, 2017
Certificate TPS50601ASPEVM-S EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos