Home Power management DC/DC switching regulators DC/DC converters

TPS50601A-SP

ACTIVE

TPS50601A-SP

ACTIVE

Product details

Rating Space Topology Buck Iout (max) (A) 6 Vin (max) (V) 7 Vin (min) (V) 3 Vout (max) (V) 6.7 Vout (min) (V) 0.804 Features Enable, Frequency synchronization, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.005 Duty cycle (max) (%) 100
Rating Space Topology Buck Iout (max) (A) 6 Vin (max) (V) 7 Vin (min) (V) 3 Vout (max) (V) 6.7 Vout (min) (V) 0.804 Features Enable, Frequency synchronization, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.005 Duty cycle (max) (%) 100
CFP (HKH) 20 93.726 mm² (— mm × — mm) DIESALE (KGD) — See data sheet
  • 5962-10221:
    • Radiation hardened up to TID 100 krad(Si)
    • ELDRS free 100 krad(Si) – 10 mrad(Si)/s
    • Single lhup (SEL) Immune to
      LET = 75 MeV-cm2/mg
    • SEB and SEGR immune to 75 MeV-cm2/mg, SOA Curve Available
    • SET/SEFI Cross-section plot available
  • peak efficiency: 96.6% (VO = 3.3 V)
  • Integrated 58-mΩ/50-mΩ MOSFETs
  • Power rail: 3 to 7 V on VIN
  • 6-A Maximum output current
  • Flexible switching frequency options:
    • 100-kHz to 1-MHz Adjustable internal oscillator
    • External sync capability: 100 kHz to 1 MHz
    • Sync pin can be configured as a 500-kHz output for master/slave applications
  • 0.804-V ±1.5% Voltage reference overtemperature, radiation, and line and load regulation
  • Monotonic start-up into prebiased outputs
  • Adjustable soft start through external capacitor
  • Input enable and power-good output for power sequencing
  • Power good output monitor for undervoltage and overvoltage
  • Adjustable input undervoltage lockout (UVLO)
  • 20-Pin Ultra-small, thermally-enhanced ceramic flatpack package (hkh) for space applications
  • 5962-10221:
    • Radiation hardened up to TID 100 krad(Si)
    • ELDRS free 100 krad(Si) – 10 mrad(Si)/s
    • Single lhup (SEL) Immune to
      LET = 75 MeV-cm2/mg
    • SEB and SEGR immune to 75 MeV-cm2/mg, SOA Curve Available
    • SET/SEFI Cross-section plot available
  • peak efficiency: 96.6% (VO = 3.3 V)
  • Integrated 58-mΩ/50-mΩ MOSFETs
  • Power rail: 3 to 7 V on VIN
  • 6-A Maximum output current
  • Flexible switching frequency options:
    • 100-kHz to 1-MHz Adjustable internal oscillator
    • External sync capability: 100 kHz to 1 MHz
    • Sync pin can be configured as a 500-kHz output for master/slave applications
  • 0.804-V ±1.5% Voltage reference overtemperature, radiation, and line and load regulation
  • Monotonic start-up into prebiased outputs
  • Adjustable soft start through external capacitor
  • Input enable and power-good output for power sequencing
  • Power good output monitor for undervoltage and overvoltage
  • Adjustable input undervoltage lockout (UVLO)
  • 20-Pin Ultra-small, thermally-enhanced ceramic flatpack package (hkh) for space applications

The TPS50601A-SP is a radiation hardened, 7-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, reducing the inductor’s footprint. The devices are offered in an ultra small, thermally enhanced 20-pin ceramic flatpack package.

The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins. In addition, the TPS50601A-SP can be configured in master-slave mode to provide up to 12-A of output current.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature.

The TPS50601A-SP is a radiation hardened, 7-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, reducing the inductor’s footprint. The devices are offered in an ultra small, thermally enhanced 20-pin ceramic flatpack package.

The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins. In addition, the TPS50601A-SP can be configured in master-slave mode to provide up to 12-A of output current.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS7H4001-SP ACTIVE Radiation-hardened, QML-P and QML-V, 3V to 7V input 18A synchronous step-down converter 18-A product has the ability to parallel devices together to scale the solution up to 72 A.
TPS7H4002-SP ACTIVE Radiation-hardened, QML-V, 3V to 5.5V input, 3A, synchronous step-down converter Radiation-hardened-assured (RHA) option with lower current (3-A) capabilities.

Technical documentation

No results found. Please clear your search and try again.
View all 27
Top documentation Type Title Format options Date
* Data sheet TPS50601A-SP Radiation Hardened 3-V to 7-V Input, 6-A Synchronous Buck Converter datasheet (Rev. D) PDF | HTML Feb 21, 2019
* Radiation & reliability report TPS50601A-SP Total Ionizing Dose (TID) Radiation Report (Rev. B) May 30, 2019
* Radiation & reliability report TPS50601A-SP Single-event Effects (SEE) Test Report (Rev. A) Feb 5, 2019
* Radiation & reliability report TPS50601A-SP Neutron Displacement Damage (NDD) Characterization Report (Rev. A) Jul 24, 2018
* SMD TPS50601A-SP SMD 5962-10221 Jun 21, 2016
Selection guide TI Space Products (Rev. L) Mar 27, 2026
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form (Rev. A) PDF | HTML Nov 5, 2025
Application brief DLA Approved Optimizations for QML Products (Rev. C) PDF | HTML Jun 17, 2025
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. B) PDF | HTML Jun 10, 2025
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) Feb 20, 2025
Application note Using Space Grade Power Components to Power AMD Kintex XQRKU060 FPGA PDF | HTML Nov 8, 2023
Application note Using Space Grade Power Components to Power Microchip RTAX-S/SL FPGA PDF | HTML Sep 29, 2023
Application note Using Space Grade Power Components to Power Microchip RT PolarFire FPGA PDF | HTML Sep 20, 2023
Application note QML flow, its importance, and obtaining lot information (Rev. C) Aug 30, 2023
White paper Space Power Supply for the STAR-Tiger SpaceFibre Routing Switch PDF | HTML Jul 27, 2023
Application note Space Grade Power Solution for Microsemi RTG4 PDF | HTML May 2, 2023
Application note TI Space Rated Power Solution for Microsemi® RTG4™ FPGA (Rev. B) PDF | HTML Jan 19, 2023
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML Oct 19, 2022
Application brief Why Radiation Hardness Matters for Point-of-Load Converters PDF | HTML Jan 13, 2022
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer Aug 21, 2020
User guide TPS50601A-SP Worst Case Analysis Unencrypted PSpice Average Model User's Guide (Rev. A) PDF | HTML Jun 18, 2020
Application note Failure Containment in Spacecraft Point-of-Load Power Supplies PDF | HTML Apr 30, 2020
Application note TPS50601x-SP Comparison Guide (Rev. A) PDF | HTML Apr 6, 2020
Application note TPS50601A-SP Small Form Factor Buck Converter Apr 1, 2020
Technical article 4 trends in space-grade power management PDF | HTML Feb 12, 2020
E-book Radiation Handbook for Electronics (Rev. A) May 21, 2019
Technical article When failure isn’t an option: power up your next satellite with integrated functio PDF | HTML Apr 30, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC12DJ3200EVMCVAL — ADC12DJ3200QML-SP evaluation module

The ADC12DJ3200 evaluation module (EVM) is designed to evaluate the ADC12DJ3200QML-SP high-speed analog-to-digital converters (ADCs). The EVM is populated with the ADC12DJ3200QML-SP, a space-grade 12-bit, dual-channel 4GSPS or single-channel 8GSPS ADC with JESD204B interface.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS50601ASPEVM-D — TPS50601A-SP dual-operation evaluation module

The TPS50601A-SP is a radiation hardened, 7-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs.  The device offers optimum electrical and radiation performance in a very small, thermally (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS50601ASPEVM-S — TPS50601A-SP single-operation evaluation module

The TPS50601A-SP is a radiation hardened, 6.3-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TSW12D1620EVM-CVAL — ADC12D1620QML-SP evaluation module for 300-krad, 12-bit, dual 1.6-GSPS or single 3.2-GSPS ADC

The TSW12D1620EVM-CVAL is a 1.5-GHz wideband receiver evaluation module (EVM) that includes ceramic engineering models of the amplifier, analog-to-digital converter (ADC), clocking, temperature sensor, microcontroller, and power solution. The board is best suited for (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

ALPHA-XILINX-KU060-SPACE — Alpha Data® board for Xilinx® Kintex® UltraScale™ XQRKU060 FPGA with TI power

This is a development kit for the Xilinx® XQRKU060 FPGA with industrial -1 speed grade. ADA-SDEV-KIT2 has a modular board design with a XRTC-compatible configuration module, two FMC connectors, DDR3 DRAM, system monitoring, and space-grade TI power management and temperature-sensing solutions.
Supported products & hardware
Third-party accessory

STARD-3P-STAR-TIGER — STAR-Dundee STAR-Tiger power supply for SpaceFibre using TI radiation-hardened power and analog ICs

STAR-Tiger is a high-performance SpaceFibre routing switch, part of the European Union Hi-SIDE project, and winner of the Innovation in Space Award from the European Space Forum. The power supply board in the STAR-Tiger unit provides the primary power rails to the Xilinx KU060 FPGA being used to (...)

Supported products & hardware
Simulation model

TPS50601A SIMPLIS Model

SLVME37.ZIP (19 KB) - SIMPLIS model
Supported products & hardware
Simulation model

TPS50601A-SP PSpice Model (Rev. A)

SLVMCL4A.ZIP (20 KB) - PSpice model
Supported products & hardware
Simulation model

TPS50601A-SP PSpice Transient Model (Rev. C)

SLVMCL3C.ZIP (289 KB) - PSpice model
Supported products & hardware
Simulation model

TPS50601A-SP TINA-TI Average Reference Design

SLVMCM4.TSC (584 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS50601A-SP TINA-TI Average Spice Model

SLVMCM3.ZIP (5 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS50601A-SP TINA-TI Startup Transient Reference Design

SLVMCN2.TSC (855 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS50601A-SP TINA-TI Steady State Transient Reference Design

SLVMCN1.TSC (855 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS50601A-SP TINA-TI Transient Spice Model

SLVMCN0.ZIP (14 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS50601A-SP Worst Case Analysis Unencrypted PSpice Average Model

SLVMDC2.ZIP (43 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVRBG4 — TPS50601A-SP Buck Converter Calculator

Supported products & hardware
Reference design

TIDA-010191 — Space-grade multichannel JESD204B 15-GHz clocking reference design

Phased-array antennas and digital beamforming are key technologies that will boost the performance of future spaceborne radar imaging and broadband satellite communication systems. Digital beamforming, unlike analog beamforming, typically requires a set of data converters per antenna element. (...)
Supported products & hardware
Reference design

TIDA-070001 — 3- to 7-VIN, Space-grade point-of-load (POL) reference design with redundant eFuse inputs for OCP

Redundancy is often employed in spacecraft applications to enhance reliability, this reference design shows how redundancy can be implemented at the input of a Point-of-Load (POL) supply using two TPS7H2201-SP radiation hardened eFuse load switches. Using two load switches allows for a primary and (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
CFP (HKH) 20 Ultra Librarian
DIESALE (KGD) — Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos