UCC27288EVM

UCC27288EVM

Order now

Overview

UCC27288EVM is designed for evaluating UCC27288D, which is a 100-V half bridge gate driver with 2.5-A peak source current and 3.5-A peak sink current capability. This EVM serves as a reference design for driving power MOSFETs with up to 20-V drive voltage.

Features
  • Up to 20-V power supply range
  • 2.5-A and 3.5-A source/sink current capability
  • PCB layout optimized for power supply bypassing capacitance and gate drive loop
Half-bridge drivers
LM25101 — 100V, 3A, 2A or 1A half-bridge gate driver with 8V UVLO and TTL inputs LM5100A — 100V 3A/3A half-bridge gate driver with 7V UVLO and CMOS inputs LM5100B — 100V 2A/2A half-bridge gate driver with 7V UVLO and CMOS inputs LM5100C — 100V 1A/1A half-bridge gate driver with 7V UVLO and CMOS inputs LM5101 — 100V 1.6A/1.8A half-bridge gate driver with 7V UVLO and TTL inputs LM5101A — 100V 3A/3A half-bridge gate driver with 7V UVLO and TTL inputs LM5101B — 100V 2A/2A half-bridge gate driver with 7V UVLO and TTL inputs LM5101C — 100V 1A/1A half-bridge gate driver with 7V UVLO and TTL inputs LM5108 — 110V 1.6A/2.6A half-bridge gate driver with 5V UVLO, enable and interlock UCC27200 — 120V 3A half-bridge gate driver with 7V UVLO and CMOS inputs UCC27200-Q1 — Automotive, 120V 3A/3A half-bridge gate driver with 8V UVLO and CMOS inputs UCC27200A — 120V 3A/3A half-bridge gate driver with 7V UVLO and CMOS inputs UCC27201 — 120V 3A half-bridge gate driver with 7V UVLO and TTL inputs UCC27201A — 120V 3A/3A half-bridge gate driver with 7V UVLO and TTL inputs UCC27201A-Q1 — Automotive, 120V 3A/3A half-bridge gate driver with 7V UVLO UCC27210 — 4-A, 120-V half bridge gate driver with 8-V UVLO and CMOS inputs UCC27211 — 120V 3.7A/4.5A half-bridge gate driver with 7V UVLO UCC27211A-Q1 — Automotive 120V 3.7A/4.5A half-bridge gate driver with 7V UVLO UCC27212A-Q1 — Automotive, 120V 3.7A/4.5A half-bridge gate driver with 6V UVLO UCC27284-Q1 — Automotive, 120V 3A/3A half-bridge gate driver with 5V UVLO and enable options UCC27288 — 120V 3A/3A half-bridge gate driver with 8V UVLO and no integrated bootstrap diode UCC27289 — 120V 3A/3A half-bridge gate driver with 8V UVLO and enable options UCC27301A — 120V 3.7A/4.5A half-bridge gate driver with 7V UVLO, interlock and enable options UCC27301A-Q1 — Automotive, 120V 3.7A/4.5A half-bridge gate driver with 7V UVLO, interlock and enable options UCC27302A — 120V 3.7A/4.5A half-bridge gate driver with 6V UVLO, interlock and enable options UCC27302A-Q1 — Automotive, 120V 3.7A/4.5A half-bridge gate driver with 6V UVLO, interlock and enable options UCC27834 — 230V 3.5A/4A half-bridge gate driver with 8V UVLO and high dV/dt tolerance UCC27834-Q1 — Automotive, 230V 3.5A/4A half-bridge gate driver with 8V UVLO, high dV/dt tolerance and interlock UCC27884 — 230V 3.5A/4A half-bridge gate driver with 8V UVLO and high dV/dt tolerance UCC27884-Q1 — Automotive, 230V 3.5A/4A half-bridge gate driver with 8V UVLO and high dV/dt tolerance
Download View video with transcript Video

Order & start development

Evaluation board

UCC27288EVM — UCC27288 100-V, 3-A, 8-V UVLO half-bridge gate driver evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCC27288EVM — UCC27288 100-V, 3-A, 8-V UVLO half-bridge gate driver evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the UCC27288EVM Jun 16, 2020
Certificate UCC27288EVM EU Declaration of Conformity (DoC) May 13, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos