Home Power management Gate drivers Half-bridge drivers

UCC27201A

ACTIVE

Product details

Bootstrap supply voltage (max) (V) 120 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 17 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.02 Rise time (ns) 8 Fall time (ns) 7 Iq (mA) 0.001 Input threshold TTL Channel input logic TTL Switch node voltage (V) -18 Features Integrated bootstrap diode, Negative Voltage Handling on Input Driver configuration Noninverting
Bootstrap supply voltage (max) (V) 120 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 17 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.02 Rise time (ns) 8 Fall time (ns) 7 Iq (mA) 0.001 Input threshold TTL Channel input logic TTL Switch node voltage (V) -18 Features Integrated bootstrap diode, Negative Voltage Handling on Input Driver configuration Noninverting
VSON (DRM) 8 16 mm² (4 mm × 4 mm) HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) WSON (DPR) 10 16 mm² (4 mm × 4 mm) VSON (DRC) 9 9 mm² (3 mm × 3 mm)
  • Drives two N-channel MOSFETs in high-side and low-side configuration
  • Negative voltage handling on HS (–18V)
  • Maximum boot voltage 120V
  • Maximum VDD voltage 20V
  • On-chip 0.65V VF, 0.65Ω RD bootstrap diode
  • 22ns propagation delay times
  • 3A sink, 3A source output currents
  • 8ns rise/7ns fall time with 1000pF load
  • 1ns delay matching
  • Undervoltage lockout for high-side and low-side driver
  • Specified from –40°C to 150°C
  • Drives two N-channel MOSFETs in high-side and low-side configuration
  • Negative voltage handling on HS (–18V)
  • Maximum boot voltage 120V
  • Maximum VDD voltage 20V
  • On-chip 0.65V VF, 0.65Ω RD bootstrap diode
  • 22ns propagation delay times
  • 3A sink, 3A source output currents
  • 8ns rise/7ns fall time with 1000pF load
  • 1ns delay matching
  • Undervoltage lockout for high-side and low-side driver
  • Specified from –40°C to 150°C

The UCC2720xA family of high-frequency N-channel MOSFET drivers include a 120V bootstrap diode and high-side/low-side driver with independent inputs for maximum control flexibility. This allows for N-channel MOSFET control in half-bridge, full-bridge, two-switch forward and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1ns between the turn-on and turn-off of each other. In order to improve performance in noisy power supply environments the UCC2720xA has an enhanced ESD input structure and also has the ability to withstand a maximum of –18V on its HS pin.

An on-chip bootstrap diode eliminates the external discrete diodes. Under-voltage lockout is provided for both the high-side and the low-side drivers forcing the outputs low if the drive voltage is below the specified threshold.

Two versions of the UCC2720xA are offered. The UCC27200A has high-noise immune CMOS input thresholds while the UCC27201A has TTL-compatible thresholds.

The UCC2720xA family of high-frequency N-channel MOSFET drivers include a 120V bootstrap diode and high-side/low-side driver with independent inputs for maximum control flexibility. This allows for N-channel MOSFET control in half-bridge, full-bridge, two-switch forward and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1ns between the turn-on and turn-off of each other. In order to improve performance in noisy power supply environments the UCC2720xA has an enhanced ESD input structure and also has the ability to withstand a maximum of –18V on its HS pin.

An on-chip bootstrap diode eliminates the external discrete diodes. Under-voltage lockout is provided for both the high-side and the low-side drivers forcing the outputs low if the drive voltage is below the specified threshold.

Two versions of the UCC2720xA are offered. The UCC27200A has high-noise immune CMOS input thresholds while the UCC27201A has TTL-compatible thresholds.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
UCC27289 ACTIVE 120V 3A/3A half-bridge gate driver with 8V UVLO and enable options This product offers better negative voltage handling, tighter propagation delays, and a 3mm x 3mm package option
UCC27311A ACTIVE 120V 3.7A/4.5A half-bridge gate driver with 7V UVLO and enable options Similar pin-to-pin product with higher drive current and similar electrical characteristics
UCC27211 ACTIVE 120V 3.7A/4.5A half-bridge gate driver with 7V UVLO Similar pin-to-pin product with higher drive current and similar electrical characteristics
Same functionality with different pin-out to the compared device.
UCC27282 ACTIVE 120V 3A/3A half-bridge gate driver with 5V UVLO, interlock and enable options This product offers input interlock for greater robustness, an enable pin for 7µA standby current.

Technical documentation

No results found. Please clear your search and try again.
View all 21
Top documentation Type Title Format options Date
* Data sheet UCC2720xA 120V, 3A/3A Half-Bridge Drivers with 8V UVLO datasheet (Rev. C) PDF | HTML Jul 18, 2024
Product overview UCC272xx and UCC273xx: 120V Half-Bridge Gate Drivers for High-Powered Applications (Rev. A) PDF | HTML Mar 2, 2026
Application note Mapping Application Requirements with the 120V Halfbridge Gate Driver (Rev. A) PDF | HTML Feb 27, 2026
Application note Using Half-Bridge Gate Driver to Achieve 100% Duty Cycle for High Side FET PDF | HTML Mar 25, 2024
Application note Challenges and Solutions for Half-Bridge Gate Drivers in Bidirectional DC-DC Converters PDF | HTML Jan 24, 2024
Application note Bootstrap Circuitry Selection for Half Bridge Configurations (Rev. A) PDF | HTML Sep 8, 2023
Application note Comparative Analysis of Two Different Methods for Gate-Drive Current Boosting (Rev. A) PDF | HTML Feb 17, 2022
Application note Voltage Fed Full Bridge DC-DC & DC-AC Converter High-Freq Inverter Using C2000 (Rev. D) Apr 7, 2021
Application note Understanding and comparing peak current capability of gate drivers PDF | HTML Mar 30, 2021
Application note Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. May 12, 2020
Application brief External Gate Resistor Selection Guide (Rev. A) Feb 28, 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) Feb 28, 2020
Application brief Small Price Competitive 100-V Driver for 48-V BLDC Motor Drives Oct 22, 2019
White paper Power Electronics in Motor Drives: Where is it? (Rev. A) Oct 1, 2019
Application note Maximizing DC/DC converter designs with UCC27282 Jan 18, 2019
Application note UCC27282 Improving motor drive system robustness Jan 11, 2019
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) Oct 29, 2018
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Technical article How to achieve higher system efficiency- part two: high-speed gate drivers PDF | HTML Jan 31, 2017
User guide UCC272xx User's Guide Oct 14, 2016
Technical article 48V systems: Design considerations for a typical auxiliary power inverter PDF | HTML Jul 8, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27201AEVM-328 — UCC27201A Evaluation Module with Power Stage

UCC27201AEVM-328 is designed for evaluating UCC27201ADPR and UCC27212DPR, which are half bridge gate driver with high source and sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection guide. (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

UCC27288EVM — UCC27288 100-V, 3-A, 8-V UVLO half-bridge gate driver evaluation module

UCC27288EVM is designed for evaluating UCC27288D, which is a 100-V half bridge gate driver with 2.5-A peak source current and 3.5-A peak sink current capability. This EVM serves as a reference design for driving power MOSFETs with up to 20-V drive voltage.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC27201 and UCC27201A PSpice Transient Model (Rev. B)

SLUM096B.ZIP (74 KB) - PSpice model
Supported products & hardware
Simulation model

UCC27201 and UCC27201A TINA-TI Transient Reference Design (Rev. A)

SLUM114A.TSC (193 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

UCC27201 and UCC27201A TINA-TI Transient Spice Model (Rev. A)

SLUM113A.ZIP (30 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

UCC27201 and UCC27201A Unencrypted PSpice Transient Model

SLUM502.ZIP (4 KB) - PSpice model
Supported products & hardware
Calculation tool

SLURB12 — UCC272xx-UCC273xx Schematic Review Template

Supported products & hardware
Reference design

TIDA-00653 — Non-Isolated Bi-Directional Converter Reference Design for Battery Charging Applications

TIDA-00653 is a non-isolated 48 to 12-V bi-directional converter reference design for 48V battery applications enabled by the UCD3138 digital power controller. The design has the flexibility to work in either a ZVS transition-mode topology to optimize light-load efficiency, or a hard-switching (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRM) 8 Ultra Librarian
HSOIC (DDA) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
WSON (DPR) 10 Ultra Librarian
VSON (DRC) 9 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos