Home Power management Gate drivers Half-bridge drivers

LM5108

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
UCC27302A ACTIVE 120V 3.7A/4.5A half-bridge gate driver with 6V UVLO, interlock and enable options More recent pin-to-pin driver with higher drive current

Product details

Bootstrap supply voltage (max) (V) 110 Power switch MOSFET Input supply voltage (min) (V) 6 Input supply voltage (max) (V) 16 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 5 Rating Catalog Propagation delay time (µs) 0.02 Rise time (ns) 11 Fall time (ns) 8 Iq (mA) 0.00028 Input threshold TTL Channel input logic TTL Switch node voltage (V) -5 Features Integrated bootstrap diode, Negative Voltage Handling on Input Driver configuration Dual inputs
Bootstrap supply voltage (max) (V) 110 Power switch MOSFET Input supply voltage (min) (V) 6 Input supply voltage (max) (V) 16 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 5 Rating Catalog Propagation delay time (µs) 0.02 Rise time (ns) 11 Fall time (ns) 8 Iq (mA) 0.00028 Input threshold TTL Channel input logic TTL Switch node voltage (V) -5 Features Integrated bootstrap diode, Negative Voltage Handling on Input Driver configuration Dual inputs
VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • Drives two N-channel MOSFETs in high-side low-side configuration
  • Available in 3-mm x 3-mm package
  • Interlock or cross-conduction protection
  • Enable/disable functionality
  • Absolute maximum negative voltage handling on HS (–7 V)
  • 5-V typical under voltage lockout
  • 20-ns typical propagation delay
  • 11-ns rise, 8-ns typical fall time with 1000-pF load
  • 1-ns typical delay matching
  • 2.6-A sink, 1.6-A source output currents
  • Absolute maximum boot voltage 110 V
  • Low current (7-µA) consumption when disabled
  • Integrated bootstrap diode
  • Drives two N-channel MOSFETs in high-side low-side configuration
  • Available in 3-mm x 3-mm package
  • Interlock or cross-conduction protection
  • Enable/disable functionality
  • Absolute maximum negative voltage handling on HS (–7 V)
  • 5-V typical under voltage lockout
  • 20-ns typical propagation delay
  • 11-ns rise, 8-ns typical fall time with 1000-pF load
  • 1-ns typical delay matching
  • 2.6-A sink, 1.6-A source output currents
  • Absolute maximum boot voltage 110 V
  • Low current (7-µA) consumption when disabled
  • Integrated bootstrap diode

The LM5108 is a high frequency half-bridge gate driver with maximum switch node (HS) voltage rating of 100 V. It allows for two N-channel MOSFETs to be controlled in half-bridge configuration based topologies such as synchronous buck, full bridge, active clamp forward, LLC, and synchronous boost.

The device has interlock functionality which, prevents both outputs from being high at the same time, in the case when both of the inputs are high. This interlock feature improves system robustness in motor drive and power tools applications. Enable and disable functionality allows for the flexible and fast control of the power stage. Battery powered tools can also use enable feature of the LM5108 to reduce the standby current as well as to respond to system fault. The inputs are independent of supply voltage and can have independent pulse width. This allows maximum control flexibility. Both inputs and enable have sufficient hysteresis to improve the system robustness in noise prone applications such as motor drives.

The low-side and the high-side outputs are matched to 1-ns between the turn-on and turn-off of each other. This allows for dead-time optimization which in-turn improves efficiency. 5-V UVLO allows the driver to operate at lower bias supplies which further allows the power stage to operate at higher switching frequency without increasing switching losses. VDD and HB UVLO threshold specifications are designed in such as way that both the high-side and low-side driver turns on typically at 5 V. If both VDD and HB UVLO thresholds are the same then designer would need higher bias supply than the VDD UVLO threshold to turn-on both high-side and low-side driver.

An on-board bootstrap diode eliminates the need for an external discrete diode which improves board space utilization. Small package enables dense power designs such as power tools.

The LM5108 is a high frequency half-bridge gate driver with maximum switch node (HS) voltage rating of 100 V. It allows for two N-channel MOSFETs to be controlled in half-bridge configuration based topologies such as synchronous buck, full bridge, active clamp forward, LLC, and synchronous boost.

The device has interlock functionality which, prevents both outputs from being high at the same time, in the case when both of the inputs are high. This interlock feature improves system robustness in motor drive and power tools applications. Enable and disable functionality allows for the flexible and fast control of the power stage. Battery powered tools can also use enable feature of the LM5108 to reduce the standby current as well as to respond to system fault. The inputs are independent of supply voltage and can have independent pulse width. This allows maximum control flexibility. Both inputs and enable have sufficient hysteresis to improve the system robustness in noise prone applications such as motor drives.

The low-side and the high-side outputs are matched to 1-ns between the turn-on and turn-off of each other. This allows for dead-time optimization which in-turn improves efficiency. 5-V UVLO allows the driver to operate at lower bias supplies which further allows the power stage to operate at higher switching frequency without increasing switching losses. VDD and HB UVLO threshold specifications are designed in such as way that both the high-side and low-side driver turns on typically at 5 V. If both VDD and HB UVLO thresholds are the same then designer would need higher bias supply than the VDD UVLO threshold to turn-on both high-side and low-side driver.

An on-board bootstrap diode eliminates the need for an external discrete diode which improves board space utilization. Small package enables dense power designs such as power tools.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
UCC27301A ACTIVE 120V 3.7A/4.5A half-bridge gate driver with 7V UVLO, interlock and enable options Newer device with higher drive current and 8V UVLO
Similar functionality to the compared device.
LM2105 ACTIVE 107V 0.5A/0.8A half-bridge gate driver with 5V UVLO and integrated bootstrap diode Lower-current device in a 2 mm x 2 mm package and lower 1 ku price

Technical documentation

No results found. Please clear your search and try again.
View all 16
Top documentation Type Title Format options Date
* Data sheet LM5108 Robust and Compact 100-V Half-Bridge Gate Driver datasheet (Rev. A) PDF | HTML Jul 24, 2023
Application note Applying Non-isolated Gate Drivers in Your Home Tool and Accessory Designs PDF | HTML May 16, 2025
Application note Benefits and Use of Single Input Gate Drivers with Programmable Dead Time PDF | HTML Apr 23, 2025
Application note Using Half-Bridge Gate Driver to Achieve 100% Duty Cycle for High Side FET PDF | HTML Mar 25, 2024
Application note Challenges and Solutions for Half-Bridge Gate Drivers in Bidirectional DC-DC Converters PDF | HTML Jan 24, 2024
Application note How to Choose a Gate Driver for DC Motor Drives PDF | HTML Oct 5, 2023
Application note Bootstrap Circuitry Selection for Half Bridge Configurations (Rev. A) PDF | HTML Sep 8, 2023
Application note Comparative Analysis of Two Different Methods for Gate-Drive Current Boosting (Rev. A) PDF | HTML Feb 17, 2022
Application note Voltage Fed Full Bridge DC-DC & DC-AC Converter High-Freq Inverter Using C2000 (Rev. D) Apr 7, 2021
Application note Understanding and comparing peak current capability of gate drivers PDF | HTML Mar 30, 2021
Application note Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. May 12, 2020
Application brief External Gate Resistor Selection Guide (Rev. A) Feb 28, 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) Feb 28, 2020
Application brief Small Price Competitive 100-V Driver for 48-V BLDC Motor Drives Oct 22, 2019
Application note Maximizing DC/DC converter designs with UCC27282 Jan 18, 2019
Application note UCC27282 Improving motor drive system robustness Jan 11, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27288EVM — UCC27288 100-V, 3-A, 8-V UVLO half-bridge gate driver evaluation module

UCC27288EVM is designed for evaluating UCC27288D, which is a 100-V half bridge gate driver with 2.5-A peak source current and 3.5-A peak sink current capability. This EVM serves as a reference design for driving power MOSFETs with up to 20-V drive voltage.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM5108 PSPICE Transient Model

SLUM962.ZIP (29 KB) - PSpice model
Supported products & hardware
Calculation tool

SNVR521 — LM51xx Schematic Review Template

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos