VIALUX-3P-DLP-070
Overview
ViALUX's Direct Link Sensor provides an integrated optics and electronics design for DLP7000. The DLS module adresses 3D machine vision use cases that demand for coupling high-performance DLP projection with precisely synchronized image acquisition. The DLS concept overcomes the former need of multiple separate devices for pattern projector and camera. DLS integrates both, DLP chip and image sensor, in one single electronics. The user defines a projection sequence and receives the corresponding image sequence on return.
The DLS API enables any type of pattern sequences that may differ in bit depth, number of pictures, and frame rate. An additional software package (zSn.dll) is available aiming at high-speed and high-precision 3D coordinate measurement applications. This powerful 3D measurement software has been developed for the ViALUX zSnapper® 3D scanners and is now released on DLS module level. It delivers calibrated (x,y,z) coordinates directly and automatically for use in 3D machine vision.
Features
- High power LED light sources for blue (460 nm), NIR (730 nm, 850 nm) and white light projection
- One or two CMOS image sensors with 1920x1200 pixels
- Frame rates from 166 fps full resolution to 5150 fps for ROI
- One single USB-3.2 Gen 1x1 (Type-A ) connection to PC
- Synchronization of multiple DLS modules
DLP controllers & drivers
Order & start development
VIALUX-DLS-1-MODULE — DLS-1 module
VIALUX-DLS-1-MODULE — DLS-1 module
VIALUX-DLS-2-MODULE — DLS-2 module
VIALUX-DLS-2-MODULE — DLS-2 module
VIALUX-ZSNAPPER-MODULE — zSnapper® module
VIALUX-ZSNAPPER-MODULE — zSnapper® module
VIALUX-ZSNAPPER-STEREO-MODULE — zSnapper® stereo module
VIALUX-ZSNAPPER-STEREO-MODULE — zSnapper® stereo module
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.