ViALUX

DLP design house & module provider

TI partner tier

ViALUX GmbH is a fully privately held company. It was established in 2000 in Chemnitz/Germany. The ViALUX team has long-term experience in optics, image processing, and optoelectronics. Knowledge and skill of the highly qualified team of engineers is the source of product innovations at the leading edge of technology. A network of distributors covers the industrial areas in Asia, America, and Europe providing local service. Exporting more than 80% of its annual production ViALUX is proud to serve customers worldwide.

ViALUX develops, produces, and distributes electro-optical components and optical measurement systems for 3D-shape and deformation analysis. ViALUX products are successfully sold into different markets: automotive industry, steel industry, machine-vision industry, life science, medicine, and research & development. Three main products represent the ViALUX portfolio:

- DLP Products

- zSnapper® 3D scanner

- AutoGrid® strain measurement

As a Design House Partner for the Texas Instruments DLP® line of products, ViALUX has been supporting new emerging DLP applications since more than 20 years. Our DLP subsystems enable customers to get full-scale access to the outstanding DLP performance and to step easily into the digital micro mirror technology. The ViALUX engineers provide comprehensive consultation and product support including all aspects of high-speed DMD control, solid-state light sources, and light engine design.

Based upon DLP technology ViALUX offers full-field 3D scanner systems which allow medical grade 3D scanning with high reliability and accuracy concurrent with ease of use. Unique hardware design and long-term proven sophisticated software algorithms yield outstanding 3D frame rates of 40 Hz for capturing full body or body parts. ViALUX zSnapper® devices are successfully used in health care facilities and clinics.

High-precision photogrammetry is implemented in the AutoGrid® strain measurement systems. Designed and developed along the needs in sheet metal industry AutoGrid® technology has become the proven solution for strain analysis in an industrial environment of a stamping plant. AutoGrid® strain measurement solutions benefit the international automotive industry including Tier1 suppliers, die makers, and integrators as well as steel producers.

With a company-wide emphasis on quality, ViALUX maintains an ISO 9001:2015 and ISO 13485:2012 certified Quality Assurance program. Clear organization structure, well-defined goals and strategies, efficient and transparent controlling processes are guarantee for top product quality.

DLP controllers & drivers
DLPA200 — Driver for DLP® digital micromirror device (DMD) DLPC410 — DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs) DLPC910 — DLP® controller for DLP6500 and DLP9000 digital micromirror devices (DMDs) DLPC964 — DLP® controller for DLP991UFLV digital micromirror device (DMD)

 

NIR (>700nm) DMDs
DLP650LNIR — 0.65-inch WXGA NIR DLP® digital micromirror device (DMD)

 

UV (<420nm) DMDs
DLP7000UV — 0.7-inch XGA UV DLP® digital micromirror device (DMD) DLP9000XUV — 0.9-inch WQXGA high-speed UV DLP® digital micromirror device (DMD) DLP9500UV — 0.95-inch 1080p UV DLP® digital micromirror device (DMD)

 

Visible (420 to 700nm) DMDs
DLP6500FLQ — 0.65-inch 1080p type A DLP® digital micromirror device (DMD) DLP7000 — 0.7-inch XGA DLP® digital micromirror device (DMD) DLP9000X — 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD) DLP9500 — 0.95-inch 1080p DLP® digital micromirror device (DMD)
Contact
Resources offered
  • Application software & framework
  • Development kit
  • Evaluation board
  • Optical module
Supported regions
  • Africa
  • China
  • Europe
  • India
  • Japan
  • North America
  • Oceania
  • Rest of Asia
  • South America
Headquarters
  • Reichenhainer Str. 88
  • Chemnitz, Sachsen, 09126
  • Germany

Resources

Application software & framework

VIALUX-3P-ALP-4 — ViALUX ALP-4.1 Controller Software Suite for DLPLCRC410 Evaluation Module

ViALUX’ ALP-4.1 is an accessory software package compatible with the DLPLCRC410 evaluation module from Texas Instruments. It supports the built-in hardware components and contains the corresponding driver and controller firmware as well as ViALUX’ FPGA logic design for the EVM board. (...)
Development kit

VIALUX-3P-V-MODULES-410 — ViALUX V-Modules for DLPC410

ViALUX V-Modules are complete subsystems that include a controller board for DLPC410, a digital micromirror device (DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV) and the proven ALP Controller Suite software. The industrial-grade modules support high-performance pixel-level control that is (...)
Evaluation board

VIALUX-3P-SUPER-910 — ViALUX SuperSpeed V-Modules for DLPC910

ViALUX’ SuperSpeed v-modules provide complete subsystems containing a controller board for DLPC910, a digital micromirror device (DLP6500FLQ or DLP9000X) and ALP-4 controller suite software. The industrial grade modules support high-performance pixel level control out-of-the-box. Designed for (...)

Evaluation board

VIALUX-3P-ULTRASPEED-PLM — ViALUX UltraSpeed V-Modules for high-performance DLP® phase light modulator (PLM)

Achieve faster, more efficient, and highly adaptable light modulation with ViALUX UltraSpeed V-Modules. Built around Texas Instruments phase light modulator technology, these ready-to-use, plug-and-play modules provide a stable and optimized hardware design for advanced optical applications.

(...)

Optical module

VIALUX-3P-DLP6500FLQ-I — ViALUX GmbH optical modules for industrial using DLP6500FLQ

ViALUX GmbH is an independent third-party company with expertise in designing and manufacturing optical modules – a compact assembly that includes a digital micromirror device, illumination source, optics and associated mechanics – for industrial applications using the DLP6500FLQ. The optical (...)
Optical module

VIALUX-3P-DLP650LNIR-I — ViALUX GmbH optical modules for industrial using DLP650LNIR

ViALUX GmbH is an independent third-party company with expertise in designing and manufacturing optical modules – a compact assembly that includes a digital micromirror device, illumination source, optics and associated mechanics – for industrial applications using the DLP650LNIR. The optical (...)
Optical module

VIALUX-3P-DLP7000-I — ViALUX GmbH optical modules for industrial using DLP7000

ViALUX GmbH is an independent third-party company with expertise in designing and manufacturing optical modules – a compact assembly that includes a digital micromirror device, illumination source, optics and associated mechanics – for industrial applications using the DLP7000. The optical modules (...)
Optical module

VIALUX-3P-DLP7000UV-I — ViALUX GmbH optical modules for industrial using DLP7000UV

ViALUX GmbH is an independent third-party company with expertise in designing and manufacturing optical modules – a compact assembly that includes a digital micromirror device, illumination source, optics and associated mechanics – for industrial applications using the DLP7000UV. The optical (...)
Optical module

VIALUX-3P-DLP9000X-I — ViALUX GmbH optical modules for industrial using DLP9000X

ViALUX GmbH is an independent third-party company with expertise in designing and manufacturing optical modules – a compact assembly that includes a digital micromirror device, illumination source, optics and associated mechanics – for industrial applications using the DLP9000X. The optical (...)
Optical module

VIALUX-3P-DLP9000XUV-I — ViALUX GmbH optical modules for industrial using DLP9000XUV

ViALUX GmbH is an independent third-party company with expertise in designing and manufacturing optical modules – a compact assembly that includes a digital micromirror device, illumination source, optics and associated mechanics – for industrial applications using the DLP9000XUV. The optical (...)
Optical module

VIALUX-3P-DLP9500-I — ViALUX GmbH optical modules for industrial using DLP9500

ViALUX GmbH is an independent third-party company with expertise in designing and manufacturing optical modules – a compact assembly that includes a digital micromirror device, illumination source, optics and associated mechanics – for industrial applications using the DLP9500. The optical modules (...)
Optical module

VIALUX-3P-DLP9500UV-I — ViALUX GmbH optical modules for industrial using DLP9500UV

ViALUX GmbH is an independent third-party company with expertise in designing and manufacturing optical modules – a compact assembly that includes a digital micromirror device, illumination source, optics and associated mechanics – for industrial applications using the DLP9500UV. The optical (...)
Optical module

VIALUX-3P-STAR-065 — ViALUX STAR-065 Optical Module for DLP6500

ViALUX’s STAR-065 CORE provides compact optics with options designed for DLP6500FYE or DLP6500FLQ (0.65” 1080p DMDs). It is available as an accessory or an evaluation module with a monochrome high-power LED light source for use with DLP® LightCrafter™ 6500 EVM.

Refer to the ordering links below for (...)
Optical module

VIALUX-3P-STAR-070 — ViALUX STAR-070 Optical Module for DLP7000

STAR-07 is a family of high performance DLP® pattern projectors offered for different wavelengths. Each device alternative features a proven, compact optics, a high-power LED light source, an active-cooling system, and a variety of different housings. An RGB option is also available – if (...)

Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.