Product details

Illumination wavelength (min) (nm) 400 Illumination wavelength (max) (nm) 700 Display resolution (max) XGA (1024x768) Pattern rate, binary (max) (Hz) 32552 Pattern rate, 8-bit (max) (Hz) 4069 Array diagonal (in) 0.7 Micromirror array size 1024 x 768 Micromirror pitch (mm) 0.0136 Micromirror array orientation Orthogonal Rating Catalog Operating temperature range (°C) 10 to 65
Illumination wavelength (min) (nm) 400 Illumination wavelength (max) (nm) 700 Display resolution (max) XGA (1024x768) Pattern rate, binary (max) (Hz) 32552 Pattern rate, 8-bit (max) (Hz) 4069 Array diagonal (in) 0.7 Micromirror array size 1024 x 768 Micromirror pitch (mm) 0.0136 Micromirror array orientation Orthogonal Rating Catalog Operating temperature range (°C) 10 to 65
DLP-TYPEA.7 (FLP) 203 1290.32 mm² (0 mm × 0 mm)
  • 0.7-Inch diagonal micromirror array
    • 1024 × 768 array of Al, micrometer-sized mirrors
    • 13.68-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Designed for corner illumination
  • Use with visible light (400 nm to 700 nm):
    • Window transmission 97% (single pass, through two window surfaces)
    • Micromirror reflectivity 88%
    • Array diffraction efficiency 86%
    • Array fill factor 92%
  • Two 16-Bit, low voltage differential signaling (LVDS) double data rate (DDR) input data buses
  • Iinput data clock rate up to 400 MHz
  • 40.64 mm × 31.75 mm × 6.0 mm package
  • Hermetic package
  • 0.7-Inch diagonal micromirror array
    • 1024 × 768 array of Al, micrometer-sized mirrors
    • 13.68-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Designed for corner illumination
  • Use with visible light (400 nm to 700 nm):
    • Window transmission 97% (single pass, through two window surfaces)
    • Micromirror reflectivity 88%
    • Array diffraction efficiency 86%
    • Array fill factor 92%
  • Two 16-Bit, low voltage differential signaling (LVDS) double data rate (DDR) input data buses
  • Iinput data clock rate up to 400 MHz
  • 40.64 mm × 31.75 mm × 6.0 mm package
  • Hermetic package

The DLP7000 XGA Chipset is part of the DLP Discovery™ 4100 platform, which enables high resolution and high performance spatial light modulation. The DLP7000 is the digital micromirror device (DMD) fundamental to the 0.7 XGA chipset, and currently supports the fastest pattern rates in the DLP catalog portfolio. The DLP Discovery 4100 platform also provides the highest level of individual micromirror control with the option for random row addressing. Combined with a hermetic package, the unique capability and value offered by DLP7000 makes it well suited to support a wide variety of industrial, medical, and advanced display applications.

In addition to the DLP7000 DMD, the 0.7 XGA Chipset includes these components:

  • Dedicated DLPC410 controller for high speed pattern rates of >32000 Hz (1-bit binary) and >4000 Hz (8-bit gray)
  • One unit DLPR410 (DLP Discovery 4100 Configuration PROM)
  • One unit DLPA200 (DMD Micromirror Driver)

The DLP7000 XGA Chipset is part of the DLP Discovery™ 4100 platform, which enables high resolution and high performance spatial light modulation. The DLP7000 is the digital micromirror device (DMD) fundamental to the 0.7 XGA chipset, and currently supports the fastest pattern rates in the DLP catalog portfolio. The DLP Discovery 4100 platform also provides the highest level of individual micromirror control with the option for random row addressing. Combined with a hermetic package, the unique capability and value offered by DLP7000 makes it well suited to support a wide variety of industrial, medical, and advanced display applications.

In addition to the DLP7000 DMD, the 0.7 XGA Chipset includes these components:

  • Dedicated DLPC410 controller for high speed pattern rates of >32000 Hz (1-bit binary) and >4000 Hz (8-bit gray)
  • One unit DLPR410 (DLP Discovery 4100 Configuration PROM)
  • One unit DLPA200 (DMD Micromirror Driver)

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DLP9500 ACTIVE 0.95-inch 1080p DLP® digital micromirror device (DMD) Higher solution
DLP6500FLQ ACTIVE 0.65-inch 1080p type A DLP® digital micromirror device (DMD) Higher resolution
DLP9000X ACTIVE 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD) Higher resolution
DLP7000UV ACTIVE 0.7-inch XGA UV DLP® digital micromirror device (DMD) UV wavelength support

Technical documentation

No results found. Please clear your search and try again.
View all 17
Top documentation Type Title Format options Date
* Data sheet DLP7000 DLP® 0.7 XGA 2x LVDS Type A DMD datasheet (Rev. G) PDF | HTML Feb 18, 2021
* Errata DLP® Products Advisory for the DLPR410 and DLPR910 Devices PDF | HTML Feb 16, 2023
User guide DMD Diffraction Efficiency Calculator (Rev. B) PDF | HTML Jan 9, 2026
White paper Using Lasers With DLP DMD Technology (Rev. A) PDF | HTML Aug 25, 2025
More literature TI DLP Technology for Lithography (Rev. F) Aug 22, 2025
Application brief Highly Scalable TI DLP Technology for 3D Machine Vision (Rev. A) PDF | HTML Aug 22, 2025
Application note Digital Micromirror Device Thermal Considerations Including Pulsed Optical Sources (Rev. B) PDF | HTML Apr 4, 2024
Application note DMD Optical Efficiency for Visible Wavelengths (Rev. B) PDF | HTML Apr 10, 2023
Application note Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) Dec 17, 2019
Application note Mounting Hardware and Quick Reference Guide for DLP® Advanced Light Control DMDs (Rev. A) PDF | HTML Nov 27, 2018
White paper High accuracy 3D scanning using Texas Instruments DLP® technology for structured (Rev. A) Sep 25, 2018
Application note DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) Feb 23, 2018
Technical article There’s more than meets the eye when designing for industrial projection PDF | HTML May 13, 2016
Technical article Printing up the future of innovation with direct imaging lithography PDF | HTML Dec 29, 2015
Technical article Three fast facts about our fastest, highest resolution chipset for industrial appl PDF | HTML Oct 7, 2015
Product overview TI DLP Technology For 3D Printing (Rev. F) PDF | HTML Jan 28, 2015
Application note Geometric Optics for DLP® Dec 5, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPLCR70EVM — DLP7000 DMD evaluation board

This DLP evaluation module (EVM) houses DLP7000, a 0.7 XGA 2xLVDS Type A DMD containing 1076 x 768 micromirrors with 13.6 µm pitch. When paired with DLPLCRC410EVM, users get pixel accurate control with 1-bit pattern rates up to 32,225 Hz. DLPLCR70EVM is right evaluation choice for designers (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DLPLCRC410EVM — DLPLCRC410 Evaluation Module

The DLPLCRC410EVM, paired with one of five other DMD-based EVMs, is an evaluation platform exhibiting advanced light control for applications like lithography, 3D Printing (SLS and SLA), Machine Vision, and Marking and Coding. This EVM enables evaluations of new customer illumination sources, (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DLI-3P-DLI41XX — DLi D4100, D4120, D4130 Development Kits for DLP Discovery chipsets

DLi kits for DLP® Discovery™ chipsets (DLPC410 with DLP7000, DLP7000UV, DLP9500 or DLP9500UV DMDs) support custom interface development for industrial and medical systems and instrumentation. Choose among kit options based on desired hardware and software support. DLi4120 kits include (...)
User guide: PDF | HTML
Supported products & hardware
Evaluation board

WDST-3P-W4100 — Wintech W4100 High Speed Development Kit

The Wintech W4100 development kit provides users with an alternative to Texas Instruments DLP® Discovery™ 4100 development platform. It utilizes the same FPGA platform and same data interfaces for frame rates up to 32,552 Hz and grayscale operation. The W4100 is compatible with the (...)
Supported products & hardware
Development kit

VIALUX-3P-V-MODULES-410 — ViALUX V-Modules for DLPC410

ViALUX V-Modules are complete subsystems that include a controller board for DLPC410, a digital micromirror device (DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV) and the proven ALP Controller Suite software. The industrial-grade modules support high-performance pixel-level control that is (...)
From: ViALUX
Supported products & hardware
Optical module

OPTECKS-3P-RAY70 — Optecks RAY 70A, Optical Module for DLP7000

Optecks’ ray 70A optical module is designed for optimal image quality using a 0.7” diagonal  digital micro-mirror device with a 4:3 aspect ratio such as the DLP7000. The monochromatic system combines the high resolution, high quality ray optical module with a high-power, (...)
From: Optecks, LLC
Supported products & hardware
Optical module

VIALUX-3P-DLP7000-I — ViALUX GmbH optical modules for industrial using DLP7000

ViALUX GmbH is an independent third-party company with expertise in designing and manufacturing optical modules – a compact assembly that includes a digital micromirror device, illumination source, optics and associated mechanics – for industrial applications using the DLP7000. The optical modules (...)
From: ViALUX
Supported products & hardware
Optical module

VIALUX-3P-STAR-070 — ViALUX STAR-070 Optical Module for DLP7000

STAR-07 is a family of high performance DLP® pattern projectors offered for different wavelengths. Each device alternative features a proven, compact optics, a high-power LED light source, an active-cooling system, and a variety of different housings. An RGB option is also available – if (...)

From: ViALUX
Supported products & hardware
Application software & framework

OPTECKS-3P-LIGHT-ANIMATOR — Optecks Light Animator Software for DLP Advanced Light Control Products

Optecks’ Light Animator is a software package with a visual interface that allows scientists and engineers to quickly design pattern sequences and triggering for light control applications using DLP® technology. Light Animator supports the DLP LightCrafter 6500, DLP Discovery 4100 and DLP (...)
From: Optecks, LLC
Supported products & hardware
Application software & framework

VIALUX-3P-ALP-4 — ViALUX ALP-4.1 Controller Software Suite for DLPLCRC410 Evaluation Module

ViALUX’ ALP-4.1 is an accessory software package compatible with the DLPLCRC410 evaluation module from Texas Instruments. It supports the built-in hardware components and contains the corresponding driver and controller firmware as well as ViALUX’ FPGA logic design for the EVM board. (...)
From: ViALUX
Supported products & hardware
Simulation model

DLP7000 IBIS Model

DLPC062.ZIP (32 KB) - IBIS model
Supported products & hardware
Simulation tool

DLPR410-IBIS — DLPR410 IBIS Model

IBIS file for the DLPR410 PROM device which supports the DLPC410, DLP650LNIR, DLP7000, DLP7000UV, DLP9500 and DLP9500UV.

From: Xilinx
Supported products & hardware
3D DMD mechanical geometry

DLP-FLP-2507867-3D-DMD — DLP7000/UV DMD with FLP package (7Type-A) 3D-CAD geometry

This file is a 3D-CAD model of the DMD geometry for use when designing the DMD mounting
Supported products & hardware
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware
Design tool

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Supported products & hardware
Design tool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware
Design tool

DLI-3P-ACCESSORIES — DLi Accessories and Assemblies for DLP® Products

Digital Light Innovations (DLi) offers accessories, boards, and assemblies for development and production with DLP® Products. Examples include DMD controller boards, DMD board assemblies, flex cables, DMD mounting hardware assemblies, LED driver boards, and LED & fiber illumination assemblies.
  • (...)
Supported products & hardware
DMD mounting design

DLP-7TYPEA-203I-MOUNTING — TypeA 7Size DMD (203i) mounting and electrical interconnect information

This file includes drawings and 3D-CAD models for Type-A 7 ceramic size DMD mounting concept(s). Information is also included for the socket/interposer used to connect the DMD to a PCB.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DLP-TYPEA.7 (FLP) 203 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos