VIALUX-3P-ULTRASPEED-PLM

VIALUX-3P-ULTRASPEED-PLM

From: ViALUX
Order now

Overview

Achieve faster, more efficient, and highly adaptable light modulation with ViALUX UltraSpeed V-Modules. Built around Texas Instruments phase light modulator technology, these ready-to-use, plug-and-play modules provide a stable and optimized hardware design for advanced optical applications.

Designed for seamless integration, the V-Modules feature efficient USB 3.0 or Gen3 PCIe x8 interfaces and include 16 GB or 32 GB of on-board DDR4 RAM for high-capacity pattern storage. Whether you require flexible cable connections or specific housing solutions, the UltraSpeed series offers the adaptability needed for complex setups. Each module is supported by the ALP-5.1 Controller Suite (API) software for Windows and Linux, ensuring precise control and optimized trigger options for maximum system performance.

Features
  • Plug-and-play: Ready-to-use design for immediate deployment
  • High-speed data: Efficient USB 3.0 or Gen3 PCIe x8 interfaces
  • Large pattern Capacity: Up to 32 GB on-board DDR4 RAM
  • Cross-platform: Full ALP-5.1 API support for Windows and Linux
  • Flexible setup: Customizable cables, triggers, and housing
DLP controllers & drivers
DLPC964 — DLP® controller for DLP991UFLV digital micromirror device (DMD)
Download View video with transcript Video
Photos courtesy of ViALUX

Order & start development

Evaluation board

ViALUX-ULTRA-SPEED-V-9903P-UV — UltraSpeed V-Module with DLPM990UV

Supported products & hardware

ViALUX-ULTRA-SPEED-V-9903P-UV — UltraSpeed V-Module with DLPM990UV

close
Version: null
Release date:
Evaluation board

ViALUX-ULTRA-SPEED-V-9903P-VIS — UltraSpeed V-Module with DLPM990VISFLX

Supported products & hardware

ViALUX-ULTRA-SPEED-V-9903P-VIS — UltraSpeed V-Module with DLPM990VISFLX

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact ViALUX.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.