VISI-3P-LRS-MCX-HD-UV

VISI-3P-LRS-MCX-HD-UV

From: VISITECH
Order now

Overview

Offering the same performance as the LRS-HD light engines, the LUXBEAM® Rapid System LRS-MCx offers stackability of modules for stitched images down to 50 micron pixel pitch in image. This allows for highest manufacturing throughput for 3D printing with single pass linear motion systems. Special alignment features grant pixel precise alignment of the modules and features the same robust and reliable high resolution.

Features
  • DLP9500 0,95” 1080p HD
  • Up to 9W (with 405 nm), 7W (with 385nm), 5W (with 365nm)
  • Multihead scrolling systems for 3D printing and Additive Manufaturing (AM)
  • 1920 x 1080, (UV/VIS)
  • 1920 x 1200, (VIS)
  • Liquid cooling (water)
  • Complete API (Windows, Linux), platform independent web interface
  • Advanced control software package (optional)
DLP controllers & drivers
DLPA200 Driver for DLP® digital micromirror device (DMD) DLPC410 DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs)

 

UV (<420nm) DMDs
DLP9500UV 0.95-inch 1080p UV DLP® digital micromirror device (DMD)

 

Visible (420 to 700nm) DMDs
DLP9500 0.95-inch 1080p DLP® digital micromirror device (DMD)
Download View video with transcript Video

Order & start development

Evaluation board

VISITECH-ADDITIVE-MANUFACTURING-LRS-MCX-HD-UV — LUXBEAM® rapid system- LRS-MCx-HD-UV

Supported products & hardware

VISITECH-ADDITIVE-MANUFACTURING-LRS-MCX-HD-UV LUXBEAM® rapid system- LRS-MCx-HD-UV

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
DLPLCR95EVM DLP9500 DMD evaluation board DLPLCR95UVEVM DLP9500UV DMD evaluation board DLPLCRC410EVM DLPLCRC410 Evaluation Module

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact VISITECH.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.