Product details

Illumination wavelength (min) (nm) 400 Illumination wavelength (max) (nm) 700 Display resolution (max) 1080p (1920x1080) Pattern rate, binary (max) (Hz) 23148 Pattern rate, 8-bit (max) (Hz) 2893 Array diagonal (in) 0.95 Micromirror array size 1920 x 1080 Micromirror pitch (mm) 0.0108 Micromirror array orientation Orthogonal Rating Catalog Operating temperature range (°C) 20 to 70
Illumination wavelength (min) (nm) 400 Illumination wavelength (max) (nm) 700 Display resolution (max) 1080p (1920x1080) Pattern rate, binary (max) (Hz) 23148 Pattern rate, 8-bit (max) (Hz) 2893 Array diagonal (in) 0.95 Micromirror array size 1920 x 1080 Micromirror pitch (mm) 0.0108 Micromirror array orientation Orthogonal Rating Catalog Operating temperature range (°C) 20 to 70
DLP-TYPEA.9 (FLN) 355 1777.4656 mm² (0 mm × 0 mm)
  • 0.95-Inch diagonal micromirror array
    • 1920 × 1080 array of aluminum, micrometer-sized mirrors (1080p resolution)
    • 10.8-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Designed for corner illumination
  • Designed for use with Visible light (400 nm to 700 nm):
    • Window transmission 96% (Single Pass, Through Two Window Surfaces)
    • Micromirror reflectivity 89%
    • Array diffraction efficiency 87%
    • Array fill factor 94%
  • Four 16-bit, low-voltage differential signaling (LVDS), double data rate (DDR) input data buses
  • Up to 400-MHz input data clock rate
  • 42.2-mm × 42.2-mm × 7-mm package footprint
  • Hermetic package
  • 0.95-Inch diagonal micromirror array
    • 1920 × 1080 array of aluminum, micrometer-sized mirrors (1080p resolution)
    • 10.8-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Designed for corner illumination
  • Designed for use with Visible light (400 nm to 700 nm):
    • Window transmission 96% (Single Pass, Through Two Window Surfaces)
    • Micromirror reflectivity 89%
    • Array diffraction efficiency 87%
    • Array fill factor 94%
  • Four 16-bit, low-voltage differential signaling (LVDS), double data rate (DDR) input data buses
  • Up to 400-MHz input data clock rate
  • 42.2-mm × 42.2-mm × 7-mm package footprint
  • Hermetic package

The DLP9500 1080p chipset is part of the DLP Discovery™ 4100 platform, which enables high resolution and high performance spatial light modulation. The DLP9500 is the digital micromirror device (DMD) fundamental to the 0.95 1080p chipset. The DLP Discovery 4100 platform also provides the highest level of individual micromirror control with the option for random row addressing. Combined with a hermetic package, the unique capability and value offered by DLP9500 makes it well suited to support a wide variety of industrial, medical, and advanced display applications.

In addition to the DLP9500 DMD, the 0.95 1080p chipset includes a dedicated DLPC410 controller required for high speed pattern rates of 23,148 Hz (1-bit binary) and 2,893 Hz (8-bit gray), one unit DLPR410 (DLP Discovery 4100 Configuration PROM), and two units DLPA200 (DMD micromirror drivers).

Reliable function and operation of the DLP9500 requires that it be used in conjunction with the other components of the chipset. A dedicated chipset provides developers easier access to the DMD as well as high speed, independent micromirror control.

DLP9500 is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP9500 can be used to modulate the amplitude, direction, and/or phase of incoming light.

The DLP9500 1080p chipset is part of the DLP Discovery™ 4100 platform, which enables high resolution and high performance spatial light modulation. The DLP9500 is the digital micromirror device (DMD) fundamental to the 0.95 1080p chipset. The DLP Discovery 4100 platform also provides the highest level of individual micromirror control with the option for random row addressing. Combined with a hermetic package, the unique capability and value offered by DLP9500 makes it well suited to support a wide variety of industrial, medical, and advanced display applications.

In addition to the DLP9500 DMD, the 0.95 1080p chipset includes a dedicated DLPC410 controller required for high speed pattern rates of 23,148 Hz (1-bit binary) and 2,893 Hz (8-bit gray), one unit DLPR410 (DLP Discovery 4100 Configuration PROM), and two units DLPA200 (DMD micromirror drivers).

Reliable function and operation of the DLP9500 requires that it be used in conjunction with the other components of the chipset. A dedicated chipset provides developers easier access to the DMD as well as high speed, independent micromirror control.

DLP9500 is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP9500 can be used to modulate the amplitude, direction, and/or phase of incoming light.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DLP6500FLQ ACTIVE 0.65-inch 1080p type A DLP® digital micromirror device (DMD) Lower price
DLP9000X ACTIVE 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD) Higher resolution, higher pixel data rate
DLP9500UV ACTIVE 0.95-inch 1080p UV DLP® digital micromirror device (DMD) UV wavelength support
DLP7000 ACTIVE 0.7-inch XGA DLP® digital micromirror device (DMD) Faster pattern rate

Technical documentation

No results found. Please clear your search and try again.
View all 16
Top documentation Type Title Format options Date
* Data sheet DLP9500 DLP 0.95 1080p Type A DMD datasheet (Rev. F) PDF | HTML Mar 30, 2023
* Errata DLP® Products Advisory for the DLPR410 and DLPR910 Devices PDF | HTML Feb 16, 2023
User guide DMD Diffraction Efficiency Calculator (Rev. B) PDF | HTML Jan 9, 2026
White paper Using Lasers With DLP DMD Technology (Rev. A) PDF | HTML Aug 25, 2025
More literature TI DLP Technology for Lithography (Rev. F) Aug 22, 2025
Application note System Design Considerations Using TI DLP Technology Down to 400 nm (Rev. A) PDF | HTML Aug 1, 2025
Application note Digital Micromirror Device Thermal Considerations Including Pulsed Optical Sources (Rev. B) PDF | HTML Apr 4, 2024
Application note DMD Optical Efficiency for Visible Wavelengths (Rev. B) PDF | HTML Apr 10, 2023
Application note Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) Dec 17, 2019
Application note Mounting Hardware and Quick Reference Guide for DLP® Advanced Light Control DMDs (Rev. A) PDF | HTML Nov 27, 2018
White paper High accuracy 3D scanning using Texas Instruments DLP® technology for structured (Rev. A) Sep 25, 2018
Application note DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) Feb 23, 2018
Technical article Printing up the future of innovation with direct imaging lithography PDF | HTML Dec 29, 2015
Technical article Three fast facts about our fastest, highest resolution chipset for industrial appl PDF | HTML Oct 7, 2015
Product overview TI DLP Technology For 3D Printing (Rev. F) PDF | HTML Jan 28, 2015
Application note Geometric Optics for DLP® Dec 5, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPLCR95EVM — DLP9500 DMD evaluation board

This DLP evaluation module (EVM) houses DLP9500, a 0.95 1080p 2xLVDS Type-A DMD containing over two million micromirrors with 10.8 µm pitch. When paired with DLPLCRC410EVM, users get pixel accurate control with 1-bit pattern rates up to 23,148 Hz. DLPLCR95EVM is the right evaluation choice (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DLPLCRC410EVM — DLPLCRC410 Evaluation Module

The DLPLCRC410EVM, paired with one of five other DMD-based EVMs, is an evaluation platform exhibiting advanced light control for applications like lithography, 3D Printing (SLS and SLA), Machine Vision, and Marking and Coding. This EVM enables evaluations of new customer illumination sources, (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DLI-3P-DLI41XX — DLi D4100, D4120, D4130 Development Kits for DLP Discovery chipsets

DLi kits for DLP® Discovery™ chipsets (DLPC410 with DLP7000, DLP7000UV, DLP9500 or DLP9500UV DMDs) support custom interface development for industrial and medical systems and instrumentation. Choose among kit options based on desired hardware and software support. DLi4120 kits include (...)
User guide: PDF | HTML
Supported products & hardware
Evaluation board

VISI-3P-LRS-HD-UV — Visitech LUXBEAM rapid system HD UV

The LUXBEAM® Rapid System LRS-HD is a DLP® technology based stereolithography sub-system, specifically designed for single head scrolling motion 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9500 chip, the LRS-HD variants UV, Hybrid (HY), (...)

From: VISITECH
Supported products & hardware
Evaluation board

VISI-3P-LRS-MCX-HD-UV — Visitech LUXBEAM rapid system MCx HD UV

Offering the same performance as the LRS-HD light engines, the LUXBEAM® Rapid System LRS-MCx offers stackability of modules for stitched images down to 50 micron pixel pitch in image. This allows for highest manufacturing throughput for 3D printing with single pass linear motion systems. (...)

From: VISITECH
Supported products & hardware
Evaluation board

WDST-3P-W4100 — Wintech W4100 High Speed Development Kit

The Wintech W4100 development kit provides users with an alternative to Texas Instruments DLP® Discovery™ 4100 development platform. It utilizes the same FPGA platform and same data interfaces for frame rates up to 32,552 Hz and grayscale operation. The W4100 is compatible with the (...)
Supported products & hardware
Development kit

VIALUX-3P-V-MODULES-410 — ViALUX V-Modules for DLPC410

ViALUX V-Modules are complete subsystems that include a controller board for DLPC410, a digital micromirror device (DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV) and the proven ALP Controller Suite software. The industrial-grade modules support high-performance pixel-level control that is (...)
From: ViALUX
Supported products & hardware
Optical module

VIALUX-3P-DLP9500-I — ViALUX GmbH optical modules for industrial using DLP9500

ViALUX GmbH is an independent third-party company with expertise in designing and manufacturing optical modules – a compact assembly that includes a digital micromirror device, illumination source, optics and associated mechanics – for industrial applications using the DLP9500. The optical modules (...)
From: ViALUX
Supported products & hardware
Optical module

VISI-3P-LITHOGRAPHY — VISITECH LUXBEAM Lithography System

LUXBEAM LITHOGRAPHY SYTEMS (LLS) is a sub system for direct imaging lithography machines including fully automated in-line machines for 24/7 manufacturing. The system comes with a documented interface and on-site support for easy hardware and software integration. Several photo head options are (...)
From: VISITECH
Supported products & hardware
Optical module

VISI-3P-LUXBEAM-RAPID — Visitech Luxbeam® Rapid System LRS

The LUXBEAM RAPID SYSTEM LRS-UV/HY/VIS is a 3D printer subsystem with flexible build area and high throughput, high resolution manufacturing. It enables smart functions such as sub-pixelation (SPX) for resolution enhancement, and pixel power control (PPC) to equalize energy per pixel.  It also (...)
From: VISITECH
Supported products & hardware
Optical module

VISI-3P-LUXBEAM4600 — VISITECH LUXBEAM 4600 DLP formatter board

The LUXBEAM 4600 serves high-speed industrial applications requiring high resolution, fast frame rates, and single pixel control. It includes a DMD board connected with a flex cable and VISITECH’s LUXWARE firmware for memory management, sequencing and I/O signaling. The board also has a (...)
From: VISITECH
Supported products & hardware
Application software & framework

VIALUX-3P-ALP-4 — ViALUX ALP-4.1 Controller Software Suite for DLPLCRC410 Evaluation Module

ViALUX’ ALP-4.1 is an accessory software package compatible with the DLPLCRC410 evaluation module from Texas Instruments. It supports the built-in hardware components and contains the corresponding driver and controller firmware as well as ViALUX’ FPGA logic design for the EVM board. (...)
From: ViALUX
Supported products & hardware
Simulation model

DLP9500 IBIS Model

DLPC063.ZIP (35 KB) - IBIS model
Supported products & hardware
Simulation tool

DLPR410-IBIS — DLPR410 IBIS Model

IBIS file for the DLPR410 PROM device which supports the DLPC410, DLP650LNIR, DLP7000, DLP7000UV, DLP9500 and DLP9500UV.

From: Xilinx
Supported products & hardware
3D DMD mechanical geometry

DLPM065 — DLP9500/9500UV DMD With FLN Package (Type-A) 3D-CAD Geometry

Supported products & hardware
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware
Design tool

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Supported products & hardware
Design tool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware
Design tool

DLI-3P-ACCESSORIES — DLi Accessories and Assemblies for DLP® Products

Digital Light Innovations (DLi) offers accessories, boards, and assemblies for development and production with DLP® Products. Examples include DMD controller boards, DMD board assemblies, flex cables, DMD mounting hardware assemblies, LED driver boards, and LED & fiber illumination assemblies.
  • (...)
Supported products & hardware
DMD mounting design

DLPR106 — TypeA 9Size Traditional DMD Mounting and Electrical Interconnect Information

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DLP-TYPEA.9 (FLN) 355 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos