VISITECH

DLP imaging solutions

Visitech is an industrial technology leader in imaging systems leveraging DLP® technology from Texas Instruments.

We develop and manufacture high-performance solutions for direct imaging lithography and additive manufacturing subsystems used by machine makers worldwide. Our design technology sets us apart, but so does our ability to produce top-notch products that operate reliably 24×7 in demanding environments – where high throughput is essential.

DLP controllers & drivers
DLPA100 — DLP® driver for DLPC4420, DLPC4430 and DLPC7540 DLPA200 — Driver for DLP® digital micromirror device (DMD) DLPC410 — DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs) DLPC900 — DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs) DLPC910 — DLP® controller for DLP6500 and DLP9000 digital micromirror devices (DMDs)

 

Home cinema, business & education DMDs
DLP660TE — 0.66-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD)

 

NIR (>700nm) DMDs
DLP650LNIR — 0.65-inch WXGA NIR DLP® digital micromirror device (DMD)

 

UV (<420nm) DMDs
DLP9500UV — 0.95-inch 1080p UV DLP® digital micromirror device (DMD)

 

Visible (420 to 700nm) DMDs
DLP9000 — 0.9-inch WQXGA DLP® digital micromirror device (DMD) DLP9000X — 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD) DLP9500 — 0.95-inch 1080p DLP® digital micromirror device (DMD)
Contact
Resources offered
  • Evaluation board
  • Optical module
Supported regions
  • North America
Headquarters
  • Gråterudveien 14
  • Drammen, N-3036
  • Norway

Resources

Evaluation board

VISI-3P-LRS-4KA — Visitech LUXBEAM rapid system 4KA

The LUXBEAM® Rapid System LRS-4KA is specifically designed for static implementations in 3D printing and Additive Manufacturing systems. It offers a DLP® technology based stereolithography sub-system with more than 8 million addressable pixel positions for production of highest resolution (...)

Evaluation board

VISI-3P-LRS-HD-UV — Visitech LUXBEAM rapid system HD UV

The LUXBEAM® Rapid System LRS-HD is a DLP® technology based stereolithography sub-system, specifically designed for single head scrolling motion 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9500 chip, the LRS-HD variants UV, Hybrid (HY), (...)

Evaluation board

VISI-3P-LRS-MCX-HD-UV — Visitech LUXBEAM rapid system MCx HD UV

Offering the same performance as the LRS-HD light engines, the LUXBEAM® Rapid System LRS-MCx offers stackability of modules for stitched images down to 50 micron pixel pitch in image. This allows for highest manufacturing throughput for 3D printing with single pass linear motion systems. (...)

Evaluation board

VISI-3P-LRS-MCX-WX-NIR — Visitech LUXBEAM Rapid System NIR

As a new approach for polymer-based Powder Bed Fusion, VISITECH is introducing the LRS-MCx-WX light engine, providing unprecedented Near-IR power of more than 100 W in the projected 2D image. This is offering a path towards high productivity systems in Powder Bed Fusion as an alternative to (...)

Evaluation board

VISI-3P-LRS-WQ — Visitech LUXBEAM rapid system WQ

The LUXBEAM® Rapid System LRS-WQ is a DLP® technology based stereo lithography sub-system specifically designed for professional 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9000 WQXGA chip, the LRS-WQ offers long lifetime and low (...)

Evaluation board

VISI-3P-LRS-WQM — Visitech LUXBEAM rapid system WQm

The LUXBEAM® Rapid System LRS-WQm is specifically designed for implementations in compact desktop-type 3D printing and Additive Manufacturing systems. With its 4 million native pixels it offers a high resolution DLP® technology based stereolithography subsystem. At the same time, it takes (...)

Optical module

VISI-3P-LITHOGRAPHY — VISITECH LUXBEAM Lithography System

LUXBEAM LITHOGRAPHY SYTEMS (LLS) is a sub system for direct imaging lithography machines including fully automated in-line machines for 24/7 manufacturing. The system comes with a documented interface and on-site support for easy hardware and software integration. Several photo head options are (...)
Optical module

VISI-3P-LUXBEAM-RAPID — Visitech Luxbeam® Rapid System LRS

The LUXBEAM RAPID SYSTEM LRS-UV/HY/VIS is a 3D printer subsystem with flexible build area and high throughput, high resolution manufacturing. It enables smart functions such as sub-pixelation (SPX) for resolution enhancement, and pixel power control (PPC) to equalize energy per pixel.  It also (...)
Optical module

VISI-3P-LUXBEAM4600 — VISITECH LUXBEAM 4600 DLP formatter board

The LUXBEAM 4600 serves high-speed industrial applications requiring high resolution, fast frame rates, and single pixel control. It includes a DMD board connected with a flex cable and VISITECH’s LUXWARE firmware for memory management, sequencing and I/O signaling. The board also has a (...)
Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.