CC-DEBUGGER

Debugger and Programmer for RF System-on-Chips

CC-DEBUGGER

Order now

Overview

The CC Debugger is a small programmer and debugger for the TI Low Power RF System-on-Chips. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling selected devices from SmartRF Studio.

Features

Contents in the box:

  • CC Debugger
  • Mini USB cable
  • 10-pin flat cable with 2x5 2.54mm connector
  • 10-pin flat cable with 2x5 1.27mm connector
  • Converter board 2.54mm-1.27mm connector
  • Documentation

CC-Debugger can be used to program and debug the following 8051-based system-on-chips from Texas Instruments:

  • CC1110, CC1111
  • CC2430, CC2431
  • CC2510, CC2511
  • CC2530, CC2531, CC2533
  • CC2540, CC2541
  • CC2543, CC2544, CC2545

It is possible to control the same devices from SmartRF Studio. In addition, CC-Debugger can control the following transceivers from SmartRF Studio:

  • CC1120, CC1121, CC1125, CC1175
  • CC1100, CC1101, CC110L, CC113L, CC115L
  • CC2500, CC2520

It can also be used to program the PurePath Wireless devices:

  • CC8520, CC8521
  • CC8530, CC8531
Other wireless products
CC2510 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2511 2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface CC2530-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM CC2531-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM CC2543 2.4 GHz RF Value Line SoC with 32kB flash, 16 GPIO, I2C, SPI and UART CC2544 2.4 GHz RF Value Line SoC with 32kB flash, USB, SPI and UART CC2545 2.4 GHz RF Value Line SoC with 32kB flash, 31 GPIO, I2C, SPI and UART

 

Automotive wireless connectivity products
CC2541-Q1 Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU

 

Low-power 2.4-GHz products
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network CC2530 Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM CC2531 Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM CC2533 A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications CC2540 Bluetooth® Low Energy wireless MCU with USB CC2540T Extended industrial temperature Bluetooth® Low Energy (LE) wireless MCU CC2541 Bluetooth® Low Energy and proprietary wireless MCU

 

Sub-1 GHz transceivers
CC1101 Low-power Sub-1 GHz wireless transceiver CC110L Value line Sub-1 GHz wireless transceiver CC1120 High performance Sub-1 GHz wireless transceiver for narrowband systems CC1125 Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems CC1200 Low power and high performance wireless transceiver

 

Sub-1 GHz wireless MCUs
CC1110-CC1111 Sub-1 GHz wireless MCU with up to 32 kB Flash memory
Download View video with transcript Video

Order & start development

Debug probe

CC-DEBUGGER — Debugger and Programmer for RF System-on-Chips

Buy from a distributor
Driver or library

SWRC212 — Cebal - CCxxxx Development Tools USB Driver for Windows x86 and x64

Supported products & hardware
Download

SWRC212 Cebal - CCxxxx Development Tools USB Driver for Windows x86 and x64

close
Latest version
Version: 01.00.00.0A
Release date: 10 May 2011
Hardware development
Debug probe
CC-DEBUGGER Debugger and Programmer for RF System-on-Chips

Release Infomation

The design resource accessed as www.ti.com/lit/zip/swrc212 or www.ti.com/lit/xx/swrc212a/swrc212a.zip has been migrated to a new user experience at www.ti.com/tool/download/SWRC212. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* User guide CC Debugger User's Guide (Rev. H) 17 Apr 2014
User guide CC-DEBUGGER Design Files (Rev. A) 16 Aug 2019
Certificate CC-DEBUGGER EU Declaration of Conformity (DoC) (Rev. A) 13 Aug 2019
User guide CC Debugger Quick Start Guide (Rev. B) 23 Feb 2012
Application note DN304 – CCxxxx Development Tools USB Driver Installation Guide 11 May 2011

Software development

SOFTWARE PROGRAMMING TOOL
FLASH-PROGRAMMER SmartRF Flash Programmer

Design tools & simulation

CALCULATION TOOL
PACKET-SNIFFER SmartRF Protocol Packet Sniffer SMARTRFTM-STUDIO SmartRF Studio

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos